全 7849 件が検索されました。(7721 - 7740件を表示)

  • 商品情報

    ...-in terminal Coil Contact Coil ratings 24 VDC 36.9 mA Coil resistance 650 Ω Operate voltage (Set voltage) 80 % max. Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 0.9 ...

  • 商品情報

    ... (Inductive load (L/R = 7 ms)) Max. contact voltage 250 VAC 250 VDC Max. contact current AC: 5 A DC: 5 A Maximum switching power 1100 VA (Resistive load) 440 VA (Inductive load (cosφ = 0.4)) 72 W (Resistive load) 60 ...

  • 商品情報

    ... (Inductive load (L/R = 7 ms)) Max. contact voltage 250 VAC 250 VDC Max. contact current AC: 5 A DC: 5 A Maximum switching power 1100 VA (Resistive load) 440 VA (Inductive load (cosφ = 0.4)) 72 W (Resistive load) 60 ...

  • 商品情報

    ... (Inductive load (L/R = 7 ms)) Max. contact voltage 250 VAC 250 VDC Max. contact current AC: 5 A DC: 5 A Maximum switching power 1100 VA (Resistive load) 440 VA (Inductive load (cosφ = 0.4)) 72 W (Resistive load) 60 ...

  • 商品情報

    ... mA Coil resistance Operate: 4160 Ω Release: 9740 Ω Operate voltage (Set voltage) 80 % max. Release voltage (Reset voltage) 80 % max. Maximum voltage 110 % Power consumption Contact Operate Operate Approx. 2.3 to 2.7 ...

  • 商品情報

    ... mA Coil resistance Operate: 4160 Ω Release: 9740 Ω Operate voltage (Set voltage) 80 % max. Release voltage (Reset voltage) 80 % max. Maximum voltage 110 % Power consumption Contact Operate Operate Approx. 2.3 to 2.7 ...

  • 商品情報

    ... mA Coil resistance Operate: 52 Ω Release: 240 Ω Operate voltage (Set voltage) 80 % max. Release voltage (Reset voltage) 80 % max. Maximum voltage 110 % Power consumption Contact Operate Operate Approx. 2.3 to 2.7 ...

  • 商品情報

    ... mA Coil resistance Operate: 210 Ω Release: 1050 Ω Operate voltage (Set voltage) 80 % max. Release voltage (Reset voltage) 80 % max. Maximum voltage 110 % Power consumption Contact Operate Operate Approx. 2.3 to 2.7 ...

  • 商品情報

    ... mA Coil resistance Operate: 990 Ω Release: 2050 Ω Operate voltage (Set voltage) 80 % max. Release voltage (Reset voltage) 80 % max. Maximum voltage 110 % Power consumption Contact Operate Operate Approx. 2.3 to 2.7 ...

  • 商品情報

    ... A (Inductive load (L/R = 7 ms)) Max. contact voltage 250 VAC 250 VDC Max. contact current AC: 5 A DC: 5 A Maximum switching power 1100 VA (Resistive load) 440 VA (Inductive load (cosφ = 0.4)) 72 W (Resistive load) 60 ...

  • 商品情報

    ... A (Inductive load (L/R = 7 ms)) Max. contact voltage 250 VAC 250 VDC Max. contact current AC: 5 A DC: 5 A Maximum switching power 1100 VA (Resistive load) 440 VA (Inductive load (cosφ = 0.4)) 72 W (Resistive load) 60 ...

  • 商品情報

    ... A (Inductive load (L/R = 7 ms)) Max. contact voltage 250 VAC 250 VDC Max. contact current AC: 5 A DC: 5 A Maximum switching power 1100 VA (Resistive load) 440 VA (Inductive load (cosφ = 0.4)) 72 W (Resistive load) 60 ...

  • 商品情報

    ... A (Inductive load (L/R = 7 ms)) Max. contact voltage 250 VAC 250 VDC Max. contact current AC: 5 A DC: 5 A Maximum switching power 1100 VA (Resistive load) 440 VA (Inductive load (cosφ = 0.4)) 72 W (Resistive load) 60 ...

  • 商品情報

    ...-in terminal Coil Contact Coil ratings 100 VDC 14.7 mA Coil resistance 6800 Ω Operate voltage (Set voltage) 80 % max. Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 1.5 ...

  • 商品情報

    ...Plug-in terminal Coil Contact Coil ratings 12 VDC 126 mA Coil resistance 95 Ω Operate voltage (Set voltage) 80 % max. Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 1.5 ...

  • 商品情報

    ...Plug-in terminal Coil Contact Coil ratings 24 VDC 56 mA Coil resistance 420 Ω Operate voltage (Set voltage) 80 % max. Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 1.5 ...

  • 商品情報

    ...-in terminal Coil Contact Coil ratings 48 VDC 29.5 mA Coil resistance 1630 Ω Operate voltage (Set voltage) 80 % max. Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 1.5 ...

  • 商品情報

    .... contact voltage 250 VAC 250 VDC Max. contact current AC: 10 A DC: 10 A Maximum switching power 2500 VA (NO contact: Resistive load) 1250 VA (NC contact: Resistive load) 1750 VAAC (Inductive load (cosφ = 0.4)) 300 ...

  • 商品情報

    ...-in terminal Coil Contact Coil ratings 24 VDC 60.8 mA Coil resistance 430 Ω Operate voltage (Set voltage) 80 % max. Release voltage (Reset voltage) 15 % min. Maximum voltage 110 % Power consumption Approx. 1.4 ...

  • 商品情報

    .... contact voltage 250 VAC 250 VDC Max. contact current AC: 10 A DC: 10 A Maximum switching power 2500 VA (NO contact: Resistive load) 1250 VA (NC contact: Resistive load) 1750 VAAC (Inductive load (cosφ = 0.4)) 300 ...