全 7849 件が検索されました。(7581 - 7600件を表示)
- 商品情報
... (Inductive load (L/R = 7 ms)) Max. contact voltage 250 VAC 125 VDC Max. contact current AC: 3 A DC: 3 A Maximum switching power 660 VA (Resistive load) 220 VA (Inductive load (cosφ = 0.4)) 110 W (Resistive load) 30 ...
- 商品情報
... (Inductive load (L/R = 7 ms)) Max. contact voltage 250 VAC 125 VDC Max. contact current AC: 3 A DC: 3 A Maximum switching power 660 VA (Resistive load) 220 VA (Inductive load (cosφ = 0.4)) 110 W (Resistive load) 30 ...
- 商品情報
... (Inductive load (L/R = 7 ms)) Max. contact voltage 250 VAC 125 VDC Max. contact current AC: 3 A DC: 3 A Maximum switching power 660 VA (Resistive load) 220 VA (Inductive load (cosφ = 0.4)) 110 W (Resistive load) 30 ...
- 商品情報
... VDC 8.9 mA Coil resistance Operate: 11300 Ω Release: 11300 Ω Operate voltage (Set voltage) 80 % max. Release voltage (Reset voltage) 80 % max. Maximum voltage 110 % Power consumption Contact Operate Operate Approx. 0.9 ...
- 商品情報
... VDC 8.4 mA Coil resistance Operate: 13000 Ω Release: 13000 Ω Operate voltage (Set voltage) 80 % max. Release voltage (Reset voltage) 80 % max. Maximum voltage 110 % Power consumption Contact Operate Operate Approx. 0.9 ...
- 商品情報
... VDC 7.1 mA Coil resistance Operate: 17700 Ω Release: 17700 Ω Operate voltage (Set voltage) 80 % max. Release voltage (Reset voltage) 80 % max. Maximum voltage 110 % Power consumption Contact Operate Operate Approx. 0.9 ...
- 商品情報
... VDC 36.5 mA Coil resistance Operate: 660 Ω Release: 660 Ω Operate voltage (Set voltage) 80 % max. Release voltage (Reset voltage) 80 % max. Maximum voltage 110 % Power consumption Contact Operate Operate Approx. 0.9 ...
- 商品情報
...Screw terminal Coil Contact Coil ratings 24 VDC 154 mA Coil resistance 156 Ω Operate voltage (Set voltage) 75 % max. Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 3.7 ...
- 商品情報
...Screw terminal Coil Contact Coil ratings 24 VDC 154 mA Coil resistance 156 Ω Operate voltage (Set voltage) 75 % max. Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 3.7 ...
- 商品情報
...細情報 Ratings/Performance 情報更新:2025/11/04 Rated supply voltage 100/110/120 VAC (50/60 Hz) Operating voltage range 85 to 110% of rated supply voltage Power consumption Approx. 10 VA/Approx. 1.5 W Time ranges(Number of ranges) 7 Time ranges 0.1 to 99.9 s 1 to 999 s 0.1 to 99.9 min 1 to 999 min 0.1 to 99.9 h 1 to 999 h 10 to 9990 h Input method No-voltage input (open and short-circuit) Output modes A: Power ON delay Control output (...
- 商品情報
...細情報 Ratings/Performance 情報更新:2025/11/04 Rated supply voltage 200/220/240 VAC (50/60 Hz) Operating voltage range 85 to 110% of rated supply voltage Power consumption Approx. 10 VA/Approx. 1.5 W Time ranges(Number of ranges) 7 Time ranges 0.1 to 99.9 s 1 to 999 s 0.1 to 99.9 min 1 to 999 min 0.1 to 99.9 h 1 to 999 h 10 to 9990 h Input method No-voltage input (open and short-circuit) Output modes A: Power ON delay Control output (...
- 商品情報
...Ratings/Performance 情報更新:2025/11/04 Rated supply voltage 110 VDC (Ripple 20% max. (If power supply incorporates a single-phase fullwave rectifier)) Operating voltage range 85 to 110% of rated supply voltage Power consumption Approx. 2 ...
- 商品情報
....co.jp/product/item/H3CA-8H_DC24/en/ 詳細情報 Ratings/Performance 情報更新:2025/11/04 Rated supply voltage 24 VDC Operating voltage range 85 to 110% of rated supply voltage Power consumption Approx. 2 ...
- 商品情報
...詳細情報 Ratings/Performance 情報更新:2025/11/04 Rated supply voltage 100/110/120 VAC (50/60 Hz) Operating voltage range 85 to 110% of rated supply voltage Power consumption Approx. 10 VA/Approx. 1 W Time ranges(Number of ranges) 7 Time ranges 0.1 to 99.9 s 1 to 999 s 0.1 to 99.9 min 1 to 999 min 0.1 to 99.9 h 1 to 999 h 10 to 9990 h Input method No-voltage input (open and short-circuit) Output modes A: Power ON delay Control output (...
- 商品情報
...詳細情報 Ratings/Performance 情報更新:2025/11/04 Rated supply voltage 200/220/240 VAC (50/60 Hz) Operating voltage range 85 to 110% of rated supply voltage Power consumption Approx. 10 VA/Approx. 1 W Time ranges(Number of ranges) 7 Time ranges 0.1 to 99.9 s 1 to 999 s 0.1 to 99.9 min 1 to 999 min 0.1 to 99.9 h 1 to 999 h 10 to 9990 h Input method No-voltage input (open and short-circuit) Output modes A: Power ON delay Control output (...
- 商品情報
....co.jp/product/item/H3CA-8_DC100/en/ 詳細情報 Ratings/Performance 情報更新:2025/11/04 Rated supply voltage 100 VDC Operating voltage range 85 to 110% of rated supply voltage Power consumption Approx. 1 ...
- 商品情報
...Ratings/Performance 情報更新:2025/11/04 Rated supply voltage 110 VDC (Ripple 20% max. (If power supply incorporates a single-phase fullwave rectifier)) Operating voltage range 85 to 110% of rated supply voltage Power consumption Approx. 1 ...
- 商品情報
....co.jp/product/item/H3CA-8_DC24/en/ 詳細情報 Ratings/Performance 情報更新:2025/11/04 Rated supply voltage 24 VDC Operating voltage range 85 to 110% of rated supply voltage Power consumption Approx. 1 ...
- 商品情報
... power sources may be used for 24 to 240 VDC.)) Operating voltage range 90 to 110% of rated supply voltage (21.6 to 264 VAC/10.8 to 264 VDC) Power consumption Approx. 0.2 to 4 VA/Approx. 0.2 to 2 W Time ranges(Number of ranges) 7 Time ranges 0.1 to 99.9 s 1 to 999 s 0.1 to 99.9 min 1 to 999 min 0.1 to 99.9 h 1 to 999 h 10 to 9990 h Input method No-voltage input (open and short-circuit) Output modes A: ON ...
- 商品情報
... power sources may be used for 24 to 240 VDC.)) Operating voltage range 90 to 110% of rated supply voltage (21.6 to 264 VAC/10.8 to 264 VDC) Power consumption Approx. 0.2 to 4 VA/Approx. 0.2 to 2 W Time ranges(Number of ranges) 7 Time ranges 0.1 to 99.9 s 1 to 999 s 0.1 to 99.9 min 1 to 999 min 0.1 to 99.9 h 1 to 999 h 10 to 9990 h Input method No-voltage input (open and short-circuit) Output modes A: ON ...