全 53645 件が検索されました。(6341 - 6360件を表示)

  • マニュアル

    ...分段的当前目标值变化方向)。 Pt100 JPt100 K 热电偶 J 温度输入 E L U 模拟量输入类型 T N R S B W PL II 10~70°C 60~120°C 115~165°C 140~260°C 4~20 mA 0~20 mA 1~5 V 0~5 V 0~10 V 红外温度传感器 ES1B 电流输入电压输入 设定范围 °C -200~850 -199.9~500.0 0.0~100.0 -199....

  • マニュアル

    ...-300 to 2300 0 to 3000 0 to 3000 300 to 3200 0 to 3200 0 to 2300 0 to 190 0 to 240 0 to 320 0 to 500 Analog input type N R S B W PL II 10 to 70°C Infrared Thermosensor 60 to 120°C 115 to 165°C ES1B 140 to 260°C 4 to 20mA Current input Use the following ranges for scaling: -1999 0 to 20mA to 9999, -199.9 to 999.9, -19.99 to 99.99, 1 to 5V Voltage input -1.999 to 9.999 0 to 5V...

  • マニュアル

    .... • Before using the product, thoroughly read and understand this manual to ensure correct use. • Keep this manual in a safe location so that it is available for reference whenever required. OMRON Corporation ©All Rights Reserved Refer to the E5□C Digital Controllers User’...

  • マニュアル

    ...(禁用向上、向下键时) 时点亮。 Pt100 JPt100 K 热电偶 J 温度输入 E L U 模拟量输入类型 T N R S B W PL II 10~70°C 60~120°C 115~165°C 140~260°C 4~20 mA 0~20 mA 1~5 V 0~5 V 0~10 V 红外温度传感器 ES1B 电流输入电压输入 °F -300~1500 -199.9~900.0 0.0~210.0 -199.9~900.0 0....

  • マニュアル

    ...e d 6LGHE\VLGHPRXQWiQJPP WDWHUSURRILQJLV LPSRVVLEOHZLWK VLGHE\VLGHLQVWDOODWLRQ :KHQZDWHUSURRILQJLV UHTXLUHGILWZDWHUWLJKW SDFNLQJRQWKH EDFNVLGHRIIURQWSDQHO ...

  • マニュアル

    ...\GDPDJHRUDFFLGHQWV 裏面は日本語です妽彺汆͑穢剳檺嵢沗昷夞檺͑沎枻城埪͟ ͑ $PDOIXQFWLRQLQWKH'LJLWDO&RQWUROOHUPD\RFFDVLRQDOO\PDNHFRQWURORSHUDWLRQVLPSRVVLEOHRUSUHYHQW DODUPRXWSXWVUHVXOWLQJLQSURSHUW\GDPDJH7RPDLQWDLQVDIHW\LQWKHHYHQWRIPDOIXQFWLRQRIWKH'LJLWDO &RQWUROOHUWDNHDSSURSULDWHVDIHW\PHDVXUHVVXFKDVLQVWDOOLQJDPRQLWRULQJGHYLFHRQDVHSDUDWHOLQH 5HIHUWRWKHE5…D Digital Controllers User’...

  • マニュアル

    ...\DUHVXLWDEOHIRUWKHV\VWHPEHLQJFRQWUROOHG,IWKH\ DUHQRWVXLWDEOHXQH[SHFWHGRSHUDWLRQPD\RFFDVLRQDOO\UHVXOWLQSURSHUW\GDPDJHRUDFFLGHQWV 妽彺汆͑穢剳檺嵢沗昷夞檺͑沎枻城埪͟ ͑ $PDOIXQFWLRQLQWKH'LJLWDO&RQWUROOHUPD\RFFDVLRQDOO\PDNHFRQWURORSHUDWLRQVLPSRVVLEOHRUSUHYHQW DODUPRXWSXWVUHVXOWLQJLQSURSHUW\GDPDJH7RPDLQWDLQVDIHW\LQWKHHYHQWRIPDOIXQFWLRQRIWKH'LJLWDO &RQWUROOHUWDNHDSSURSULDWHVDIHW\PHDVXUHVVXFKDVLQVWDOOLQJDPRQLWRULQJGHYLFHRQDVHSDUDWHOLQH 5HIHUWRWKHE5…D Digital Controllers User’...

  • マニュアル

    ... "H". • The default alarm type is "2" Analog input type ON OFF RSP absolute value lower limit X ON OFF ON OFF (23) (24) T E L U N R S B C/W PL II K J T Pt100 4 to 20 mA 0 to 20 mA 1 to 5 V 0 to 5 V 0 to 10 V Power supply voltage 100 to 240 VAC, 50/60 Hz or 24 VAC, 50/60 Hz / 24 VDC Operating voltage range 85 to 110% of the rated voltage Power consumption Option 000: 6.6 VA max. (100 to 240 ...

  • マニュアル

    ...manual to ensure correct use. • Keep this manual in a safe location so that it is available for reference whenever required. OMRON Corporation ©All Rights Reserved For detailed operating instructions, please refer to the E5CN-H/E5AN-H/E5EN-H Digital Controllers User'...

  • マニュアル

    ... fittings or the left and right fittings. * You can remove only the terminal block or remove the interior body of the Digital Controller from the case with the Draw-out jig to perform maintenance without removing the terminal leads. Refer to the E5@C Digital Controllers User’...

  • マニュアル

    ...装于单独的线路上。 Suitability for Use Eignung für die Verwendung 使用的适宜性 OMRON shall not be responsible for conformity with any standards, codes, or regulations that apply to the combination of the Products in the customer'...

  • マニュアル

    ....5 THE PRODUCTS CONTAINED IN THIS SHEET ARE NOT SAFETY RATED. THEY ARE NOT DESIGNED OR RATED FOR ENSURING SAFETY OF PERSONS, AND SHOULD NOT BE RELIED UPON AS A SAFETY COMPONENT OR PROTECTIVE DEVICE FOR SUCH PURPOSES. Please refer to separate catalogs for OMRON'...

  • マニュアル

    ... rated voltage. Applying voltages beyond the rated voltage range may cause the product to break or burn; During operating, if applying voltages below the rated voltage range may cause the output to shut down. At that time, please restart the power. (2) Avoid wiring the product'...

  • マニュアル

    .... Applying voltages beyond the rated voltage range may cause the product to break or burn; During operating, if applying voltages below the rated voltage range may cause the output to shut down. At that time, please restart the power. (2) Avoid wiring the product'...

  • マニュアル

    ...。 E6C3-A Model 40 12 dia. 1 (1) Do not use the product in excess of the rated voltage. Applying voltage beyond the rated voltage range may cause the product to break or burn. (2) Avoid wiring the product'...

  • マニュアル

    ...は、Webページでご案内しています。 (1)Do not use the product in excess of the rated voltage. Applying voltage beyond the rated voltage range may cause the product to break or burn. (2)Avoid wiring the product'...

  • マニュアル

    ... 27 THE PRODUCTS CONTAINED IN THIS SHEET ARE NOT SAFETY RATED. THEY ARE NOT DESIGNED OR RATED FOR ENSURING SAFETY OF PERSONS, AND SHOULD NOT BE RELIED UPON AS A SAFETY COMPONENT OR PROTECTIVE DEVICE FOR SUCH PURPOSES. Please refer to separate catalogs for OMRON'...

  • マニュアル

    ...にて設定可能です。 (0.6∼100l/min、0.1l/min 刻み) on.d オンディレイ UP trt. 2 tr.s2 off.d オフディレイ tr.s2 one.s ワンショット 対応口径 DOWN 100 or UP DOWN 対応流体許容圧力※1 ボタンにて設定可能です。 (1∼9999ms、1ms 刻み、初期値 100ms) 【3-4】しきい値 Low ※【3-1】出力モード...

  • マニュアル

    ...定ファイル (IODDファイル) は当社Webサイト (www.fa.omron.co.jp) からダウンロードしてください。 Please download IO-Link setting file from company's official website (www.fa.omron.co.jp) . 1. 1 温度値出力 下位 8bit Temperature value output: Lower 8bit *1 PD3 インデックスリスト INDEX LIST © OMRON Corporation インデックス サブインデックス Sub-...

  • マニュアル

    ...押し E8FC-25S□シリーズ 【8】拡張設定 【6】出力 1 設定 ※PIN No.4 の設定 初期設定編 【8-1】拡張設定 【6-1】出力 1 設定 s e t .1 出荷後にはじめて電源を投入したとき、ならびに初期化を実行したときは基本設定画面に遷移します。 下記の要領で【基本設...