全 2268 件が検索されました。(581 - 600件を表示)

  • マニュアル

    ...Name I/O Data type Default Description EN Input BOOL TRUE Function Execution Control Flag When this variable is FALSE, internal logic does not operate even if it is called. PMLTransitionCommand In-out OmronLib \PackML30\...

  • マニュアル

    ...1111 Rightmost bits Row b4 - b1 3 4 5 6 7 8 9 10 11 12 13 14 15 Line SECTION 6 ASCII Code Table 136 0000 0 (SP) 0 @ P ` p 0001 1 TC1(SOH) DC1 ! 1 A Q a q 0010 2 TC2(STX) DC2 " 2 B R b r s 0011 3 TC3(ETX) DC3 # 3 C S c 0100 4 TC4(EOT) DC4 $ 4 D T d t 0101 5 TC5(NEQ) TC8(NAK) % 5 E U e u 0110 6 TC6(ACK) & 6 F V f v 0111 7 BEL TC10(ETB) ' 7 G W...

  • マニュアル

    ...(CR) IS3(GS) − = M ] m 1110 14 S0 IS2(RS) . > N ^ n } - 1111 15 S1 IS1(US) / ? O _ o 126 TC7(DLE) (SP) DEL Revision History A manual revision code appears as a suffix to the catalog number on the front cover of the manual. Cat. No. Z174-E1-02A Revision code The following table outlines the changes made to the manual during each revision. Page numbers refer to the previous version. Revision code 01 02 02A Date February 2003 March 2004 December 2004 Revised content Original production Page 10: Voltage changed to 26 for internal current consumption. Page ...

  • マニュアル

    ...1111 Rightmost bits Row b4 - b1 3 4 5 6 7 8 9 10 11 12 13 14 15 ASCII Code Table SECTION 6 Line 132 0000 0 (SP) 0 @ P ` p 0001 1 TC1(SOH) DC1 ! 1 A Q a q 0010 2 TC2(STX) DC2 " 2 B R b r s 0011 3 TC3(ETX) DC3 # 3 C S c 0100 4 TC4(EOT) DC4 $ 4 D T d t 0101 5 TC5(NEQ) TC8(NAK) % 5 E U e u 0110 6 TC6(ACK) & 6 F V f v 0111 7 BEL TC10(ETB) ' 7 G W...

  • マニュアル

    ... been added to version 2.1 in addition to those found on version 2.0. These functions are upward-compatible with version 2.0, so version 2.0 can be directly replaced with SECTION 1 Features version 2.1.  Parameter Added to V600 PARAMETER SET (...

  • マニュアル

    ...V680-HA63A V680-HS51 V680-HS52 V680-HS61 V680-HS63 V680-HS65 V680-H01-V2 RF Tags V680-D1KP52MT V680-D1KP52M-BT01 V680-D1KP52M-BT11 V680-D1KP53M V680-D1KP54T V680-D1KP66T V680-D1KP66MT V680-D1KP66T-SP V680-D1KP58HTN Man. No.: Z262-E1-10 Introduction Thank you for purchasing a V680-series RFID System. This manual describes the functions, performance, and application methods needed for optimum use of the V680-series RFID System. Please observe the following items when using the RFID System. • Allow the RFID System to be installed and operated only by qualified specialist with a sufficient knowledge of ...

  • マニュアル

    ...[Z268-E1-08] V680-HAM42-FRT FL Remote ID User's Manual RFID System V680 Series User’s Manual FL Remote ID V680-HAM42-FRT Antenna V680-HS51 V680-HS52 V680-HS63 V680-HS63-SP V680-HS65 RF Tag V680-D1KP52MT V680-D1KP53M V680-D1KP54T V680-D1KP66T/D1KP66MT V680-D1KP66T-...

  • マニュアル

    ... with version 1.1. Setting the Tag memory setting to CA1D Mode enables reading and writing Heat-resistant Tags that Features were written by the V680-CA1D/-CA2D. Section 1  CA1D Mode Setting Added for Tag Memory  Parameter Added to PARAMETER SET (...

  • マニュアル

    ...DeviceNet ID Slave V680-HAM42-DRT Antennas V680-HS51 V680-HS52 V680-HS61 V680-HS63 V680-HS65 RF Tags V680-D1KP52MT V680-D1KP52M-BT01/-D1KP52M-BT11 V680-D1KP53M V680-D1KP54T V680-D1KP66T/-D1KP66MT V680-D1KP66T-...

  • マニュアル

    ... Flag Sensors V680-HAM91 V680-HAM81 Antennas V680-HS51 V680-HS52 V680-HS61 V680-HS63 V680-HS65 RF Tags V680-D1KP52MT V680-D1KP52M-BT01/D1KP52M-BT11 V680-D1KP53M V680-D1KP54T V680-D1KP66T/-D1KP66MT V680-D1KP66T-...

  • マニュアル

    ... object resolution L3 30mm L4 40mm L5 50mm L7 70mm Table 2-3 Minimum object resolution indication • the Ethernet configuration of the OS32C for 5 seconds, as indicated in the following table: Digital Indication OS32C Ethernet configuration ...

  • マニュアル

    ...Rightmost bits Row b4 to b1 3 4 5 6 7 8 9 10 11 12 13 14 15 Line SECTION 6 ASCII Code Table 160 0000 0 (SP) 0 @ P ` p 0001 1 TC1(SOH) DC1 ! 1 A Q a q 0010 2 TC2(STX) DC2 " 2 B R b r s 0011 3 TC3(ETX) DC3 # 3 C S c 0100 4 TC4(EOT) DC4 $ 4 D T d t 0101 5 TC5(NEQ) TC8(NAK) % 5 E U e u 0110 6 TC6(ACK) TC9(SYN) & 6 F V f v 0111 7 BEL TC10(ETB) ' 7...

  • マニュアル

    ...0000 1001 0010 0011 0100 0101 0110 0111 1000 1101 1010 1011 1100 1101 1110 0 1 2 NUL TC7(DLE) 1111 Rightmost bits Row b4 to b1 3 4 5 6 7 (SP) 0 @ P ` p ! 1 A Q a q 8 9 10 11 12 13 14 15 Line 0 0001 1 TC1(SOH) DC1 0010 2 TC2(STX) DC2 " 2 B R b r 0011 3 TC3(ETX) DC3 # 3 C S c s 0100 4 TC4(EOT) DC4 $ 4 D T d t 0101 5 TC5(NEQ) TC8(NAK) % 5 E U e u 0110 6...

  • マニュアル

    ...settings UPC-E: Transfer C/D without an 0 in the beginning Section 4 Menu Sheet/Command List EAN-13: Transfer C/D EAN-8: Transfer C/D CODE39 detail settings Not calculate C/D Transfer C/D Not transfer ST/...

  • マニュアル

    ...settings UPC-E: Transfer C/D without an 0 in the beginning Section 4 Menu Sheet/Command List EAN-13: Transfer C/D EAN-8: Transfer C/D CODE39 detail settings Not calculate C/D Transfer C/D Not transfer ST/...

  • マニュアル

    ...1111 Rightmost bits Row b4 to b1 3 4 5 6 7 8 9 10 11 12 13 14 15 Line SECTION 6 ASCII Table 166 0000 0 (SP) 0 @ P ` p 0001 1 TC1(SOH) DC1 ! 1 A Q a q 0010 2 TC2(STX) DC2 " 2 B R b r s 0011 3 TC3(ETX) DC3 # 3 C S c 0100 4 TC4(EOT) DC4 $ 4 D T d t 0101 5 TC5(NEQ) TC8(NAK) % 5 E U e u 0110 6 TC6(ACK) TC9(SYN) & 6 F V f v 0111 7 BEL TC10(ETB) ' 7...

  • マニュアル

    ...0000 1001 0010 0011 0100 0101 0110 0111 1000 1101 1010 1011 1100 1101 1110 0 1 2 NUL TC7(DLE) 1111 Rightmost bits Row b4 to b1 3 4 5 6 7 (SP) 0 @ P ` p ! 1 A Q a q 8 9 10 11 12 13 14 15 Line 0 0001 1 TC1(SOH) DC1 0010 2 TC2(STX) DC2 " 2 B R b r 0011 3 TC3(ETX) DC3 # 3 C S c s 0100 4 TC4(EOT) DC4 $ 4 D T d t 0101 5 TC5(NEQ) TC8(NAK) % 5 E U e u 0110 6...

  • マニュアル

    ... section of the tip that includes the emitter/receiver. Doing so could shift the connection of the linked straight section and cause the measurement performance to deteriorate. 12. Firmware Please utilize Ver. 2.110 sensor controller firmware or above when using the ZW-...

  • マニュアル

    ...Lower 4 bits Upper 4 bits 0 1 2 3 4 5 6 7 8 9 A B C D E F 0 1 2 3 4 5 6 D SP 0 @ P ` E S D 1 A Q a H 1 ! S D 2 B R b X 2 ” E D C S c X 3 # 3 E D D T d T 4 $ 4 E N E U e Q K % 5 A S F V f K N & 6 B E L B B C S H N E T L M S F H B E...

  • マニュアル

    ...-2 Cameras and Related Color FH-SC04 FH-SM04 Monochrome 0.3 megapixe Model Time *1 Monochrome 2 megapixels 1-2 Sold Separately Appearance FZ-SFC FZ-SF 12.5 ms FZ-SPC FZ-SP 1-5 1 Confirm the Package Appearance Type Intelligent Compact Digital CMOS Cameras (Camera + Manual Focus Lens + High power Lighting) *6 *1. *2. *3. *4. *5. *6. Description Image Acquisition Color/ Monochrome Model Time *1 Narrow view Color 16.7 ms FZ-SQ010F Standard view Color FZ-SQ050F Wide View (longdistance) Color FZ-SQ100F Wide View (shortdistance) Color FZ-SQ100N The image acquisition time ...