全 31668 件が検索されました。(521 - 540件を表示)
- マニュアル
... system in which you use the CJ or NJ-series products must also comply with the standards, consult with your OMRON representative. Application conditions are defined according to the installation location. Application may not be possible for some installation locations. Usage Conditions for NK and ...
- マニュアル
..._AlarmPos BOOL BOOL LREAL BOOL BOOL UINT LC_Error LC_ErrorID LC_ErrorIDEx LC_TeachedLog LC_ScanLog LogDataCSVRead_instance LogDataCSVWrite_instance LW_Done LW_Busy LW_Error LW_ErrorID LW_ErrorIDEx LR_Done ...
- マニュアル
... of the I/O connector are provided below. Lock the I/O connector when inserted to prevent unintentional disconnection. The connector can only be inserted in the correct way. The Lock-and-Release Latch connector is a Phoenix Contact type DFMC 1,5/ 3-ST-3,5-...
- マニュアル
... of the I/O connector are provided below. Lock the I/O connector when inserted to prevent unintentional disconnection. The connector can only be inserted in the correct way. The Lock-and-Release Latch connector is a Phoenix Contact type DFMC 1,5/ 3-ST-3,5-...
- マニュアル
... the I/O connector are provided below. The I/O connector is locked when inserted to prevent unintentional disconnection. The connector can only be inserted in the correct way. The Lock-and-Release Latch connector is a Phoenix Contact type DFMC 1,5/ 3-ST-3,5-...
- マニュアル
... the I/O connector are provided below. The I/O connector is locked when inserted to prevent unintentional disconnection. The connector can only be inserted in the correct way. The Lock-and-Release Latch connector is a Phoenix Contact type DFMC 1,5/ 3-ST-3,5-...
- マニュアル
...Insulation resistance Refer to the individual specifications of NX Units. Dielectric strength Refer to the individual specifications of NX Units. Applicable standards cULus: Listed (UL508), ANSI/ISA 12.12.01, EU: EN 61131-2, C-Tick or RCM, KC (KC Registration), NK, and ...
- マニュアル
... with the following shipbuilding standards. Applicability to the shipbuilding standards is based on certain usage conditions. It may not be possible to use the product in some locations. Contact your OMRON representative before attempting to use a Controller on a ship. Usage Conditions for NK and ...
- マニュアル
... to the NJ/NX-series Troubleshooting Manual. • Added information on the NX1P2-9B. 06 April 2022 • Corrected mistakes. Added information to Terms and Conditions Agreement. Date Revised content Original production Corrected mistakes. Added shipbuilding standards (...
- マニュアル
... with the following shipbuilding standards. Applicability to the shipbuilding standards is based on certain usage conditions. It may not be possible to use the product in some locations. Contact your OMRON representative before attempting to use a Controller on a ship. Usage Conditions for NK and ...
- マニュアル
... following shipbuilding standards. Applicability to the shipbuilding standards is based on certain usage conditions. It may not be possible to use the product in some locations. Contact your OMRON representative before attempting to use a Controller on a ship. Usage Conditions for NK and ...
- マニュアル
...F3SGSR/PG B2 A2 Workpiece L Reflected light (3) (2) D (1) Interference between muting sensors • Use sensors with mutual interference prevention (such as retro-reflective E3Z-R series) • Use laser-type sensors (such as laser-type E3Z-...
- マニュアル
...1720□-36000 For details, refer to Viper 650 1720□-36020 the Robot 1720□-36010 Connection Guide 1720□-38000 listed in Related 1720□-38020 Manuals. Viper 850 1720□-38010 FANUC Vertical multi-joint robot Corp. ...
- マニュアル
... or system in which you use the NX-series product must also comply with the standards, consult with your OMRON representative. Application conditions are defined according to the installation location. Application may not be possible for some installation locations. Usage Conditions for NK and ...
- 商品情報
...割付チャネル数値 文字列 ○ ○ なし 入出力リレー H 保持リレー ○ ○ ○ A 補助記憶リレー ○ ○ ○ LR リンクリレー ○ ○ ○ T タイマ現在値 × △ △ TU タイムアップフラグ × × × C カウンタ現在値 × △ △ CU カウントアップフラグ × × × W 内部補助リレー ○ ○ ○ TK タスクフラグ ×...
...マートセンサ レーザ式CCD測長センサ 形ZX-GT□□S スマートレーザヘッド CMOSタイプ 形E3NC-SH100/250 セ ーフティ 形E3Z-LR 形E3Z-LL 形E3NC-LH01 スマートレーザヘッド リレ ー Class1(Laser Notice No.50) 形E3NC-LH02 形E3NC-LH03 Class Ⅰ セーフティレーザスキャナ 形OS32C Class Ⅱ スマートセンサ レ...
- カタログ
... MCEP/MSPP Series NEW MLEP Model Number Legend 3Z4S-LT MLEP-A These constant-current power supplies are designed specifically for the MCEP Series of High-power LED Spot Lights and MSPP Series of LED Spot Lights. NEW MLEP Analog MLEP-A035W1 ...
- カタログ
...、3chをマルチボルテージ(AC100-240V)入力対応とCEマーキング対応でご用意しました。 定格/性能形式 MLEP-A035W 1LR-100V MLEP-A035W1 LR-200V MLEP-A070W1 LR-100V MLEP-A070W1 LR-200V MLEP-A035W3 LR-100V MLEP-A035W3 ...
- カタログ
...け形) ○ E(拡張形) ○ ロングタイプ ○ ショートタイプ ○ 電気用品安全法取得規格 参照 ○ 英国船級協会 (LR) ―― ○ ―― ○ ―― ○ CEマーキング ―― ○ ―― ○ ―― ○ オプション 1046ページ 外形寸法および動作特性曲線 1032ページ *1. 標準形の定格遮断電流の中で( ) は3A定格電流製品のみに該当 *2. C1:...
- カタログ
...1,024点(リモートI/Oシステム構築時 2,048点) 内部補助リレー 2,768点 特殊補助リレー 304点 リンクリレー(LR) 1,024点 保持リレー(HR) 1,600点 データメモリ(DM) 4,096ワード 内部 補助記憶リレー(AR) 448点リレ タイマ、カウンタ 512点ー (TIM、CNT) 拡張データ...