全 31668 件が検索されました。(581 - 600件を表示)

  • マニュアル

    ...9 300±30 Four, Z dia. ia. Dimensions of shaft end with key (-S1) C 3 LL 5 5 S dia. G D1 d D2 dia. 11 2 3 QK C LR Model LL LR Dimensions (mm) D1 D2 G C Z S QK R7M-A20030-@ R7M-A40030-@ 96.5 124.5 30 30 60 60 70 70 50h7 50h7 6 6 5.5 5.5 14h6 14h6 20 20 R7M-A75030-@ 145 40 80 90 70h7 8 7 16h6 30 ■ ● Cylinder-style Servomotors with a Brake 200 W/400 W/750 W R7M-A20030-B(S1)/-A40030-B(S1)/-...

  • マニュアル

    ...: G008 to G255 CS Series and C200HX/HG/HE IR Area 1: IR 000 to IR 235 IR Area 2: IR 300 to IR 511 C200HS CS Series HR Area: HR 00 to HR 99 HR: H000 to H099 LR Area: CIO: 1000 to 1063 LR 00 to LR 63 C200HX/HG/HE HR Area: HR 00 to HR 99 ...

  • マニュアル

    ...3,000-r/min Servomotors without a Brake 200 V AC: 200 W/400 W/750 W R88M-W20030H(-S1)/-W40030H(-S1)/-W75030H(-S1) [Incremental] R88M-W20030T(-S1)/-W40030T(-S1)/-W75030T(-S1) [Absolute] Dimensions (mm) Model 300 ±30 LL ...

  • マニュアル

    ... External and Mounted Dimensions 2-2-2 Servomotors 200-W/400-W/750-W Servomotors without Brakes R7M-Z20030-S1/Z40030-S1/Z75030-S1 Output Section on 750-W Servomotor S dia. D1 dia. Model L LL LM LR C D1 D2 G (mm) (mm) (mm) (mm) (mm) (mm) (mm) (mm) R7M-Z20030-S1 125.5 95.5 70 30 60 70 50h8 6 R7M-Z40030-S1 148.5 118.5 93 30 60 70 50h8 6 107.5 40 80 90 70h8 8 R7M-Z75030-S1 173 133 Key groove D2 dia. Key Z (mm) Four, 5.5 ...

  • マニュアル

    .../400-W/750-W Servomotors without Brakes R7M-Z20030-S1/Z40030-S1/Z75030-S1 Output Section on 750-W Servomotor Model R7M-Z20030-S1 R7M-Z40030-S1 R7M-Z75030-S1 2-8 D2 dia. L LL LM LR C D1 D2 G Z (mm) (mm) (mm) (mm) (mm) (mm) (mm) (mm) (mm) 125.5 95.5 70 30 60 70 50h8 6 Four, 5.5 dia. 148.5 118.5 93 30 60 70 50h8 6 Four, 5.5 dia 173 133 107.5 40 80 90 70h8 8 Four, 7 dia Key groove D1 dia. S dia. Key...

  • マニュアル

    ...(-S2) /-G75030H(-S2)/-G20030L-B(S2)/-G40030L-B(S2) /-G20030H-B(S2)/-G40030H-B(S2)/-G75030H-B(S2) 2 INC /-G75030T(-S2)/-G20030S-B(S2)/-G40030S-B(S2) /-G20030T-B(S2)/-G40030T-B(S2)/-G75030T-B(S2) Brake connector Motor connector ...

  • マニュアル

    ...(S2)/-G40030H-B(S2)/-G75030H-B(S2) INC Standard Models and Dimensions R88M-G20030S(-S2)/-G40030S(-S2)/-G20030T(-S2)/-G40030T(-S2) /-G75030T(-S2)/-G20030S-B(S2)/-G40030S-B(S2) /-G20030T-B(S2)/-G40030T-B(S2)/-G75030T-B(S2) Brake connector Motor connector ...

  • マニュアル

    ... connector is supplied with the I/O Box. The I/O connector on the I/O Box provides Input and Output signals. OMRON is not responsible for the operation or performance of any other connector. Model Appearance DFMC 1,5/ 12-ST-3,5-...

  • マニュアル

    ....K.) (1 to 3 pins) 350550-6 (Tyco Electronics AMP K.K.) (4 pins) 350550-3 (Tyco Electronics AMP K.K.) No. 1 2 3 4 Symbol Phase U Phase V Phase W FG Plug housing: LR-04-1 (J.S.T. Mfg Co., Ltd.) Crimp terminals: LLM-61T-2.0 (J.S.T. Mfg Co., Ltd.) [R88A-CAWH0R5B1/R88A-CAWH0R5B2] Cable AWG16×6C UL2464 Symbol Phase U Phase V Phase W FG Brake Brake No. 1 2 3 4 5 6 R88A-CAWH0R5S1 Connector cap: 350781-1 (Tyco Electronic AMP K.K.) Connector socket: 350550-3 (Tyco Electronic AMP ...

  • マニュアル

    ... Voltage: 100 V or 200 V) ■ 50 W or 100 W motor (100 V or 200 V) ● G5 without 50 W or 100 W brake D2 dia. □C □C KL1 KL1 ● G without 50 W or 100 W brake LL LR LL ● G with 50 W or 100 W brake Motor Specifications capacity Without brake 50 W With brake Without brake 100 W With brake Series G series G5 series G series G5 series G series G5 series G series ...

  • マニュアル

    ... Voltage: 100 V or 200 V) ■ 50 W or 100 W motor (100 V or 200 V) ● G5 without 50 W or 100 W brake D2 dia. □C □C KL1 KL1 ● G without 50 W or 100 W brake LL LR LL ● G with 50 W or 100 W brake Motor Specifications capacity 50 W Without brake With brake Without brake 100 W With brake ● G5 with 50 W or 100 W brake Dimension [mm] D1 D2 46 30 46 30 46 30 46 30 Motor model R88MG05030□ K05030□ G05030□-B□ K05030□-B□ LL 72 72 102 102 ...

  • マニュアル

    ...戸s£誇一旦→'.口話口回操作キー因と[∋ 厩パラメータ仮数指数小数点位置範囲口刀(]窃∼9.9999 10ー9∼∫LC'●ヨ ζi`,白白Lit,Lr),∫自`. 小数点イ立直 L"':tt:tt=il:f 指数ユ ",「}'「'一σ lt-tJ-lt-t iコ1秒パンク2--4プリスケール次ページから戸5`L己習 ![n} ε6二Pnへ(...

  • マニュアル

    ... and CS1. Refer to related manuals for details. Item I/O allocation Basic I/O I/O allocation Special I/O I/O allocation Group-2 High-density I/O Special Relay Area (SR) Link Relay Area (LR) SYSMAC BUS Area Error Log Area C200H CS1 "Free location and fixed word allocation" "Free location and free word allocation" Change the word and bit addresses used in the program. IR 100 to IR 199 CIO 2000 to CIO 2199 (10 words allocated for each Unit No.) (10 words allocated for each Unit No.) DM 1000 to DM 1999 D20000 to ...

  • マニュアル

    ... in the program. I/O allocation Group-2 High-density I/O IR 030 to IR 049 (2 or 4 words allocated for each I/O word) Special Relay Area (SR) SR 236 to SR 255 Link Relay Area (LR) SYSMAC BUS Area LR 00 to 63 The allocation is decided in the same way as Basic I/O Units depending on the installed position (rack and slot). Change the word and bit addresses used in the program. (1) Auxiliary Area and bits Change the word and bit addresses used in the program. (2) Condition flags and clock pulses...

  • マニュアル

    ... unit: Only 0.1ms Interrupt intervals are fixed when MSKS instruction is executed. Only reset/start can be executed by MSKS instruction. [Replacement Guide]From CPM1A to CP1E 24  I/O memory Item CIO Work Area (WR) Link Area(...

  • マニュアル

    ... 0.1ms Interrupt intervals are fixed when MSKS instruction is executed. Only reset/start can be executed by MSKS instruction. [Replacement Guide]From CPM2A to CP1E Included 24  I/O memory Item CIO Work Area (WR) Link Area(...

  • マニュアル

    ...Input area (PLC to FZ5 Sensor D10100 (FZ5 Sensor Controller Controller) D10009 to PLC) 20 bytes D10123 48 bytes ■Details on output area address Bit 15 14 13 12 11 10 9 ERC D10000 LR D10001 D10002 D10003 D10004 D10005 D10006 D10007 D10008 D10009 8 7 6 5 4 3 2 - - - - - - XEX E - - - - - - - - - - - - - - - - - - - CMD-CODE 1 Meaning 0 Command area Control input - DSA (2 words) Command code (2 words) STE EXE P CMD-PARAM Command parameters (6 words max.) EXE: Command Execution Bit: Turns ON to execute a command. STEP: Measure Bit: Turns ON to execute a measurement. XEXE: Flow ...

  • マニュアル

    ...(DC500V メガにて) 安全規格 UL508/CE/UKCA/C22.2 No.107.1-01 規格 EMI 放射妨害電界強度 EN61000-6-4/FCC/ICES/RCM/KC 対応船舶規格 LR/DNV/EN60945※8 内部消費電力(通常時※2/最大時※3) 7W/22W 11W/41W 14W/60W 18W/80W シリア RS232C(インターフェイス形状) 有(RJ45) ル通信 USB(インターフェイス形状) 有(...

  • マニュアル

    ...), Host Link Select Host Link to communicate in Host Link format. Interface RS-232C (default), RS-422 Set the data transfer method used to connect the Controller and host. Read Area I/O (I/O bits) (default) HR (holding bits) ...

  • マニュアル

    ...間隔変更不可 MSKS 命令はリセットスタートのみ対応 ◆ I/O メモリ 項目 CIO 内部補助リレー(WR) リンクリレー(LR) 一時記憶リレー保持リレー(HR) 特殊補助リレー(AR) 補助記憶リレー(CPM1A のみ) タイマカウンタデータメモリ タスクフラグインデック...