全 44876 件が検索されました。(4601 - 4620件を表示)
- カタログ
...OFF” ) (U1動作 E2 停止始動渇水 ・電源の接続 AC100Vの場合、S0∼S1間/AC200Vの場合、S0∼S2間・E3とE4間に押ボタンスイッチ (a接点)を入れてください。 ・押ボタンスイッチをはなしてポンプが停止する場合は、さらに押ボタンスイッチを押しつづけてください。...
- カタログ
...Floatless Level Switch (Compact Type) Floatless Level Switch (Compact Type) 61F-G@N CSM_61F-G_N_DS_E_3_5 Improved Design for a More Lightweight Construction and Reduced Standby Power Consumption. • Standby power reduced to 85% or less of previous models. (Applicable to 61F-GN.) • Weighs only 85% or less of previous models. (Applicable to 61F-G3N/-G4N.) • Easy identification of operating status with LED operation indicator. • Increased reliability of internal relay (micro load: 5 VDC, 1 mA) to enable PLC input. • Electrode terminals and other wiring terminals are separated for easy wiring. • Select from three mounting methods: ...
- カタログ
...[-] 61F-G[]N Data Sheet Floatless Level Switch (Compact Type) 61F-G@N CSM_61F-G_N_DS_E_3_6 Improved Design for a More Lightweight Construction and Reduced Standby Power Consumption. • Standby power reduced to 85% or less of previous models. (Applicable to 61F-GN.) • Weighs only 85% or less of previous models. (Applicable to 61F-G3N/-G4N.) • Easy identification of operating status with LED operation indicator. • Increased reliability of internal relay (micro load: 5 VDC, 1 mA) to enable PLC input. • Electrode terminals and other wiring terminals are separated for easy wiring. • Select from three mounting ...
- カタログ
...給水の自動運転接 続・電源の接続 AC100Vの場合、S0∼S1間 AC200Vの場合、S0∼S2間・破線のように E1′と E3 間に押ボタンスイッチ (a接点) を入れてください。 ・通常運転時に低水位警報がでてポンプが停止した場合は(U1動作“OFF”) (水位が E2′に達していない)、押ボ...
- カタログ
...Floatless Level Switch (Plug-in Type) Floatless Level Switch (Plug-in Type) 61F-G@P CSM_61F-G_P_DS_E_3_2 Compact, Space-saving Plug-in Type Ideal for Pump Panels or Building into Equipment. • Large switching capacity: 5 ...
- カタログ
...[-] 61F-G[]P Data Sheet Floatless Level Switch (Plug-in Type) 61F-G@P CSM_61F-G_P_DS_E_4_1 Compact, Space-saving Plug-in Type Ideal for Pump Panels or Building into Equipment. • Large switching capacity: 5 ...
- カタログ
...10 1 11 2 *高感度用の形61F-G□PHは先動作方式になっており、電源電圧の印加によって内蔵リレーがいったんa接点側に動作したあと制御対象液体のレベルに従います。 ご購入 当社販売店 または オムロンFAストア www.fa.omron.co.jp 2 61F-G□P ■...
- カタログ
...、機器、設備またはシステム等への「当社商品」の組み込み又は利用を含みます。 (5) 「適合性等」:「お客様用途」での「当社商品」の(a)適合性、(b)動作、(c)第三者の知的財産の非侵害、(d)法令の遵守および(e)各種規格の遵守 2. 記載事項のご注意 「カタログ...
- カタログ
...certified for safety standards, refer to your OMRON website. Refer to Safety Precautions on page 12.
• Battery for use in locations without AC power supply • Adjustable sensitivity, with an operating resistance range of 0 to 100 kΩ, allows use for ... - カタログ
... ⑤ ⑥ ①制御用途 LS:自動給・排水 ②構造 CP:コンパクト・プラグインタイプ ④機能 N:一般用 S:高機能(順動作) A:高機能(先動作) B:DC電源 ③ピン数 11 :11ピン 08 :8ピン ⑤出力 T:トランジスタ R:リレー ⑥電源電圧 ...
- カタログ
...1 MΩ (see note 1) 0 to approx. 5 MΩ (variable) Interelectrode release resistance Approx. 5 M to ∞ Ω Operate resistance + 2.5 MΩ max. Cable length 5 m (see note 2) (see note 3) Control output 0.3 A, 220 VAC (Inductive load: cosφ = 0.4) 1 ...
- カタログ
...1 MΩ (see note 1) Interelectrode release resistance Approx. 5 M to ∞ Ω 0 to approx. 5 MΩ (variable) Operate resistance + 2.5 MΩ max. Cable length 5 m (see note 2) (see note 3) Control output 0.3 A, 220 VAC (Inductive load: cosφ = 0.4) 1 ...
- カタログ
...的500万回以上約380g 使用周囲温度使用周囲湿度絶縁抵抗耐電圧寿命質量 X S2 6 リレー 1 アース 8 X/a Tb 2 リレー各回路へ パワー回路 7 X レベル検出回路 AC100V または 200V E1 7 E2 8 S1 5 定電圧回路 パワー回路 E3 1 *3. 電極回路電流は直流...
- カタログ
... maintenance due to compatibility with the 61F-GPN-V50 series Refer to Safety Precautions on page 5. For the most recent information on models that have been certified for safety standards, refer to your OMRON website. Model Number Legend 61F - WL - CP @ - N R ...
- カタログ
...構造 CP:コンパクト・プラグイン ③ピン数 11 :11ピン 08 :8ピン ④機能 N:一般用 ⑤出力 R:リレー ⑥電源電圧 A:AC100-240V ■種類/標準価格品名 形式 漏水検知器漏水検知帯 標準価格(¥) 61F-WL-CP11-NRA 15,900 61F-WL-CP08-NRA 15,900 形F03-16PE/-16PT/-15/-16PS/-16SF/-16SFCを参照してください。 検知帯...
- カタログ
... Level Control Applications is designed to help you select Level Controllers, Electrodes, and Sensing Bands according to the needs of specific water level control applications and goals. Please use this guide to help you select devices for your water level control applications. Water Level Control ...
- カタログ
...度用 形61F-□Hの場合高 感 度 用 は 回 路 構 成 上、「 先 動 作 方 式 」 と な っ て い ます。 電 源 電 圧 の 印 加 に よ っ て 内 蔵 リ レ ー が 一 旦a接 点側 に 動 作 し、E1 ~ E3 間 電 極 が 導 通 状 態 に な っ た とき にb接 点 側 に 復 帰 し ま す。 高 感 度 以 外 の 他 の タ イ プとは逆の動...
- カタログ
...2.5 30.0 60.0 5.0 30.0 36.2 10.8 27.1 52.4 22.5 温度 (℃) 濃度 (%) 固有抵抗 (Ω・cm) ビール(A社) ポートワイン(K社) ウイスキー(T社) 日本酒(K社1級) 12 12 12 12 ― ― ― ― 830.0 966.0 14,608.0 1,743.0 硫酸銅 CuSO4 18 硫酸第1鉄 FeSO4 18 硝酸銀 AgNO3 18 5.0 60.0 1.25 2.5 5.0 20.0...
- カタログ
...体型 (φ30の場合) 形式基準(セット組み合わせ発注形式)……操作部・LED本体部をセットにしてお届けします。 ① ② ③ ④ 形 A 1 6 5 E - LS - 24D - 02 IP65(耐油形) ①操作部形状・機能記号 ③接点構成機能 S 非照光 LS 照光 M 非照光 LM 照光 操作部径 φ30 プッシュロックターンリ...
- カタログ
...さい」をご覧ください。 機種一覧形状正方形 長方形 はんだづけ端子/ タブ端子 丸形 形A165K-Jシリーズ 形A165K-Aシリーズ 形A165K-Tシリーズ 形A165K-Jシリーズ 形A165K-Aシリーズ 形A165K-Tシリーズ クイックコネクタ 形式構成 ■形式基準 ・・・・・・・・・・・・・・・・・・ 操作部・スイッチ部・...