全 5560 件が検索されました。(3541 - 3560件を表示)
- マニュアル
... the Journal folder, which is a Windows network-shared folder. Data collection (sampling) may not be possible if these folders or files are deleted. If any of these folder or files is deleted, perform the procedure to set data collection (sampling) from the SPU-Console. ...
- マニュアル
...設置してください。 容 F ITFの詳細設定 G STFの詳細設定 H NW7の設定 I CODE39の設定 J CODE93の設定 K CODE128の設定 L EAN128の設定 3) 設定内容読み出しコマンド R ■ 接続 (1)コネクタのピン配列 コマンド正常受付時、BCRからのレスポンス(設定内容)はACKに続...
- マニュアル
...源が点灯しブザーも鳴動しつづけます) EAN128ラベル CODE128ラベル [F1]ABCD[F1]E A[F1]BCD[F1]E ABCDE ABCD[F1]E "W"ABCD[GS]E "W"ABCD[GS]E "K"ABCDE "K"ABCD[GS]E "K"ABCDE "K"ABCD[GS]E 不読不読不読 "W"ABCD[GS]E "W"ABCD[GS]E 不読 内 容 バーコード "...
- マニュアル
...-8 STF (2 of 5 5bar) ID A C A B H バーコード体系 ITF NW-7 CODE39 ID I N M CODE93 CODE128 L K EAN128 W 桁数 : バーコードデータの桁数を2バイトで示します。 但し、UPC、EANコードの場合は省略されます。 {N1:10の位 (0∼9) 、N2:1の位 (0∼9)} ■外形図 ■接続 ●バーコードリーダ (65mm...
- マニュアル
...Thefollowingisadescriptionoftheoperationsrequiredtoreadthe contentsofanydesiredaddressiRthepositioncontrolunit'smemory. Timingchart Thisisareferencetimingchanforreadinguserdata.Thetimesindicated bysuchexpressionsas"1scanclock",etc.,areforreferenceonlyand willvaryinactualapPlication. Userdata (PC→POsitioncOntrolunit} Programdatareadrelay (PC→positibncontrolunio ACK (positioncontrolunit→PC) Programdatatransmitrelay (pesitioncontrolunit→PC) Readdata (POsitioncOntrOlunit→PC) D。 t。 ,t,d』rlsca・cb・...
- マニュアル
....2 A min (1.6 A typical) Residual Voltage ON Response Time 0.8 V max. 0.1 ms max. Power for External Supply 35 mA 24 VDC +10%/–15% min. Alarm Output (See note) No. of outputs: 1 (2 kΩ internal resistor) Connectable Units: Only the following DC Input Units and alarm output LED indicators can be connected: C200H-ID001, ID211, ID212, IM211 (DC), IM212 (DC), ID215, ID501, MD115, MD215, MD501 Weight Dimensions 400 g max. B-shape OFF Response Time 0.3 ms max. Internal Circuit Output LED indicator Short-circuit protection circuit Circuit Configuration to 0V...
- マニュアル
...+ B0 B1 B2 + Output – ––– + Output – Sensor 1 Sensor 2 When connecting outputs to logic external circuits, the external circuits must be designed to be compatible with the output specifications of the Output Terminal (pull-up resistance: 4.3 ...
- マニュアル
... to the PC (Programmable Controller). This data can be further manipulated and transferred to other I/O Units for extended system control. The C200H Temperature Sensor Unit is available in four models. The C200HTS001/002 are for use with thermocouples, and can be used with ...
- マニュアル
...New Commands The C500-IDS01-V2 and C500-IDS02-V1 incorporate data management commands, with which it is possible to check the reliability of the Data Carrier’s data. The details of the commands are as follows: Function Checking of data Command MD-...
- マニュアル
...CountingSpeedswtihPhaseDifferentiallnputs Section2・2 2-2 nin h P rnilEn BoththeC'rOOIandCTOI2Countershaveaphasedifferentiali叩utmede,in whichthephasedifferenceoftheinputsdetermineswhetherthecountwillbeincrementedordecremented.ThemaximumpuisefrequencypOssibleforphase differentialinputsisdeterminedbythespecificationsofthelncrementalEncoder connectedtotheCounter、ThefollowingexampleshowscalculationsforaCTOI2 connectedtoanlncrementalEncoderwitharesolutionof500pulses/revolution. DirectionofrotationisasviewedfromtheendoftheEncodershaft. CounterclockwiseRotatien h31。 ∋ ON l叩utA OFF −CCWdirection →{...
- マニュアル
...4 6 E F DM 0013 4 7 4 8 G H DM 0014 4 9 4 A I J DM 0015 4 B 4 C K L DM 0016 4 D 4 E M N DM 0017 4 F 5 0 O P 5-22-4 00000 MSG ABCDEFGHIJKLMNOP LONG MESSAGE – LMSG(47) Operand Data Areas S: First source word (ASCII) Ladder Symbols IR, AR, DM, HR, TC, LR LMSG(47) @LMSG(47) S S D D --- --- D: Destination # (000) ---: Not used. Limitations Can be performed with the CPU11-E only. S through S+15 must be in the...
- マニュアル
...縮縫『船下㌔f。 il白wlngheadingsappearintheleftcoiumnoXhemanuaitohelpyoulocatedifierenttypes。 f intormation, 閥o聾eindlcates治for『猟書ionofPEヨr宝iC剖a『interestfore輔oi臼ntand己onvenientop已ration oftheproduct. e,2,3_1.lnCticatesllstsofonesoPt,oranother,suchasprocedu1es,che己...
- マニュアル
... the leakage current is less than 1.3 mA, there should be no problem. If the leakage current is greater than 1.3 mA, determine the value and rating for the bleeder resistor using the following formulas. I = leakage current in mA 7.2 ...
- マニュアル
.... . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . C20, P-type, and K-type Systems . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . C120 Systems . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . C500 Systems . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . C1000H and C2000H Systems . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . C200H System . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . Combined Systems . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . Connection Precautions . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . SECTION 3 Operations . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 3-1 3-2 3-3 3-4 Block Diagrams . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . I/O Link Unit Operation . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . Unit Number and I/O Word Allocation . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . I/O Word Allocation Examples . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . SECTION 4 Unit Components and Switch Settings . . . . . . . . . . . . . . . 4-1 4-2 4-3 4-4 Remote I/O Units . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . I/O Link Units . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . Optical I/O Units . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . Switch Settings . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . SECTION 5 System Installation . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 5-1 5-2 5-3 Dimensions . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . Optical Fiber Cable . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . Wiring . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . SECTION 6 I/O ...
- マニュアル
... V) 10 Origin proximity input (12 to 24 VDC) 9 8 7 6 Output power (0 V) 5 Output power (0 V) CW pulse or nondirectional pulse output 4 CW pulse or nondirectional pulse output (1.6 kΩ) CW pulse or direction signal output 3 CCW pulse or direction signal output (1.6 ...
- マニュアル
.... . . 102 105 108 108 108 110 111 112 113 115 115 118 122 101 Section 8-1 Data Word Allocations 8-1 Data Word Allocations The lowercase letters j, k, l, m, and n designate the IR and DM area words for the programming examples in this section. The Position Control Unit is mounted on word n for output and word n+1 for input. The value n depends on the mounting position of the Position Control Unit. The following DM area entries for commands and positioning actions should be cross-referenced to programming examples that follow. Refer to ...
- マニュアル
...L L L 15 L COM 5 VDC NC NC Because the output data is negative logic, the terminal output goes low when output data is logical 1. TTL 10 kW + 10 kW 12 kΩ Dimensions 98 E-shape Appendix B Specifications DC Input/Transistor Output Unit 3G2A5-MD211CN Output (word n) Input (word n+1) Input Voltage 12 to 24 VDC +10%/–15% 0.1 mA max. Input Impedance 2.2 W Residual Voltage 1.5 V max. Input Current 10 mA typical (at 24 VDC) Fuse Capacity 1 per circuit, 2 total (not user replaceable) ON Voltage 10....
- マニュアル
...4 6 E F DM 0013 4 7 4 8 G H DM 0014 4 9 4 A I J DM 0015 4 B 4 C K L DM 0016 4 D 4 E M N DM 0017 4 F 5 0 O P 5-23-3 00000 MSG ABCDEFGHIJKLMNOP BIT COUNTER – BCNT(67) Operand Data Areas Ladder Symbols N: Number of words (BCD) BCNT(67) @BCNT(67) N N SB SB R R IR, AR, DM, HR, TC, LR, # SB: Source beginning word IR, SR, AR, DM, HR, TC, LR R: Destination word IR, AR, DM, HR, TC, LR...
- マニュアル
... the 0-V terminal and only one of the other terminals, i.e., do not supply more than one voltage for any input. The circuits are shown on the following pages. 13 Section 2-2 Wiring C200H-CT001-V1 Input Circuits 1.6 ...
- マニュアル
...BeforeOperation……・…・・……………・…・・ 2-1Nomenclature,Switches,andIndicatOrs 2-2W垣ng 2-3WiringPreca頭ons SECTION3 TrialMotorOperation 3-1 3_2 3・-3 3-4 3-5 3-6 W垣ng ●●●●●■●●●●●●●●●●◆●●●●●.●..●● SystemSet血gProcedure Ch㏄kMotorL㏄...