全 2436 件が検索されました。(261 - 280件を表示)
- カタログ
...Power Supply, 100-240VAC, +24VDC, M12 12-Pin Socket 6 QX-1 M12 to Smart Light Power and Strobe Control Cables 7 8 Part Number 1 Meter US/Euro Plug 97-000012-01 3 Meter - Continuous Power 61-000204-01 M12 Plug on QX-1 to 5 Pin Socket on light 3 Meter - Strobe Control ...
- カタログ
...40Dia. (AN OPTIONAL EXTRA MOUNTING SCREW HOLES) 4-M1.4 Tightening torque: 0.54N · m P LENGTH0.8M P.C.D.74±0.2 25 Tightening torque: 0.54N · m FLV-DR6030UV DIFFUSION BOARD MOUNTING FRAME Q 61.86Dia. 112Dia. 60Dia. P.C.D.100 ±0.2 120Dia. 86Dia. (MOUNTING SCREW HOLES) 4-M3 Insert Limit 3 79Dia. O 48.8Dia. (AN OPTIONAL EXTRA MOUNTING PART) M92 47Dia. 92Dia. P.C.D.70 ±0.2 (MOUNTING SCREW HOLES) 4-M3 Insert Limit 3 30Deg. EMITTING SURFACE 21 EMITTING SURFACE LENGTH0.8M 3.5 75Dia. I LED Characteristics 30Deg. EMITTING SURFACE (...
- カタログ
...10.5 39.5±0.1 (42.3) 39.5 M3 or 3.5-dia. hole 78.5 max. (35.8) 3.5-dia. hole 35.5 17.2 4 31 max. 16 max. 61 max. P2RFZ-05 7 1.5 5-M3.5×8 4 dia. Terminal Arrangement/ Internal Connection Diagram (Top View) Mounting Hole Dimensions 4.2-dia. hole 4 39.5 35.5 71.5 max. 9.5 3 30 30±0.1 13.8 5 1 4.2 2 1 M3 (M3 x 16) or 3.2-dia. hole 26.5 max. 19.5 max. 54 max....
- カタログ
....5±0.1 (42.3) 39.5 M3 or 3.5-dia. hole 78.5 max. (35.8) 3.5-dia. hole 5 35.5 1 17.2 4 31 max. 16 max. 61 max. P2RFZ-05 7 1.5 5-M3.5×8 4 dia. Terminal Arrangement/ Internal Connection Diagram (Top View) Mounting Hole Dimensions 4.2-dia. hole 39.5 9.5 4 30 3 35.5 71.5 max. 30±0.1 13.8 1 4.2 26.5 max. 5 2 1 M3 (M3 x 16) or 3.2-dia. hole 19.5 max. 54 max....
- カタログ
...24 max. 43 max. Terminal Arrangement/ Internal Connections (Top View) Two, 4-dia. holes or M3.5 screw holes 5 4 3 2 1 COM IN side IN side Operation indicator 50±0.3 61 max. 1 2 3 1 OUT side 3 4 OUT side 12 11 16 34.5±0.2 Eight, M3.5 Phillips head screws 2 4 15 10 14 9 13 7 Note: Do not reverse the coil polarity. Connector Terminal G6B-4FPND Mounting Holes (Top View) 24 max. 43 max. Two, 4-dia. holes or M3.5 screw holes IN side 50±0.3...
- カタログ
... refers to terminals 0-1, pole 1 refers to terminals 13−14, pole 2 refers to terminals 23−24, pole 3 refers to terminals 33−34, pole 4 refers to terminals 41−42 or 43−44, pole 5 refers to terminals 51−52, and pole 6 refers to terminals ...
- カタログ
...Terminals Arrangement/Internal Connections Diagram (Top View) G7SA-3A1B Mounted G7SA-2A2B Mounted A1 (0) A2 (1) A1 (0) A2 (1) 12 34 44 24 12 34 44 22 11 33 43 23 11 33 43 21 3.4 61 35.4 Operation indicator 100 22.5 35.4 (4) 4.5 Note: 1. The numbers in parentheses are traditionally used terminal numbers. 2. Terminals 23-24, 33-34, and 43-44 are normally open. Terminals 11-12 and 21-22 are normally closed. Push-In Plus terminals 6 poles P7SA-14F-ND-PU Terminals Arrangement/Internal Connections Diagram (Top ...
- カタログ
...1 2 3 4 5 6 K4 K3 a PE T21 14 24 34 42 B b K2 K3 K4 Control Circuit Off Delay Timer 13 23 33 43 53 61 T32 T31 1 K1 K2 K4 3 4 K3 K4 SA K3 b K2 a b Control Circuit 2 K1 5 K2 JP 6 PE T21 T23 T22 *2 A T23 T22 *2 *1 T12 K1 K2 3 4 2 K1 5 K2 JP 1 2 3 4 5 6 6 A T23 T22 a K1 K1 G9SA-501-P (24 VDC) TH 13 23 33 43 53 ...
- カタログ
...c SA a b b Control circuit K2 2 5 JP b A T22 B 14 24 34 42 PE T21 T32 A1 A2 T11 13 23 33 43 53 61 K4 a b K3 b K2 2 K1 5 K2 Control circuit T22 A *2 JP a 1 2 3 4 5 6 13 23 33 43 53 61 K1 K2 3 4 K3 K4 a b K3 K1 AC b K2 JP 2 K1 5 K2 Control circuit DC B 14 PE T21 24 34 44 54 62 *2 1 2 3 4 5 6 T31 K1 13 ...
- カタログ
...Stop command Standstill is detected and ES turns ON Standstill Note: LED indication is based on wiring equivalent to safety category 4. For wiring equivalent to category 3, EDM lights up even during the machine operation. G9SX-SM G9SX-NS ...
- カタログ
...10.5 39.5±0.1 (42.3) 39.5 M3 or 3.5-dia. hole 78.5 max. (35.8) 3.5-dia. hole 35.5 17.2 4 16 max. 31 max. 61 max. 6 H3RN P2RFZ-08-E Terminal Arrangement/ Internal Connection Diagram (Top View) 6 8-M3X8 Mounting Hole Dimensions 3.2-dia. hole 10.5 2 48 max. 2 39.5±0.1 (42.3) 39.5 M3 or 3.5-dia. hole 78.5 max. (35.8) 3.5-dia. hole 35.5 17.2 4 31 max. 16 max. ...
- カタログ
... the same dimensions. Surface Mounting Model H5S-@FA@/-@FB@ Mounting holes for four M4 screws H5S 68+00.8 Two M4 x 12 screws (included) for the mounting bracket Mounting bracket (included) Protective Cover Y92A-72C (Order separately) (...
- カタログ
...Ordering Code 03695-000 04465-000 04677-030 09443-000 13463-000 i4L-Series Robot Dimensions (Unit(Unit: mm)) i4-350L 30 mm i4-450L 160 mm 160 mm 350 mm 450 mm 61 mm 61 mm 642 mm 656 mm 590 mm +/- 360° 180 mm 232.5 mm 240 mm 600 mm +/- 360° 180 mm 242.5 mm 240 mm 180 mm 180 mm 62.5 mm 52.5 mm i4-550L i4-550L (350 mm Z) 160 mm 160 mm 550 mm 550 mm ...
- カタログ
...-350L/450L/550L 取り付けオプション テーブル設置 壁掛け 外形寸法 (単位:mm) i4-350L i4-450L 30 160 160 350 450 61 61 642 656 600 590 ±360° 180 ±360° 180 242.5 240 232.5 240 180 180 62.5 52.5 i4-550L i4-550L (350mm Z) 160 160 ...
- カタログ
...°C ambient 6 kg (P30: 15 kg) 0.30 s *1, 0.46 s *2 0.36 s *1, 0.47 s *2 0.37 s *1, 0.52 s *2 0.41 s *1, 0.58 s *2 0.43 s *1, 0.61 s *2 Payload 0.1 kg Payload 1.0 kg Payload 2.0 kg Payload 4.0 kg Payload 6.0 kg Power Requirements Protection Environment Requirements Topside of robot Underside of robot Platform, Arms Ambient Temperature Humidity Range Base Weight USDA-Accepted for meat and poultry processing Controller On-board I/O (Input/...
- カタログ
...6 110 DC 0.3 1.5 3 220 DC 0.2 0.5 Minimum operate voltage/ current 5 VDC, 3 mA Connection diagram Model Contact configuration Model Contact configuration 51 61 71 81 53 63 73 83 J73KC-AM-40 4PST-4NO (4NO) J73KC-AM-04 4PST-4NC (4NC) 52 62 72 82 54 64 74 84 53 ...
- カタログ
...220 DC 0.2 0.5 Coil load (DC-13) Resistive load (DC-12) Minimum operate voltage/ current 5 VDC, 3 mA Connection diagram Model Contact configuration Model Contact configuration 51 61 71 81 53 63 73 83 J73KC-AM-40 4PST-4NO (4NO) J73KC-AM-04 4PST-4NC (4NC) 52 62 72 82 54 64 74 84 53 ...
- カタログ
....2 1.8 0.4 2.8 0.75 4.2 1.5 7.3 2.2 10 3.7 16.1 5.5 24 7.5 32 11 45 15 61 18.5 74 22 87 30 117 37 143.0 * The squares (@) represent the symbols defined under Model Number Legend. ** Use with more than the number of passes shown above is possible. Adjust the number of passes according to the rated current of the motor. *** The rated current is the current at full load. **** Supply: Low-voltage 3-phase basket type inductive motor, full-load characteristics of ...
- カタログ
....0mA 81.45W 427.50mA 42.87W 389.70mA 40.72W 370.23mA … … … … … … … … … 15.0% 128.60W 675.0mA 122.17W 641.30mA 64.30W 584.57mA 61.09W 555.34mA ■保守・点検形K2WR静止形逆電力継電器は、信頼性の高い半導体素子を採用しているため、動作は安定していますが、定期的に次の点検をしてください。 ●定期点検(年1...
- カタログ
...71.5 max. 4.2 8-M3X8 (TOP VIEW) 4 dia. 6 (35.8) 35.5 3.5-dia. hole 17.2 1 4 16 max. 26.5 max. 8 1 31 max. 61 max. 77 max. 72.5 max. Note: Secure the Sockets with M3 screws at a torque of 0.78 to 1.18 N⋅m. Note: Secure the Sockets with M3 screws at a torque of 0.59 to 0.88 N⋅m. * The applicable models of the K7L depend on the model of the Socket. If * The applicable models of the K7L depend on the model ...