全 2436 件が検索されました。(281 - 300件を表示)

  • カタログ

    ... assigned as follows and cannot be changed: OUT1 is for circuit A, OUT2 is for circuit B, OUT3 is for circuit C, and OUT4 is for circuit D. Dimensions (Unit: mm) Power Monitor KM-N2-FLK 4 66.4 1.4 61 Moving range of part A R20.3 90 43 Part A 45 (41.2) (49) 90 DIN Track Moving range of part A R20.3 5 11 Part B 43 Moving range of part B ADAPTATION ELECTRIC WIREDIAMETER: MAX Dia d. (1.5) W1 (2.5) (4) W2 22 ±1 (4) H1 H2 H3 (EXCEPT LEAF SPRING)...

  • カタログ

    ... pulse converted value. * Any user-set unit can be displayed on display No. 2. * Related parameter: 12.cv1, 13.cv2 Automatic Rotation This function automatically changes the measurement mode parameters. * The interval at which the parameters change can be set. * Related parameter: ...

  • カタログ

    ...period (1 day maximum). * Related parameter: 30.eis, 31.pn1, 32.pn2, 33.in1, 34.in2, 35.stc, 36.etc Automatic Rotation This function automatically changes the measurement mode parameters. * The interval at which the parameters change can be set. * Related parameter: ...

  • カタログ

    ...-e Simple Temperature Measurements Temperature measurement is simplified. * Celsius or Fahrenheit can be selected. * Related parameter: 65.d-u Automatic Rotation This function automatically changes the measurement mode parameters. * The interval at which the parameters change can be set. * Related parameter: ...

  • カタログ

    ...-e Simple Temperature Measurements Temperature measurement is simplified. * Celsius or Fahrenheit can be selected. * Related parameter: 65.d-u Automatic Rotation This function automatically changes the measurement mode parameters. * The interval at which the parameters change can be set. * Related parameter: ...

  • カタログ

    ...ません。 50Hz固定となります。 *関連設定パラメータ: 08.smp *自動遷移する間隔を設定できます。 *関連設定パラメータ: 61.rtt ■計測パラメータ表示選択計測パラメータにおいて、各項目の表示のON/OFFを設定できます。 *関連設定パラメータ: 62.d.sl ■CO2換...

  • カタログ

    ...(93) 82 (11) 9 Two, 4.5-dia. holes R60 20 32 5 100 32 dia. 6 30 dia. R1/8 plug G1/8 G1/8 R1/8 plug 24 32 61 14 46 7 35 22 2 31.6 32 6 KS1 Nozzles and Optional Products Used with the Ionizer Nozzles Standard Nozzle KS1-ANNS01 60° Shower Nozzle KS1-ANSW60 3.7 dia. (ion air outlet) (M24 × 1) 90° Shower Nozzle KS1-ANSW90 (M24 × 1) (M24 × 1) 60° 5.5 dia. 45° 30° 30 dia. 30 dia. 30 dia. 30° 10 20 7 35 (42)...

  • カタログ

    ... NX-CIF105 14.1 0.55 12.0 1.5 104.5 100 1.5 65.2 71 80 NX-CIF210 4.5 77 16.1 1.5 71 100 (40) 61.2 21.2 9.9 5 1.5 5.8 17.2 30 32.1 Installation Heights 160 129 77 71 13 NX-CIF Related Manuals Man. No W540 Model NX-CIF@@@ Manual NX-series Communications Interface Units User's Manual Application Description Learning how to use The hardware, setup methods, and functions of the NX-series Communications NX-series Communications Interface Unit are Interface Units described....

  • カタログ

    ...I/O power NX bus connector supply + I/O power (left) supply − 3.3 kΩ Internal circuits Circuit layout OUT0 to OUT15 I/O power supply + NX bus connector I/O power (right) supply − 61 NX-ID/IA/OD/OC/MD Installation orientation: • Connected to a CPU Unit or Communication Control Unit: Possible in upright installation. • Connected to a Communications Coupler Unit: Possible in 6 orientations. Restrictions: As shown in the following. Installation orientation and restrictions Number of simultaneously ON input points • For upright installation Number of simultaneously ON input points vs. Ambient temperature characteristic 16 points at 35°C...

  • カタログ

    ...axis 45 25.4 4.6 22.8 4.7 29 50 28.7 38 E3ZR-C Photoelectric Sensor Accessory are installed (Example of E3ZR-CT61L) 6.5 25.4 25 20 16 61 48 25 8 2 4 R28 16 34 56 39.5 20 5.5 Oil-resistant Limit Switches Two, M3×8 30° 30° Optical axis Note: Material Stainless (SUS304) 25.4 12.7 ...

  • カタログ

    ...5.5 1,000±20 3±1 1.2 0.6 0.25 2.5 2 5 1.2 (3) (2) (1) Blue Black Brown 5 2.5 11.5 4 Cable: 1.61-dia. 1-conductor vinyl-insulated round cable (Conductor cross section: 0.33 mm2). 13.5 Applicable Photomicrosensors 1.25 1.8 EE-SPX301/401, EE-SPY30@/40@ Connector with Cable EE-1013 5.7 2.9-dia. 3-conductor vinyl-insulated round cable (Conductor cross section: 0.15 mm2, Insulator diameter: 0.9 mm), Standard length: 1 m. XHP-3 (JST Mfg.) (3) 2.5 9....

  • カタログ

    ...±10% Without brake kW/s 10.1 19.8 28.9 62.4 With brake kW/s 9.4 18.7 25.3 37.8 Without brake ms 1.43 1.03 0.61 0.48 With brake ms 1.54 1.09 0.70 0.52 Electrical time constant ms 0.82 0.91 3.0 3.4 Allowable radial load *3 N 68 68 245 245 Power rate *1 Mechanical time constant Allowable thrust load *3 Weight N 58 58 98 98 Without brake kg Approx. 0.31 Approx. 0.45 Approx. 0.78 Approx. 1.2...

  • カタログ

    ... into the Box Fan. AC Free Input Axial Fan R87B-FA@A15HPF(R) (Single, with fan) Common Model DC Axial Fan AC Axial Fan Plastic blade AC Axial Fan Metal blade Accessories Box Fan Attachment / Filter 61 MEMO 62 Terms and Conditions Agreement Read and understand this catalog. Please read and understand this catalog before purchasing the products. Please consult your OMRON representative if you have any questions or comments. Warranties. (a) Exclusive Warranty. Omron’s exclusive warranty is that the Products will be free from defects in materials and workmanship for a period of twelve months from the ...

  • カタログ

    ...70.0 85.0 105 135 160 195 230 290 ND 2.5 4.0 5.5 9.2 14.8 19.0 25.0 32.0 39.0 48.0 61.0 75.0 91.0 112 150 180 217 260 VLD 110% 60 sec / 120% 3 sec Overload current rating LD 120% 60 sec / 150% 3 sec ND 150% 60 sec / 200% 3 sec Output Rated output voltage 3-phase (3-wire) 380 to 500 V (depending on receiving voltage) VLD 2.8 400 V Rated capacity (kVA) 500 V Rated input current (A) *1 Input 3.7...

  • カタログ

    ... max.) Four, M4 9.7 20.5 11 100±0.5 120±1 9.5 8.2 10 Three, M3.5 24 150±0.5 (3.7) (16.1) 190±1 38±0.5 61±1 12.5 150±0.5 24 (14.1) Four, M4 (Depth 5 mm max.) Panel mounting holes dimensions Using the screw holes in the Power Supply Four, 4.5 dia. Side Mounting 100±0.5 150±0.5 Bottom Mounting 38±0.5 Four, 4.5 dia. 150±0.5 S8FS-G600@@CD (16.1) Four, M4 221±1 10.8 5 9....

  • カタログ

    ...) S8FS-G + Replacement bracket, S8JX-N / S8JX-G Series S8JX-N/S8JX-G Series Replacement Brackets Mounting using replacement bracket mounting holes Mounting using replacement bracket screw holes S8JX-@15024 3.2 13.43 (14) 106 23.4 ...

  • カタログ

    ... 264 VAC, 90 to 350 VDC, 265 to 300 VAC (1 second) 50/60 Hz (47 to 450 Hz) 115 VAC input 0.53 A typ. 0.99 A typ. 1.1 A typ. 230 VAC input 0.32 A typ. 0.61 A typ. 0.67 A typ. 115 VAC input 0.5 mA max. 230 VAC input 1 mA max. 115 VAC input 16 A typ. 230 VAC input 32 A typ. --- Rated output current 5A 4.5 A 2.5 A Rated output power 25 W 54 W 60 W Maximum boost current 6A 5.4 ...

  • カタログ

    ....95 43.5 0.35 (9.5) 9 10 93 215 S8FS-G + Replacement bracket, S8VM Series S8VM Series Replacement Brackets S8VM-600@@ + S82Y-VM60S 8.95 14.1 40.34 (17.7) 2.61 122.5 5.8 (0.8) 84 215 11 S8VM Series Replacement Brackets S82Y-FSG-B14 215±0.2 135±0.2 72±0.2 4.5 dia. 6±0.2 202±0.2 6±0.2 8±0.2 t2.5 Mounting using replacement bracket mounting holes Processing dimensions 72±0.2 M4 202±0.2 6±0.2 Included screws (1) Recommended ...

  • カタログ

    ... DC input) H: 10 to 300 V (AC or DC input) Note: Not possible for the SDV equipped with the timing function (SDV-FH@T). 4, 5. Control Power Supply Voltage 2: 3: 4: 5: 51: 6: 61: 7: 71: 24 VDC 48 VDC 100/110 VDC 125 VDC 200/220 VDC (Single-function models) 100/110 VAC 120 VAC (Single-function models) 200/220 VAC 240 VAC (Single-function models) 6. Timing Function (SDV-FH Only (See Note)) None: Not provided T: Provided Note: SDV-FL and SDV-FM models can also be equipped with the timing function ...

  • カタログ

    ...) 0.4M 282.8 fps 720 × 540 1/2.9 6.9 × 6.9 IMX287 C 0.5M 166.5 fps 816 × 624 1/1.7 9×9 IMX433 C 1.3M 61 fps 1280 × 1024 1/1.8 5.3 × 5.3 EV76C560 C 1.6M 70.7 fps 1440 × 1088 1/2.9 3.45 × 3.45 IMX273 C 29 × 29 × 53 2M 54.6 fps 1624 × 1240 1/1.7 4.5 × 4.5 IMX430 C 2.3M 41.6 fps 1920 × 1200 1/1....