全 2436 件が検索されました。(241 - 260件を表示)
- カタログ
... (EN60947-5-1) 1,000,000 operations min. 500,000 operations min. (10 A resistive load at 250 VAC) Operating speed 0.1 m/s to 0.5 m/s Operating frequency 30 operations/minute max. Direct opening force *3 19....
- カタログ
... Open/Closed Switch Detection Switch Terminal 01 Terminal 02 Terminal 11 Terminal 12 Terminal 21 Terminal 22 Terminal 31/33 Terminal 32/34 LED indicator Terminal 41 Terminal 42 Terminal 51 Terminal 52 Terminal ...
- カタログ
... Connectors XS5 NEXT series correctly. The degree of protection is not satisfied with the part where cable wires are uncovered for the Pre-wired Models. *5. Weight of the standard body-sized model. DC 3-wire XS5 NEXT Series XS5 XS3 ...
- カタログ
...-J12S18 DC 2-wire (Standard/Double/Single distance model) Y92E-J8S12 Applicable Sensor type E2E NEXT Series Applicable Sensor size Model DC 2-wire (Triple distance model) Appearance DC 3-wire e-jig (Mounting Sleeves) [Refer to Dimensions on page ...
- カタログ
... distance of twice the standard sensing object, and a set distance of half the sensing distance. E2EQ Series Accessories E2EQ NEXT Series Pre-wired Models Weight (packed state) Pre-wired Connector Models E2EW Series Sensing distance XS5 Series ...
- カタログ
...The cable is not coated with Fluororesin, which must be taken into consideration when installing the E2KQ-X. (Unit: mm) Dimensions Tolerance class IT16 applies to dimensions in this data sheet unless otherwise specified. E2KQ-X10ME@ Sensitivity adjustment screw *1 Fluorine resin ...
- カタログ
...Flat Sleeved Specifications Through-beam Fiber Units High Power Ambient Aperture Application temperature angle Appearance (mm) E3X-ZV GIGA HS Other modes Flexible, R1 Thickness: 3 mm 1.5° Retroreflective Models ...
- カタログ
... Replacing E39-L93 Mounting pitch compatibility E39-L98 Horizontal mounting E39-L93H Vertical mounting E39-L93V Horizontal Flexibility compatibility mounting (without mounting pitch Vertical compatibility) mounting SUS 304, 2 mm thick ...
- カタログ
...° 30° Two, M6 Two, R28 44±0.2 56 dia. Four, R3.3 E3S-R 8.2 Two, R22 4 6.5 (For E3S-B) (For E3S-R) (For E3Z) An attached screw 61 25.4 16 20 48 38.5 25 16 (A)* 2 56 * Mounting Bracket can be attached to side (A) 8 24 34 Material: Stainless steel (SUS304) 10 E39-L/E39-S/E39-R E39-L102 E39-L103 25.4±0.1 31±0.1 4.2 12 9.2 4.2 Material: Stainless steel (SUS304) 9.2 4.2 4.2 8.3 6....
- カタログ
... Through-beam models, order one connector for the Receiver and one for the Emitter. 3 E3S-A Ratings and Specifications Retro-reflective Sensors (with MSR function) Through-beam Sensors Sensing method E3S-AT11, 16, 21, 31, Model 36, 41, ...
- カタログ
....9 R1 26.2 Two, 4.5-dia. holes 29.9 (3) 5 R49.9 ±0.1 20 4.5 4.5 d 25.4 ia. 40±0.1 R3.5 5 61.8 R2 4.5 58.8 R2.25 54.5 90°±0.5° 23.8 33.3 8.8 R3 max. 5° 31.8 R5 30° R2.25 10.1 (3) 47.6 54.5 15 42.9 29.9 A* R2.25 4.5 dia. R 18.3 49 .9 40 30° 28.8 ...
- カタログ
...Model GIGA Standard Highspeed Superhighspeed GIGA Standard Highspeed Superhighspeed *2 E32-T51V 1M 110 57 39 16 22 11 7 5 E32-T51V 1M+E39-F1V 170 90 61 26 34 18 12 7 E32-T84SV 1M 270 140 97 41 54 28 19 12 *1. These sensing distances are recommended to make the most of the detection capabilities of the Sensor. *2. The Super-high-speed Mode for 12-color discrimination with a Reflective Sensor or for detection of translucent objects with a Through-beam Sensor can be set only in Contrast Mode. The Super-high-speed Mode can ...
- カタログ
.... USB-Serial Conversion Cable*3 E58-CIFQ2 CX-Thermo*4 Special Setup Software for Easy Setup Just use computer key operations to easily achieve complex setups. You can greatly reduce the required setup work. *4. CX-Thermo version 4....
- カタログ
... this causes any issues during use, please wipe it with isopropyl alcohol or similar before using. E5CB DIN Track Mounting Adapter Y92F-52 Note: This Adapter cannot be used together with the Terminal Cover. Remove the Terminal Cover to use the Adapter. ...
- カタログ
... 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 26 27 28 29 30 31 32 33 34 35 36 37 38 39 40 41 42 43 44 45 46 47 48 49 50 51 52 53 54 55 56 57 58 59 60 61 62 63 64 65 C 2.25˚ 18˚ 27˚ 2.25˚ B 4.5˚ A 9˚ 0.5˚ min. 0.5˚ min. Other bit signals Connection Specifications Connector Models Pre-wired Models Model Pin No. 1 2 3 4 5 6 7 8 9 10 11 12 13...
- カタログ
... 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 26 27 28 29 30 31 32 33 34 35 36 37 38 39 40 41 42 43 44 45 46 47 48 49 50 51 52 53 54 55 56 57 58 59 60 61 62 63 64 65 Note: The circuit is the same for all bit outputs. Each E6F-A Rotary Encoder has one main circuit. 3 E6F-A Connection Specifications Connector Models* Model Pre-wired Model E6F-AB3C-C/ -AB5C-C E6F-AG5C-C Output signal Output signal Pin No....
- カタログ
...38 39 40 41 42 43 44 45 46 47 ON ON 48 49 50 51 52 53 54 55 56 57 58 59 60 61 62 63 13 EJ1 SW2 Settings EJ1N-TC4/TC2 SW2 3 Meaning Set to ON when using the Modbus communications protocol for port B. OFF: The setting value for port B communications protocol is used. (default: Compoway/F) * ON: Modbus is used. 4 to 5 Set the baud rate of port B. 4 = OFF, 5 = OFF:The setting value for port B baud rate is used. (default: 9.6 kbps) * 4 = ON, 5 = OFF: ...
- カタログ
...最大値mm) 長さ (L) ×幅 (W) ×高さ (H) 51×51×47.2 51×51×56.7 特長 接点構成 1a 接触機構接点 定格負荷 61 x 56.7 x 58.4 58.5×35.5×47.5 AC1,000V 300A遮断と超低接触 AC480V 40Aを開閉可能な 4極パワーリレー AC800V 260A遮断と超低接触 AC1,000V 300A遮断と超低接触 抵抗を実現した高容...
- カタログ
...., 46 to 62 beams: 75 mA max., 66 to 82 beams: 88 mA max., 86 to 102 beams: 101 mA max. Receiver : Up to 22 beams: 45 mA max., 26 to 42 beams: 50 mA max., 46 to 62 beams: 56 mA max., 66 to 82 beams: 61...
- カタログ
... (mm) Width Height Width Height Width Height 50 49 32 53 39 50 38 64 62 39 66 49 63 47 81 76 49 81 61 78 58 72 102 95 60 101 75 96 133 121 78 129 97 124 92 190 171 109 182 136 174 130 300 266 170 283 213 271 202 400 353 225 376 282 359 268 Fixed Focus Field of View (mm) - Medium Lens 0.3 MP 1.2 MP 5 MP Distance (mm) Width Height Width Height Width Height 50 34 22 36 27 35 26 64 43 27 45 34...