全 2493 件が検索されました。(1441 - 1460件を表示)

  • カタログ

    ...cs1w-mc421-v1_mc221-v1_ds_j_1_16.pdf CSシリーズ モーションコントロールユニット CS1W-MC421-V1/221-V1 CSM_CS1W-MC421-V1_MC221-V1_DS_J_1_16 4軸までの高度な位置決めを簡単に実現 • アナログ出力のセミクローズドループ方式の 4軸/2軸モーションコントローラ(MC) ユ...

  • カタログ

    ...[-] CS1W-MCH71 Data Sheet SYSMAC CS-series MECHATROLINK-II-compatible Motion Control Unit CS1W-MCH71 CSM_CS1W-MCH71_DS_E_5_1 Improve Equipment Design Efficiency and Shorten Tact Time • Control Servos for up to 16 axes in a motion network with one Position Control Unit that supports MECHATROLINK-II ∗. * MECHATROLINK-II is a registered trademark of the MECHATROLINK Members Association. CS1W-MCH71 Features • High-precision motion control with less wiring using MECHATROLINK-II Servo communications with superior concurrency. • Many synchronization and axis control commands are supported to aid existing synchronized control applications and improve motion control tact time. • ...

  • カタログ

    ...[-] CS1W-MCH71 データシート SYSMAC CSシリーズ MECHATROLINK-Ⅱ対応 モーションコントロールユニット CS1W-MCH71 CSM_CS1W-MCH71_DS_J_5_1 機器・装置の設計効率向上やタクトタイム短縮に威力を発揮 • 1ユニットで最大30軸までのサーボを制御できるモーションネットワー...

  • カタログ

    ...cs1w-nc_71_ds_e_7_8_csm1699.pdf SYSMAC CS-series MECHATROLINK-II-compatible Position Control Units CS1W-NC71 CSM_CS1W-NC_71_DS_E_7_8 Decrease TCO with Simple Operation, Reduced Wiring, Batch Settings, and Batch Management • Control Servos for up to 16 axes in a motion network with one Position Control Unit that supports MECHATROLINK-II ∗ * MECHATROLINK-II is a registered trademark of the MECHATROLINK Members Association. CS1W-NCF71 Features • Even Smaller Positioning of up to 16 axes can be controlled with a body the size of one ...

  • カタログ

    ...cs1w-nc_71_ds_j_7_15.pdf SYSMAC CSシリーズ MECHATROLINK-Ⅱ対応 位置制御ユニット CS1W-NC@71 CSM_CS1W-NC_71_DS_J_7_15 「簡単」、「省配線」、「一括設定・管理」で T.C.Oを削減 • 1ユニットで最大2/4/16軸のサーボを制御できるモーションネットワークMECHATROLINK-Ⅱ*に対応した位置制御ユニッ...

  • カタログ

    ...cs1w-nc_ds_e_6_7_csm1850.pdf SYSMAC CS Series Position Control Units CS1W-NC@@3 CSM_CS1W-NC_DS_E_6_7 High-speed, High-precision positioning with 1, 2, or 4 axes • Versatile functions and superb performance enable the construction of compact, high-performance machines. • With its ultra-compact size of 31 × 90 mm (W × H), this highly space-efficient Position Control Unit (PCU) enables up to 4 axes of motor control. CS1W-NC113 CS1W-NC213 CS1W-NC413 Features • Two types to choose from: open collector output and line driver. Because both open collector output ...

  • カタログ

    ...cs1w-nc_ds_j_6_14.pdf CSシリーズ 位置制御ユニット CS1W-NC@@3 CSM_CS1W-NC_DS_J_6_14 1軸/2軸/4軸の高速/高精度位置決めが可能 • シングルサイズで1ユニット最大4軸まで制御が可能。 • ユニットを組み合せた多軸制御でも、CS1に装着できることで省...

  • カタログ

    ...子局 二重化)、 I/O装置増設装置 5V系 26V系装置 CS1D増設 □□3 □□2 □□3 □□2 装置 CS1用増設装置 ユニット種類 CS シリーズ CPU 高機能ユニット 商品名称 仕様 同軸タイプ(5CSYSMAC LINK 2Vケーブル) ユニット光タイプ(H-PCF ケーブル)*3 形式 (海外形式) データリンク 形CS1W-...

  • カタログ

    ...cs1w-spu01-v2_02-v2_ds_e_6_5_csm2168.pdf CS-series High-speed Data Storage Unit (SPU Unit) CS1W-SPU01-V2/02-V2 CSM_CS1W-SPU01-V2/02-V2_DS_E_6_5 High-speed Collection of System Data The CPU Unit can collect large amounts of process data, operation data, inspection data, and other controlled system data quickly and automatically save the data in external storage media as CSV files. CS1W-SPU02-V2 Features • There is no need to write ladder programming to collect data. Even with an existing system, just mount an SPU Unit and add ...

  • カタログ

    ...cs1w-spu_cj1w-spu_v301-e1_3_1_csm1015430.pdf CS/CJ-series High-speed Data Storage Units Storage and Processing Units SPU Unit CS1W-SPU01/02-V2 CJ1W-SPU01-V2 SPU Unit Setting Software SPU-Console WS02-SPTC1-V2 SPU Unit-Host Data Link Software Data Management Middleware WS02-EDMC1-V2 Automatic transfer of CSV files collected in the SPU Unit Data Management Middleware (EDMS) PLC data collected and saved as CSV files SPU Unit The SPU Unit reads PLC I/O memory according to specified collection methods and stores the data in CSV (Comma Separated Value) files with ...

  • カタログ

    ...[-] CS1W-SRM21 Data Sheet CS-series CompoBus/S Master Unit CS1W-SRM21 CSM_CS1W-SRM21_DS_E_1_1 CompoBus/S is a high-speed I/O bus CS1W-SRM21 Features • • • • • Up to 256 I/O points per Master. Up to 32 Slaves per Master. Communications cycle time: 0.5 ms (at 750 kbps). Communications distance: Up to 500 m (at 93.75 kbps). Free wiring with any branching method for up to 200 m (in long-distance communications mode). System Configuration Compobus/s Master Unit CS1W-SRM21 Remote Input Terminals Photoelectric Sensors, Proximity Sensors, or Limit Switches Remote ...

  • カタログ

    ...[-] CS1W-SRM21 データシート CSシリーズ CompoBus/Sマスタユニット CS1W-SRM21 CSM_CS1W-SRM21_DS_J_1_3 マシン内のセンサ・アクチュエータの省配線を実現するPLC下位の高速リモートI/Oシステムを構築 CS1W-SRM21 特長・1マスタ当たりのI/O点数:最大256点。 ・1マスタ当...

  • カタログ

    ... storage humidity 25% to 85% (with no icing or condensation) Delimiter code Enabled (1 byte)/Disabled (selectable) Ambient operating atmosphere With no corrosive gas Flow control Mounting method M4 screw or 35-mm DIN track mounting Enabled/Disabled (selectable) for RS/...

  • カタログ

    ...効時 : デリミタは1バイト) −10∼+55℃(ただし、氷結および結露のないこと) 保存周囲温度 フロー制御 有効/無効 切替(RS/CS制御のみ) −25∼+65℃ 保存周囲湿度 25∼85%RH(ただし、氷結および結露のないこと) 使用周囲雰囲気 腐食性ガスのないこと 取付方法 M4ネ...

  • カタログ

    ...り11モード警報、入力異常などを外部へ出力可能。 さらにRS-485通信(CompoWay/F)によって、簡易通信ユニット形CJ1W-CIF21を介して、CS/CJシリーズなどのオムロンPLCと簡単にデータ共有が可能。 MODBUSプロトコルも用意。 ●マルチベンダネットワークDeviceNetに対応...

  • カタログ

    ...力 5 20 入力 3 受信データA RDA 入力 6 23 出力 4 受信データB RDB 24 出力 送信可 CS 入力 5 信号用接地 SG データセットレディ DR 入力 6 保安用接地 FG データ端末レディ ER 出力 20 ・接続図 RS-232Cで直接接続する場合は1台しか接続できません。...

  • カタログ

    ...置 E5ZE 1 2 3 4 5 6 7 8 9 10 11 12 13 E5ZE-8□D1□B-V2 左の拡大図 NC SD RD RS CS DR SG NC NC NC NC NC NC 14 NC 15 NC 16 NC 17 NC 18 NC 19 NC 20 ER 21 NC 22 NC 23 NC 24 NC 25 NC 信号名称 略称 信号方向 ピン番号 信号用接地または共通帰線 SG SD RD RS ...

  • カタログ

    ...青(0V) 形CQM1H、形CJ1の RS232ポートに直接接続可能です。 シールドケーブル SD RD 上位機器側 D-sub 9ピン RS CS EXT-TRIG − SG +5V FG No ① SD RD RS CS − − − SG ② ③ ④ ⑤ ⑥ ⑦ ⑧ ⑨ CADデータ (外部トリガ) (+5V) (0V) 形V509-W011D 形V509-W016D (DOS/V用 D-sub9ピン) 38.5 800+50 0 : 5,000+50 0 : 21 形V509-W011D 形V509-W016D 45 15 ビニル絶縁...

  • カタログ

    ...ーブル形F500-VS2 形F500-S1 *3 形F210-S1 *4 モニタモニタケーブル形F150-VM 2M パラレルケーブル形F160-VP コンソール CS CS CS CS CS CS PLC メモリカード形F500-M10L 形F150-M05L 形F150-KP、形F160-KP PCツール形F500-CD3 Vision Composer Net USB シリアル通信 RS-232C/422 形F160-N256S(256MB) パソコン ソフト...

  • カタログ

    ...向 1 ― ― ― 2 SD(TXD) 送信データ 出力 3 RD(RXD) 受信データ 入力 4 RS(RTS) 送信要求 出力 5 CS(CTS) 送信可 入力 6 Reserved 使用禁止 ― 7 ― ― ― 8 ― ― ― 9 SG(0V) 信号用接地 ― コネクタ口金 FG 保安用接地 ― *RS-232C規格では伝送速度として、19.2kビット/sまでしか定義されておりません。...