全 2436 件が検索されました。(1121 - 1140件を表示)
- マニュアル
... and set the number of codes to two. Only the QR Codes will be shown as green in the image, and the string will change from displaying all codes' data to just the QR Codes' data. V460-H Industrial Handheld DPM Reader User Manual 4-...
- マニュアル
...- oun m Mounting hole dimensions Section8 Sensor Head • When used in regular reflection (ZS-LD130) ole 128.5 2- 11 mo 4. 49.8 2- M 4 Reference surface 4.5 6 61.6 Reception axis 66.1 61.5 35.2 u m 5m 49.8 6 Measuring center n nti 12 Emission axis (Unit: mm) gh 58.4 10.4 Mounting hole dimensions • When used in regular reflection (ZS-LD200) (Unit: mm) 200 11 Reception axis Reference surface 4 4.5 59.8 64.3 35 8 Measuring center 4 Emission axis m m le 5 ho...
- マニュアル
...........................................................................................................................6-52 Single Cycle View......................................................................................................................6-53 Digital Softscope Signals ..........................................................................................................6-55 Advanced Functions and Operations ................................................................................6-56 6-6-1 6-6-2 6-6-3 Section 7 Learn All Codes.........................................................................................................................6-56 Smart Assist ..............................................................................................................................6-60 Optimize ....................................................................................................................................6-...
- マニュアル
...Trigger inputs and OK/NG Judgement result outputs are received and sent over I/O cable. Basic configuration External devices Code Reader (VHV5-F) Trigger sensor I/O cable V430-W8-3M *1 I/O control PLC Special Ethernet cable ...
- マニュアル
...Code Reader ..................................................................................... 31 9. Software Part ............................................................................................. 32 9.1. Overview ............................................................................................ 32 9.2. Error Judgment Processing ............................................................... 37 9.3. Memory Map ...................................................................................... 40 9.4. Ladder Program................................................................................. 44 9.5. Timing Chart ...................................................................................... ...
- マニュアル
... detected in each processing. ● Code Reader Error Codes If the receive data from the code reader is error data, an error code is stored in the variable Output_MErrCode. Error code Description #16#00000000 Normal End #16#FFFFFFFF Not executed ...
- マニュアル
... ................................................................................................. 27 9.1. Overview ............................................................................................ 27 9.2. Error Judgment Processing ............................................................... 31 9.3. Variables Used................................................................................... 33 9.4. Programs (ST Language) .................................................................. 38 9.5. Timing Chart ...................................................................................... 55 9.6. Error Processing ................................................................................ ...
- マニュアル
...48 49 Output Data 1 (32-bit signed integer) 50 51 52 53 54 Output Data 2 (32-bit signed integer) 55 56 57 58 Output Data 3 (32-bit signed integer) 59 60 61 62 Output Data 4 (32-bit signed integer) 63 64 65 66 Output Data 5 (32-bit signed integer) 67 68 69 70 Output Data 6 (32-bit signed integer) 71 72 73 74 Output Data 7 (32-bit signed integer) 75 ZP-series EtherNet/IP Communication Unit User’s Manual (Z496) 4-7 4 Specifications of I/O Data Name Address (Byte) Bit 7...
- マニュアル
...Minimum measurement value -999,999,999 to 999,999,999 0.01 μm ¡ ¡ 60 High Threshold [BANK0] Measurement range × 0.1 -999,999,999 to 999,999,999 0.01 μm ¡ ¡ 61 Low Threshold [BANK0] - (Measurement range × 0.1) -999,999,999 to 999,999,999 0.01 μm ¡ ¡ 62 Zero Reset Indicator Value [BANK0] 0 -999,999,999 to 999,999,999 0.01 μm ¡ ¡ 63 Zero Reset Level [BANK0] 0 -999,999,999 to 999,999,999 0.01 μm ¡ Í 64 Zero Reset Flag [BANK0] 0 0: Zero reset not executed (OFF), 1: Zero reset ...
- マニュアル
...3 2 1 0 ··· 3-3 Cyclic Communication Details +8 Process output data Port 1 (4 bytes) +11 ··· ··· +56 ··· Process output data Port D (4 bytes) +59 +60 Index number (lower byte) +61 Index number (higher byte) +62 Subindex number or target number +63 Reserved Byte length or target selection to access +64 ··· 3 Extended access write data +67 l Digital Input/Digital Output (SIO Mode), and Product Status/Operation Flags • Input from this product to EtherNet/IP Master Data name Description Assignment cyclic communication area address at default value (Start number +) Assignment Category Input cyclic communication area for EtherNet/...
- マニュアル
...Received Data Byte order +0 3-34 Meaning of data Response code Value of data Description 41 h Parameter write normal response 4E h Response without data specification 50 h Process output data write normal response ...
- マニュアル
...bytes 3 Communication l Received Data Number of bytes +0 Data meaning Response code +1 Error Codes Data value Description 41 h Setting value writing normal response 4E h No data designation response 61...
- マニュアル
... locked. The power must be turned OFF in RUN Mode. IMPORTANT Safety I/O communications cannot be used when Auto Execution is set as the execution mode. To use safety I/O communications, set After Establishing Safety I/O Connection as the execution mode. ...
- マニュアル
... for communications. “R” indicates the number of communications resources required by each device. “F” indicates the number of communications required by each device. Users do not normally need to be aware of the these values because they are calculated automatically by the Network Configurator. ...
- マニュアル
... with the I/O Wizard or by editing the device parameters directly. Setting Example • Individual Settings for the Safety Input Terminals 59 Section 3-2 Wiring • Safety Input Terminal Settings 60 Section 3-2 Wiring • Test Output Settings ...
- マニュアル
.... . . . . 60 5-1-3 Watch Window Errors. . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 61 5-1-4 Debug Errors. . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . ...
- マニュアル
... output terminal put terminal put terminal put terminal No. 3 status No. 2 status No. 1 status No. 0 status +2 Reserved Muting lamp Reserved status No. 3 +3 Reserved Status value: 1: Normal, 0: Error 61...
- マニュアル
.... . . . . . . . . . . . . . . . . . . . . . . . . . . . . 59 6-3-5 Overview of Safety Logic Settings (Safety Logic Wizard) . . . . . . . 61 6-3-6 Checking the Settings . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 65 Descriptions of Logic Commands. . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 66 6-4-1 Safety Input Evaluation . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 66 6-4-2 Input Condition Operations . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 70 6-4-3 Reset Operation . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 73 6-4-4 Output Condition Operation . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 76 6-4-5 Welding Check (EDM: External Device Monitoring) Operation. . . 79 6-4-6 Safety Output Evaluation . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 81 Remote I/O Allocations . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 83 6-5-1 Overview. . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 83 6-5-2 Types of Data . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 83 6-5-3 Supported I/O Data (I/O Assembly Data) . . . . . . . . . . . . . . . . . . . . 85...
- マニュアル
.... Configuration Data Agreement If the actual configuration does not agree with the configuration data, a nonfatal error will occur in the G9SP-series Controller. Correct the configuration or the configuration data so that they agree. Refer to SECTION 13 Troubleshooting for information on errors. ...
- マニュアル
... detected for MS21 or MS22. 3. Exit Detection will be performed in the order of MS22 to MS21. A sequence error will occur in the following cases. • MS21 and MS22 are detected at the same time. • ON is detected for MS11 or MS12. ...