全 2436 件が検索されました。(1061 - 1080件を表示)
- マニュアル
.... . 59 xv xvi Appendix . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 61 Index. . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 75 Revision History . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 77 About this Manual: This manual describes the installation and operation of the G3ZA Multi-channel Power Controller and includes the sections described below. Please read this manual carefully and be sure you understand the information provided before attempting to install or operate the G3ZA. Be sure to read the precautions provided at the beginning of this manual. The Preface provides precautions for using the G3ZA and information on using this manual. Section 1 introduces the G3ZA and its features. Section 2 describes preparations for using the G3ZA, including installation ...
- マニュアル
...2-14 ZS-L User’s Manual 2 4 Section 2 Sensor Head • ZS-LD50/LD50S 42 Section 2 INSTALLATION & CONNECTION 59 (unit:mm) 2.5 4 2 11 9.5 • ZS-LD80 61 2 13 41 102 (unit:mm) 18 2 6 ZS-L User’s Manual 2-15 Section 2 Sensor Head • ZS-LD130 (unit:mm) 165 107 107 Section 2 INSTALLATION & CONNECTION 8 58 14.5 3 22 12 • ZS-LD200 142 275 (unit:mm) 3 133 20 36 2-16 ZS-L User’s Manual 4 10 Section 2 Sensor Head • ZS-LD350S 201 201 Section ...
- マニュアル
...22 Connections and Wiring 27 SECTION 3 Preparing for Communications 43 Set the Communications Conditions for the CIDRW Controller 44 Set the Communications Conditions for Amplifier Units 57 Set the Communications Conditions for Link Units 59 Communications Test ...
- マニュアル
...- oun m Mounting hole dimensions Section8 Sensor Head • When used in regular reflection (ZS-LD130) ole 128.5 2- 11 mo 4. 49.8 2- M 4 Reference surface 4.5 6 61.6 Reception axis 66.1 61.5 35.2 u m 5m 49.8 6 Measuring center n nti 12 Emission axis (Unit: mm) gh 58.4 10.4 Mounting hole dimensions • When used in regular reflection (ZS-LD200) (Unit: mm) 200 11 Reception axis Reference surface 4 4.5 59.8 64.3 35 8 Measuring center 4 Emission axis m m le 5 ho...
- マニュアル
...) and V680S-D2KF67 Read/Write Y Y 200 150 X 100 50 -250 -200 -150 -100 -50 0 50 100 150 200 X RFID System User's Manual 61 Section 3 Communications Specifications V680S-D2KF67M Communications Range Specifications (Guaranteed) Amplifier Antenna RF Tag Communications range V680-HS52 V680S-D2KF67M with metal on back surface (steel) Read 0 to 16.0 mm (Axis offset: ±2 mm) Write 0 to 16.0 mm (Axis offset: ±2 mm) V680-HS61 V680S-D2KF67M with metal on back surface (steel) Read 0 to 16.0 mm (Axis offset: ±2 mm) Write 0 to ...
- マニュアル
... connector is held. Never pull excessively on the cable. Doing so will cause broken wires and damage. Ring Do not remove or connect the connector when the power is turned ON. Doing so may cause malfunctions. RFID System User’s Manual ...
- マニュアル
...Before using the RFID System, run a test to determine the speed under actual operating conditions. 3. The above values do not take into account the processing of errors in communications with the host device or RF Tags. RFID System User's Manual ...
- マニュアル
...200 Read Write 50 0 50 100 150 200 X -250 -200 -150 -100 -50 0 50 100 150 200 X RFID System User's Manual 61 Section 3 Communications Specifications Communication Time (Reference) Communications Time (Reference) Communications Time V680-HA63A:V680-HS:V680-H01-V2:V680-D1KP Communications speed setting Command Communications time N: No. of bytes processed Normal mode Read T = 1.3 N + 31 T = 2.1 N + 58 Write (without verification) T = 1.8 N + 56 Read T = 1.0 N + 29 Write (with verification) T = 1.8 N + 51 Write (...
- マニュアル
.... . . . . 50 Explanation of Measurement Modes . . . . . . . . . . . . . . . . . 52 Adjusting Detection Conditions . . . . . . . . . . . . . . . . . 61 Measurement Cycle . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . ...
- マニュアル
... indicator. (5) This input is for resetting each of the outputs. When this input is ON, internal calculations are stopped, and judgment outputs are forcibly turned OFF. This input can also be used to clear the peak hold value. ZN System Manual ...
- マニュアル
...43 44 47 Communications Specifications 48 Write Protection 51 Noise Measurement 54 RF Tag Service Life Warning Management (EEPROM type) 55 RFID System User's Manual 9 Introduction Introduction SECTION 5 Communications ...
- マニュアル
...-5 Individual Branch Output Settings . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 61 4-6 Shared Parameter Settings . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 63 4-7 Special Settings and Communications Settings. . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 66 SECTION 5 Trial Operation to Actual Operation . . . . . . . . . . . . . . . . . . 77 5-1 Test Mode . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 78 5-2 Connection/Disconnection Test. . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 80 5-3 Checking Sequence Operation. . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 81 5-4 Run Mode . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 82 vii TABLE OF CONTENTS SECTION 6 Communications . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 87 6-1 CompoWay/F Communications Specifications. . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 88 6-2 Frame Structure . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 90 6-3 Variable Area Operations . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 99 6-4 Read Controller Information . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 102 6-5 Read Controller Attributes. . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 103 6-6 Read Controller Status. . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 104 6-7 Echoback Test . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 106...
- マニュアル
...Part Names and Functions 38 Connections and Wiring 41 CJ-series ID Sensor Units 45 Specifications 46 Operating Procedure 48 Part Names and Functions 54 Connections and Wiring 57 Data Exchange with the CPU Unit ...
- マニュアル
...Part Names and Functions 38 Connections and Wiring 41 CJ-series ID Sensor Units 45 Specifications 46 Operating Procedure 48 Part Names and Functions 54 Connections and Wiring 57 Data Exchange with the CPU Unit ...
- マニュアル
... OFF. If an RF Tag is not detected within the Hand-held Reader/Writer's communication area when the activate switch is pressed, an RF Tag Non-existent Error will occur. At this time, the operation indicator will flash red. RFID System User's Manual ...
- マニュアル
...The write protection function can be enabled or disabled by setting the W PROTECT bit of the ID Slave in the I/O Allocation Table. In the V600 compatible mode setting, write-protection is always enabled. Refer to the Signal Names and Functions for details. p....
- マニュアル
...ID Flag Sensor 40 Installing Antennas 45 Installing RF Tags 48 RFID System User's Manual 9 Introduction Introduction Section 5 Control I/O Interface I/O Interface Control 60 I/O Control Flow 61 Timing Charts 62 Sample Programming 71 Section 6 Troubleshooting 75 Handling Errors 76 Errors and Countermeasures 77 Maintenance and Inspection 78 Section 7 Appendices Product Specifications 79 80 Characteristics 115 Reference Data: Antenna and RF Tags Installation 158 RF Tag Memory Capacities and Memory Types 209 RF Tag Memory Map 210 Chemical Resistance of the Antennas and RF Tags 212 V600-Compatible Mode 218 Degree ...
- マニュアル
... auto-tuning to obtain the optimum settings to match the surface shape (e.g. color, shape and material) of the measurement object. p.60 step 3 Registering the profile of the reference target Use this profile to set the measurement conditions. p....
- マニュアル
.... . . . 59 Measurement Value Acquisition/Profile Acquisition Commands . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 61 Bank Data Transfer Commands . . . . . . . . . . . . . . . . . . 65 Setting Acquisition/Change Commands . . . . . . . . . . . . 66 Bank Control Commands . . . . . . . . . . . . . . . . . . . . . . . 69 Parameter List . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 71 6.APPENDICES CONTENTS Utility Commands . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 70 Specifications and External Dimensions . . . . . . . . . 74 Data Storage Unit . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 74 Error Messages and Corrective Actions . . . . . . . . . . 77 Menu List . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 79 Basic Knowledge for Operation . . . . . . . . . . . . . . . . . 81 How to Select Menus . . . . . . . . . . . . . . . . . . . . . . . . . . 81 Updating the Firmware . . . . . . . . . . . . . . . . . . . . . . . . 83 INDEX . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 85 Revision History . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 88 ZG2-DSU User’s Manual 11 MEMO 12 ZG2-DSU User’s Manual 1 BEFORE USE BEFORE USE Data Storage Unit 14 Mounting and Connecting Devices 17 Functions of the Data ...
- マニュアル
...Example: If the current configuration already contains DZS #2 and the text file also contains DZS #2 to be imported. The process will overwrite the existing zones from DZS #2. Fig. 3-35 Zones over-written E OS32C User’s Manual ...