全 126 件が検索されました。(81 - 100件を表示)

  • マニュアル

    ... parameters See “HBA used” (advanced function setting level) “Heater current value monitor” (adjustment level) “Heater burnout latch” (advanced function setting level) “Heater burnout hysteresis” (advanced function setting level) 73 Section 5-4 Adjustment Level sp-0 Set point 0 ...

  • マニュアル

    .... Event input contact Control status ON (closed) RUN OFF (open) STOP 4-5-3 Using the Multi-SP The multi-SP function is used to switch between two SPs. Different SPs are set in advance for SP 0 and SP 1...

  • マニュアル

    ...143 144 145 Data name Alarm lower limit value 1 Alarm value 2 Alarm upper limit value 2 Alarm lower limit value 2 Alarm value 3 Manual manipulated variable Heater burnout detection SP 0 SP 1 Temperature input offset value Upper limit temperature input offset value Lower limit temperature input offset value Proportional band Integral time Derivative time Cooling coefficient Dead band Manual reset value Heating hysteresis Cooling hysteresis Section 4-3 Temperature Controllers that support setting Pulse Analog output output type type Temperature Controller variable area address ch1 ch2 Variable Address Variable Address type type Yes Yes C1 0006...

  • マニュアル

    ...0.0 input shift value M C 129 insh Upper-limit temperature 0.0 input shift value M C c-db Dead band 0.0 M 0 M lcr1 Leakage current 1 l.adj sp-1 SP 1 C 0 M 122 0.0 monitor M M 126 0 M ct1 Heater current 1 value 50.0 sp-0 SP 0 0 M at AT execute/cancel 0.0 detection 2 M Page 120 0.0 M 233 M off M 40 M c-sc Cooling coefficient 1.00 M C 105.0 M 129 -5.0 M Adjustment Level ...

  • マニュアル

    ...0.0 input shift value M C 139 insh Upper-limit temperature 0.0 input shift value M C c-db Dead band 0.0 M 0 M lcr1 Leakage current 1 l.adj sp-1 SP 1 C 0 M 132 0.0 monitor M M 136 0 M ct1 Heater current 1 value 50.0 sp-0 SP 0 0 M at AT execute/cancel 0.0 detection 2 M Page 130 0.0 M 233 M off M 40 M c-sc Cooling coefficient 1.00 M C 105.0 M 139 -5.0 M Adjustment Level ...

  • マニュアル

    ... lower limit values .......................4-6 terminal arrangement.......................................................... 2-5 shift method ......................................................................3-17 E5CS-U .......................................................................... 2-5 shifting input values..........................................................3-16 E5CSV ........................................................................... 2-5 shifting inputs ...................................................................3-16 tuning ................................................................................ 5-10 short-circuit........................................................................ A-7 ...

  • マニュアル

    ...2 EU (See note.) 0103 Alarm 1 Open in Alarm - CH1 H' 00000000: Close in alarm (0) H' 00000001: Open in alarm (1) 0 --- 0106 Alarm 1 SP Selection - CH1 H' 00000000: Ramp SP (0) H' 00000001: Target SP (1...

  • マニュアル

    ...off M 105.0 M 189 -5.0 M orl MV Change Rate Limit 194 0.0 M M HS Alarm 2 0.0 M 40 M 50.0 M 178 sp-1 SP 1 c-db Dead Band 0 M M oc1 Heater Overcurrent 50.0 M 186 0 M off M hs2 sp-0 SP 0 Page 185 sqrp Extraction of Square 0.0 Root Low-cut Point M 194 Section 5-4 Adjustment Level l.adj Adjustment Level Display This parameter is displayed after moving to the adjustment level. When a logic operation is set, a period “.” ...

  • マニュアル

    ...'FFFFF831 to H'0000270F (−1999 to 9999) C1 (81) 000D Heater Burnout Detection 1 H'00000000 to H'000001F4 (0.0 to 50.0) C1 (81) 000E SP 0 SP lower limit to SP upper limit C1 (81) 000F SP 1 SP lower limit to SP upper limit C1 (81) 0010 SP 2 SP lower limit to SP upper limit C1 (81) 0011 SP 3 SP lower limit to SP upper limit C1 (81) 0012 Temperature Input Shift H'FFFFF831 to H'0000270F (−199.9 to 999.9) C1 (81) 0013 Upper Limit Temperature Input Shift Value H'FFFFF831 ...

  • マニュアル

    ...1 to 4 Setting Reference Default value * * The default value and setting range depend on the control mode setting of the Controller with more than one input. 2-input model: Proportional control, standard control with remote SP, heating/cooling control with remote ...

  • マニュアル

    ...表示 オンライン操作 積算カウンタのリセットボタン 瞬時値( SP)の位置を表示 バッチ積算値( SM)の数値表示 SP( 1バッチ量) の変更ボタン バッチ設定値( SP)の数値表示 バッチスタートのボタン ( S1=ON) バッチスタートの表示 バッチストップの...

  • マニュアル

    ...ットボ タン リモ ート切替 ボタ定量 設定値 ( BM)の 数値表示 瞬時値( SP)の 位置を表 示 バッ チ積算値 ( SM) の数値表 示 SP( 1バッチ 量) の 変更ボタ ン バッ チ設定値 ( SP)の数 値表示バッ チスター トの表 示 バ ッチスト ップの ボタン ( S1 OFF) 制御 再開のボ タ...

  • マニュアル

    ...ットボタン リモート切替ボタン定量設定値(BM)の数値表示 瞬時値(SP)の位置を表示バッチ積算値(SM)の数値表示 SP(1バッチ量)の変更ボタン バッチ設定値(SP)の数値表示バッチスタートの表示 バッチストップのボタン(S1=OFF) 制御再開のボ...

  • マニュアル

    ...ットボタン リモート切替ボタン定量設定値(BM)の数値表示 瞬時値(SP)の位置を表示バッチ積算値(SM)の数値表示 SP(1バッチ量)の変更ボタン バッチ設定値(SP)の数値表示 バッチスタートのボタン(S1=ON) バッチスタートの表示 バッチストッ...

  • マニュアル

    ...ットボタン リモート切替ボタン定量設定値(BM)の数値表示 瞬時値(SP)の位置を表示バッチ積算値(SM)の数値表示 SP(1バッチ量)の変更ボタン バッチ設定値(SP)の数値表示 バッチスタートのボタン(S1=ON) バッチスタートの表示 バッチストッ...

  • マニュアル

    ...ットボタン リモート切替ボタン定量設定値(BM)の数値表示 瞬時値(SP)の位置を表示バッチ積算値(SM)の数値表示 SP(1バッチ量)の変更ボタン バッチ設定値(SP)の数値表示 バッチスタートのボタン(S1=ON) バッチスタートの表示 バッチストッ...

  • マニュアル

    ...ットボタン リモート切替ボタン定量設定値(BM)の数値表示 瞬時値(SP)の位置を表示バッチ積算値(SM)の数値表示 SP(1バッチ量)の変更ボタン バッチ設定値(SP)の数値表示 バッチスタートのボタン(S1=ON) バッチスタートの表示 バッチストッ...

  • マニュアル

    ...3 積算カウンタのリセットボタン リモート切替ボタン定量設定値(BM)の数値表示バッチ積算値(SM)の数値表示 SP(1 バッチ量) の変更ボタンバッチスタートのボタン(S1=ON) バッチストップのボタン(S1=OFF) バッチ設定値(SP)の数値表示バッチ...

  • マニュアル

    ...表示積算カウンタのリセットボタン リモート切替ボタン定量設定値(BM)の数値表示バッチ積算値(SM)の数値表示 SP(1 バッチ量) の変更ボタンバッチスタートのボタン(S1=ON) バッチストップのボタン(S1=OFF) バッチ設定値(SP)の数値表示バッ...

  • マニュアル

    ...すので、I/O 電源配線が不要です。 e-CON コネクタタイプを用意(形 CRT1-V □ D08S(-1)/形 CRT1- □ D □□ S(-1) /形 CRT1- □ D □□ SH(-1)/形 CRT1B- □ D02S(-1)/形 CRT1B- □ D0 □ SP(-1) /形 CRT1-VAD04S /形 CRT1-VDA02S) 業界標準 e-CON コネクタのため、専用工具不要で簡単に結線可能(電線の皮むき不要で、電線を挿入してプ...