全 1173 件が検索されました。(881 - 900件を表示)

  • マニュアル

    ... to 10 V; 4 inputs 4 to 20 mA, 1 to 5/0 to 10/–10 to 10 V; 8 inputs 4 to 20 mA, 1 to 5/0 to 10 V; 2 outputs 4 to 20 mA, –10 to 10 V; 4 outputs Thermocouple (K(CA) or J(IC)) (switchable); 4 inputs Thermocouple (K(...

  • マニュアル

    ...(reference) Classification by application and tolerance Constituent materials + conductor B R ----- BX-G --RX-G, SX-G --- General-purpose, standard class S --- RX-H, SX-H --- Heat-resistant, standard class K ...

  • マニュアル

    ...); 4 inputs 4 to 20 mA, 1 to 5/0 to 10/–10 to 10 V (switchable); 8 inputs 4 to 20 mA, 1 to 5/0 to 10 V (switchable); 2 outputs C200H-MD501 C200H-AD001 C200H-AD002 C200H-DA001 Thermocouple (K(CA) or J(IC)) (switchable); 4 inputs C200H-TS001 Thermocouple (K(...

  • マニュアル

    ... Unit models and available temperature sensors. Only one kind of temperature sensor can be connected to the C200H-TS001 or C200H-TS002. Each Temperature Sensor Unit connects to a maximum of four temperature sensor inputs. Model Connectable temperature sensor C200H-TS001 K (...

  • マニュアル

    ...PNP outputs Thermocouples Platinum resistance thermometers Thermocouples CQM1-TC201 CQM1-TC301 CQM1-TC202 CQM1-TC302 CQM1-TC203 CQM1-TC204 Platinum resistance thermometers CQM1-TC303 CQM1-TC304 Temperature Ranges Thermocouples (See note.) K (...

  • マニュアル

    ...一一一 BX-G 一一一 G旬eraトpurp◎se,standardclass Copper C◎pper B R ●工■ RX-G,SX・G ●●一 AlbywRhcoppgromickglasmak)r◎◎nstRuθnt S ●●一 RX・H,SX・H ●●■ Heat-rgsistant,standardclass K CA KX-G WCA・G Gθ随raトpurpos9,standaζdclass Albywithnickθlorchromeasmajorconstituent Alloyw口hnickθlasmalorcons慌uent KX・GS WCA唱S KX・H WCA-H Heat-resistant,standardclass KX・HS WCA-HS Heat・resistant,precisionclass WX-G WCA{i General・purP◎se,standardclass lron A‖oywロhcoppgrornickθlasmajorcons世U白nt WX・H WCA・H Heat・resistant,standardclass VX・...

  • マニュアル

    ...Via telephone: (800) 444–4345 Network Solutions Via postal mail: InterNIC Registration Service 505 Huntmar Park Drive Herndon, VA 22070 RECOMMENDED READING (available from the NIC) Bjork, S.; Marine, A., eds. Network Protocol Implementations and Vendors Guide. Menlo Park, ...

  • マニュアル

    ...緬ぬ9⑩㎞口。 VeitShigh-qUalityprOdUCtS,也e㎞㊤m誕iOn㈱蝋in曲m頷画iS醐eCttOChange witheutnotice、Everyp鵬cantionhasbeentakenin山eIπeparationof【hismmua1.Nevertheless,OMRONassurnesno respo喧ibaityforeロorsoromissions.Nei血eriSanyliabilityassumedfordamagesτesu1血gfbmth●useof口1ei罰forma・ tionconltainedintiiispub血...

  • マニュアル

    ... is the oldest error. The command that generated the error. In this case, it is IDRD. The following displays will appear for ID communications instructions: RD: IDRD WT: IDWT MD: IDMD COM.DC E AR: IDAR AW: IDAW ...

  • マニュアル

    ...γ OMRONSHALLNOTBERESPONSIBLEFORSPECIAL,INDIRECT,ORCONSEQUENTIALDAMAGES, LOSSOFPROFII'SORCOMMERCIALLOSSINANYWAYCONNECTEDWITHTHEPRODUCTS, WHETHERSUCHCLAIMISBASEDONCONTRACT,WARRANTY,NEGLIGENCE,ORSTRICT UABILITY lnnoeventshalltheresponsibilityofOMRONforanyactexceedtheindividualpriceoftheproductonwhich liabilityisasserted. lNNOEVENTSHALLOMRONBERESPONSlBLEFORWARRANTYREPAlR,OROTHERCLAlMS REiGARDINGTHEPRODUCTSUNLESSOMRON'SANAじrSISCONFIRMSTHATTHEPRODUCTS WEREPROPERLYHANDLED,STORED,INSTALLED,ANDMAINTAINEDANDNOTSUBJECTTO CONTAMINATION,ABUSE,MISUSE,ORINAPPROPRIATE…MODIFICArlONORREPAIR, 1 ---------------------[End of Page 2840]--------------------- No.6182 Aρρ〃...

  • マニュアル

    ...∨ G60 ARITHMETICOPEiRATIONS Performsarithmeticoperationsonnumericalvalues,positbndata,arldregisters. 65 G63 SUBSTITUTION Substitutesnumericalvalues,P◎sitiondata,orregistersinto◎therpositiondataorregisters. 65 G69 CHANGEPARAMεTER Changesthgspecifiedparameter. 66 G70 UNCONDITIONALJUMP Unconditiona‖ylumpstothespecifiedbbck. 67 G71 CONDITIONALJUMP Jumpstothθspecifiedblockwhenthec◎nditionismet. 68 G72 SUBPROGRAMJUMP ...

  • マニュアル

    ... Unit models and available temperature sensors. Only one kind of temperature sensor can be connected to the C200H-TS001 or C200H-TS002. Each Temperature Sensor Unit connects to a maximum of four temperature sensor inputs. Model Connectable temperature sensor C200H-TS001 K (...

  • マニュアル

    ... (W425). The following table shows the changes that have been made in product specifications beginning with the introduction of version-1 Units in May 2001 (April 2001 for some models). Item EC Directives Model numbers External appearance Output specifications spec ...

  • マニュアル

    ...WherethereisexcessiveCtust,salineair,ormetalpowder. ・WherethePLCisaffectedbyvibrationorshock. eWhereanywater,eil,orchemicalmaysplashonthePLC. xiv ---------------------[End of Page 3567]--------------------- A lteationPrecautions 5 △Cauti。 nThe・peratingenvir。 nment。 fthePLCSystemcanhavealargeeffect。 nthe longevityandreiiabilityofthesystem.lmproperoperatingenvironmentscan ieadtomalfunction,failure,andotherunforeseeableproblemswiththePLC System.Besurethattheoperatingenvironmentjswithinthespecifiedconditionsatinstallationandremainswithinthespecifiedconditionsduringthelifeof thesystem. 5 App闘...

  • マニュアル

    ...-ROMdrive,type D:SETUPandpressENTER.(Note:IfyourCD・ROMdrivehasa differentletter,suchasE:,substituteitfor】D:). Seロ1pexecutesandtheWelcomedialogapPears(seeFigurelonpage7). ProceedtoSection1-1-5,``InstallingtheProgramFiles,"oIIpage7. 5 ---------------------[End of Page 3948]--------------------- PartlCPTFundamentals 1・1・4Set叩forWindows95Users TheSetUpprogramguidesyouthroughtheinstallationprocess,askingyoufor inputwhenneeded. Note YoumustusetheSetupprogramtoinstallCPT.Thefiles ...

  • マニュアル

    ...External signal is s line-driver ed e signal X/Z Axis Y/U Axis Y/U Axis Specification Response Time A15 A14 B15 B14 Conform to above input specifications spec ca o s N.O. contact: 0.1 ms 0 s max. a C contact: N.C. 1 ms max. A16 A14 B16 B14 Signal is a line-driver output corresponding ssignal g a co espo d g to o S Am26LS31 N.O. contact: 0.1 ms 0 s max. a C contact: N.C. 1 ms max. 19 Section Specifications Output Specifications Item 2-1 Specification Maximum ...

  • マニュアル

    ... (version 2.0 or later) for information on changing the size of the I/O comment area. Key Sequence Press the CLR, FUN and then the VER Key to display the I/O comment area and ladder program area capacities. CLR FUN VER ...

  • マニュアル

    ... ladder program area sizes. Refer to the CX-Programmer Version 2.0 (or higher) Operation Manual (W437) for information on changing the size of the I/O comment area. RUN OK MONITOR OK CLR FUN PROGRAM OK VER ...

  • マニュアル

    ... set to the same unit number twice. 2. Set them to OFF for the 1-to-1 protocol. Synchronous condition OFF (LL level) ON (HL level) Trailing edge Leading edge 372 Appendix M V600/V620 ID Controller Protocol V600-...

  • マニュアル

    ... size of the I/O comment area. 129 Section 7-2 Programming Console Operations Key Sequence Press the CLR, FUN and then the VER Key to display the I/O comment area and ladder program area capacities. CLR FUN VER ...