全 324 件が検索されました。(61 - 80件を表示)
- カタログ
....5) (0.5) 5.9 55 32 A22NE-P 5.9 55 32 A22NE-PD Dimensions 32 5.9 55 Note: The dimensions the same even if the Operation Unit is replaced with the A22NE-MR@-N or the A22NE-MR@-N-RD. A22NE-L-PD@@-N A22E Large Turn-reset (60-dia.) Degree of Protection: IP65 oil-resistant models 60 dia. 45 (0.5) 1.8 5.9 55 32 A22NE-M-PD@@-C Medium Turn-reset (40-dia.) Degree of Protection: IP65 45 40 dia. (0.5) Common Accessories and Tools Lighted Model 1.8 5.9...
- カタログ
... Degree of Protection * 1 and Magnetic Sensing Method Ball Spline Mechanism Detection is possible even with adhesion of oil. Magnetic flux Cross-sectional Area Held with grooves. Held at points. N Spindle Oil Oil S S ...
- カタログ
..., or condensation co enters the sensing section, this sensor is not affected by problems such as light scattering, which can occur with optical sensors. You therefore get stable detection even in hars harsh environments. Detection is possible even with adhesion of oil. ...
- カタログ
...1 18 49 50 Dimensions 32 19 33 17 19 17 47 Model 4 16 18 49 48 Applicable Connector models * XW2B-20Y4 20 67.5 MR-20RMD2 XW2B-34Y4 34 112.5 MR-34RMD2 XW2B-50Y4 50 157.5 MR-50RMD2 *These Connectors are made by Honda Tsushin Kogyo. Note: Terminal block pitch is 5.08 mm. Use a wire size between 0.3 and 1.25 mm2 (AWG22 to AWG16). The wire insertion holes are 1.8 × 2.5 (H × W) mm. Terminal Block (terminal side) 2 No. of poles Dimension A (mm) 50 Note: All ...
- カタログ
...19 33 17 19 17 49 47 50 寸法表形式 極数 A寸法 (mm) 使用コネクタ形式 * 形XW2B-20Y4 20 67.5 MR-20RMD2 形XW2B-34Y4 34 112.5 MR-34RMD2 形XW2B-50Y4 50 157.5 MR-50RMD2 *本多通信工業(株) 製です。 注. 端子台のピッチは5.08mmです。 電線は0.3∼1.25mm2(AWG22∼16)をお使いください。 電線挿入口は1.8 (縦)...
- カタログ
...ABS樹脂/ニッケルメッキ ハウジング PBT樹脂(UL94V-0)/黒色 圧接部 シェルコネクタ 形FCN-367J040-AU/F コンタクト 形MR-34LF 形MR-50LF 形10136-3000VE 形10150-3000VE 形10336-52A0-008 形10350-52A0-008 ケーブル 黄銅/ニッケル下地金メッキ(0.2μm) 鋼ニッケルメッキ 接触部 リン青銅/金メッキ 圧...
- カタログ
...Plug/Socket Mounted Connector type J Phillips screw 20 G MIL (XG4A) E Slotted screw (rise up) 34 F FCN P Push-in spring 40 D D-sub ∗ 50 R MR ∗ 60 M MDR ∗ Blank Plug (male) R Socket (female) ∗ Mounting method D DIN Track mounting V Vertical screw mounting Horizontal screw Blank mounting ∗ Consult your OMRON representative for these models. Options (Order Separately) Models that are mounted with screws are also available. Refer to the XW2R-series Connector-Terminal Block Conversion Units Catalog (Cat. No. G077) for details. Connecting Cables for Connector-Terminal Block Conversion Units Refer to the ...
- 技術解説/使用上の注意事項
...すると、センサ内部のS極とN 極が細かく交互に配列された磁気スケールが移動します。 この時の磁束の変化を、MRセンサ(磁気抵抗センサ)で検出することによって、変位量を求めることができます。 省エネ支援/環境対策機器 ...
- 技術解説/使用上の注意事項
...ナログタイプ) 320×240ドット バックライト3色バックライト3色 4,096色 省エネ支援/環境対策機器 形NV4W 形NV3Q-MR タッチスイッチ方式 モーション/ドライブ 表示デバイスモノクロTFT システム機 器 形式形NV3W-V1 F A 電源/周辺機器その 他共通事項...
- マニュアル
...Page 94 of 96 LVS-95XX Series Barcode Quality Station Operations Manual Preventive Maintenance Schedule LVS-9510 To maintain a clean and clear appearance, clean only the outside of the viewing window with a commercially available household glass cleaner, such as Windex®, Glassex®, VISS®, and ...
- マニュアル
... is recommended weekly to maintain optimum performance. To maintain a clean and clear appearance, use a soft, lint-free, non-abrasive towel or cloth and clean only the outside of the viewing window. Use a commercially available household glass cleaner, such as Windex®, Glassex®, VISS®, and ...
- マニュアル
...㎞ 也es画面andmZtst(mtat・rnad血e㎜u㎞蜘he皿・R由句心e℃ぬ㎏㎎and輌皿Sheett`〔f』割過ち恨D小s ・linmtcLse汁te(k[rivhilfisliclingαrttlieLglxtllakOt1Hrssise.(hePnxhmtmq'be(㎞娯landmaynd q㎜eP即帥: ・Pkrse{わ...
- マニュアル
...(r/min) 5-35 Chapter 5 Specifications H Encoder Specifications Item Encoder method Number of output pulses Power supply voltage Pulse duty characteristics Phase characteristics Phase relationship Standards A, B, Z phase: Magnetic incremental encoder with ...
- マニュアル
...bit 6 bit 5 bit 4 bit 3 bit 2 bit 1 bit 0 n 0 AL WR IRDY FA1 – RVR ZS FWR 1 MO4 MO3 MO2 MO1 MR CFN – – n+1 n+2 n+3 2 Rotation Speed Monitor (Low byte) 3 Rotation Speed Monitor (High byte) 4 Torque Actual (Low byte) 5 Torque Actual (High byte) 6 Output Current Monitor (Low byte) 7 Output Current Monitor (High byte) Input Bit/Data Details Name 4 - 14 Description FWR During forward operation 0: During reverse run/Stopping 1: During forward run ZS 0 Hz 0: At non-zero speed...
- マニュアル
...[P576-E1-02] FH Series Vision System NJ Series EtherNet/IP™ Connection Guide Machine Automation Controller NJ-series EtherNet/IP TM Connection Guide O MR O N C or p o ra ti o n Vision System (FH Series) P576-E1-02 About Intellectual Property Rights and Trademarks Microsoft product screen shots reprinted with permission from Microsoft Corporation. Windows is a registered trademark of Microsoft Corporation in the USA and other countries. ODVA and EtherNet/IPTM are trademarks of ODVA. EtherCAT(R) is registered trademark and patented technology, licensed by Beckhoff Automation GmbH, Germany. Sysmac is a trademark or ...
- マニュアル
...ット、I/O 電源ユニット、増設ケーブル) 基本 I/O ユニットメモリユニット 形 C500-CPU01(-V1)、 形 C1000H-CPU01(-V1)、 形 C2000H-CPU01(-V1) 形 C2000-MR□□□使用時形 C2000-MP□□□+ 形 ROM-□□使用時形 C500-PS□□□ 形 C500-BC□□□ 形 C500-BI□□□、 形 C500-II102、 形 C500-PS□□□、 形 C500-CN□□□N 入力ユニット、 出力ユニット、 入出力ユニット 置換先 PLC CS ...
- マニュアル
...外部接続コネクタ 34ピンコネクタ(本多通信工業製) ケーブル側適合コネクタ(本ユニットに1組付属) コネクタ:MR-34FG セット形式:MR-34LFG カバー :MR-34L 内部消費電流 DC5V 450mA以下 外形寸法(mm)(*4) 34.5(W)×130(H)×109(D) 質 量 290g *1. −10V∼+10Vレンジ設定時、符号ビッ...
- マニュアル
...項 NX シリーズがサポートする FINS コマンドと、使用する場合の制約事項を以下に示します。 コマンドコード (Hex) MR コマンド名称 制約事項 SR 01 01 I/O メモリエリアの読出 01 02 I/O メモリエリアの書込 01 03 I/O メモリエリアの一括書込 01...
- マニュアル
...ット AL MO4 6 ビット WR MO3 ビット割付 5 ビット 4 ビット 3 ビット 2 ビット IRDY FA1 − RVR MO2 MO1 MR CFN 回転速度モニタ(下位バイト) 回転速度モニタ(上位バイト) 実トルク(下位バイト) 実トルク(上位バイト) 出力電流モニタ(下位バイト) 出力電流モニタ(上...
- マニュアル
...目(Hex4 桁) データ(説明) #0014(あるいは&20) (D9001~D9010 の 20 バイト) #554E ('UN') #4954 ('IT') #4441 ('DA') #5441 ('TA') #2031 (' 1') #2031 (' 1') #3339 ('39') #204F (' O') #4D52 ('MR') #4F4E ('ON') この送信データ(コマンド)では、汎用文字列検査の照合文字列の変更を行っています。 パラメータの意味は次の表のとおりです。 パラメータ...