全 284 件が検索されました。(61 - 80件を表示)
- カタログ/マニュアル訂正
...K8AB-PW C-1932 K8AB-TH C-238 K8AB-VS C-1911 K8AB-VW C-1916 K8AC-CT□ 後-46 N K2CA-D C-1907、1978 K8AC-H C-1976 KE1 C-1868 KM1 1740 1770、1782 1892 L LG2 C-2014 LY C-1068 M M16 C-1414 M16-□ C-1418、1420 M165-□ C-1416 M22 C-1466 M2BJ C-1425 M2C C-1357 M2C□-□ C-1358、1361 M2D C-1341 M2D□-□ C-1343 M2K C-1533 M2K□-□ C-1506 C-1509、1510、1513、1514 M2S M2S□-□ OTG-CN□ C-1559 C-1561、1564、1565、1566 1491 C-1870、...
- 商品情報
...せください。 ページ先頭へ戻る 形式・組み合わせ EMC指令 低電圧指令 機械指令 形KM50-C ○ ○ 対象外 形KM50-E 形KE1 形KM1 形KM-D1 形KM-N1 形KM-N2 形KM-N3 形KM-PMBN-EIP 注. 適合レベル等の詳細については、「EU適合宣言書」を発行しておりますので、弊社営業担当ま...
- 商品情報
...形式 定格 規格番号 ファイルNo. カテゴリ Listed/Recognition分類 形KM50-E1-FLK 100-240V AC UL61010-1 CAN/CSA C22.2 No.61010-1 E515566 PICQ2/PICQ8 Recognized 形KM50-C1-FLK 形KE1/KM1 100-240V AC UL61010-1 UL61010-2-30 CAN/CSA C22.2 No.61010-1 E515566 PICQ2/PICQ8 Recognized 形KM-N2-FLK 100-277V AC UL61010-1 UL61010-2-30 E515566 PICQ2/PICQ8 Recognized 形KM-N3-FLK 100-240V AC UL61010-1 UL61010-2-30 E515566 PICQ2/PICQ8 Recognized 形...
...ルス 電力量スマート電力量モニタ エア流量センサ (1000Lタイプ) NEW スマート電力量モニタ(多回路タイプ) 形KM1シリーズ 形D6FZ-FGS1000 エア流量センサ (200L/500Lタイプ) 形D6FZ-FGT200/FGT500 子機 子機 形KMシリーズ 流量その他 パルス 形WZ-SP01 形WZ-SRS01 水 ガス 電気 RS-485 ( CompoWay/...
- カタログ
... to the motor M2 is kept OFF until the enabling switch is gripped again to the middle position and the reset switch S7 is pressed. Lock release enable signal S5 S4 Feedback loop Emergency Stop Switch Guard lock Safety-door Switch ...
- カタログ
...Door The Door Switch will be disabled. Enabling Grip Switch Processing will be possible only when the operator is gripping the Enabling Grip Switch. 8 A4EG Feedback loop Lock release enable signal S5 Emergency Stop Switch S4 ...
- カタログ
... turned OFF immediately when the S2 detects that the guard is opened. • The power supply to the motor M1 is kept OFF until the reset switch S3 is pressed while the guard is closed and the emergency stop switch S1 is released. Feedback Loop Guard ...
- カタログ
... mode using feedback/reset input terminals T31, T32, and T33. Auto reset mode is selected when terminal T32 is shorted to 24 V and manual reset mode is selected when terminal T33 is shorted to 24 V. Auto reset mode Manual reset mode ...
- カタログ
... Unit G9SA-301 (24 VAC/VDC) D41D OUT X1 X2 A1 A2 Y2 Y1 5 2 6 1 3 7 4 8 PLC, etc. Terminal block, etc. Safety outputs 24 VDC GND Feedback loop KM1 between switch and power supply d 100 m KM2 S2 A1 A2 T11 T12 T31 T32 1 TH a 13 23 33 41 3 4 K1 K1 K2 K2 SA K1 b K2 a b Control Circuit 2 5 JP 1 2 3 4 5 6 ...
- カタログ
... be maintained while the guard is open. • When the guard is closed, lock status is ensured, and the reset switch S3 is pressed, the power supply to the motor M is permitted. Lock release enable signal S4 S1: S2: S3: S4: ...
- カタログ
... S3 is pressed, the power supply to the motor M is permitted. Lock release enable signal S4 S2 42 S1: Safety Limit Switch with direct opening mechanism S2: Guard Lock Safety-door Switch S3: Reset switch S4: Lock release switch ...
- カタログ
...Direct*3 Wireless*4 KMX*5 RS-485 Smart Power Monitor KM-N1-FLK Power Monitor KM-N2-FLK/KM-N3-FLK Smart Power Monitor Utilization Scenes Power Sensor KM50-□1-FLK Smart Power Monitor Multiple Circuit Type ...
- カタログ
... Application Overview • The power supply to the motor M is turned OFF when the beam is blocked. • The power supply to the motor M is kept OFF until the beams are unblocked and the reset switch S2 is pressed. +24 V +24 V ...
- カタログ
... Manual reset mode and the EDM function enabled. S1 * 24 VDC S2 Auxiliary contact A1 H1 L1 J1 H1 TEST INTERLOCK OSSD1 Receiver OSSD2 13 23 33 41 X1 RESET K1 KM1 K2 Emitter K1 K2 EDM A2 PE T31 T32 KM2 P1 14 24 34 42 F3SP-B1P ...
- カタログ
... M is turned OFF when the S1 and S2 detect that the guard is opened. • The power supply to the motor M is kept OFF until the guard is closed. Timing Chart 23 S2 Limit switches S1 and S2 24 Guard KM1 and KM2 (NO) 11 S1 Feedback loop 12 ...
- カタログ
... the motor M is turned OFF when the S1 and S2 detect that the guard is opened. • The power supply to the motor M is kept OFF until the guard is closed. Timing Chart Limit switches S1 and S2 23 S2 24 KM1...
- カタログ
... to the motor M is turned OFF when the S1 and S2 detect that the guard is opened. • The power supply to the motor M is kept OFF until the guard is closed. Timing Chart S2 Guard Limit switches S1 and S2 S1 ...
- カタログ
... power to motor M when emergency stop switch S1 is pressed. • The power to motor M is kept removed until emergency stop switch S1 is released and reset switch S2 is pressed. Feedback loop S1 Timing Chart S2 Emergency stop switch operation ...
- カタログ
... reset mode using feedback/reset input terminals T31, T32, and T33. Auto reset mode is selected when terminal T32 is shorted to 24 V and manual reset mode is selected when terminal T33 is shorted to 24 V. Auto reset mode Manual reset mode ...
- カタログ
...なると長くなります。 このため製品内部の温度を下げることによって、寿命を長くすることができます。 複数の形KM1の密着取り付けを行ったり、上下にならべて取り付けを行う場合にはファンにより製品へ風を送るなどの強制冷却を...