全 7849 件が検索されました。(7301 - 7320件を表示)
- 商品情報
...Rated power supply voltage 24 VAC 50/60 Hz 24 VDC Ripple 20% max. (If power supply incorporates a single-phase full-wave rectifier) Allowable voltage variable range 85 to 110% of the power supply voltage Power consumption Approx. 0.17 VA (at 24 VAC) Approx. 0.15 ...
- 商品情報
.../Specifications 情報更新:2024/12/23 Rated power supply voltage 24 to 230 VAC 50/60 Hz 24 to 48 VDC Ripple 20% max. Allowable voltage variable range 85% to 110% of rated voltage Power consumption 32 VA max. (at 230 VAC) 3.0 ...
- 商品情報
... 85% to 110% of rated voltage Input signals Start Input method Voltage input Voltage input High level: 20.4 to 253 VAC/20.4 to 52.8 VDC Low level: 0 to 2.4 VAC/VDC Power consumption 32 VA max. (at 230 VAC) 3.0 ...
- 商品情報
.../Specifications 情報更新:2024/12/23 Rated power supply voltage 24 to 230 VAC 50/60 Hz 24 to 48 VDC Ripple 20% max. Allowable voltage variable range 85% to 110% of rated voltage Power consumption 32 VA max. (at 230 VAC) 3.0 ...
- 商品情報
...状況 規格認証/適合状況 Ratings/Specifications 情報更新:2024/12/23 Rated power supply voltage 12 VDC Allowable voltage variable range 90 to 110% of the power supply voltage Power consumption Relay ON: Approx. 0.4 ...
- 商品情報
...状況 規格認証/適合状況 Ratings/Specifications 情報更新:2024/12/23 Rated power supply voltage 24 VDC Allowable voltage variable range 85 to 110% of the power supply voltage Power consumption Relay ON: Approx. 0.5 ...
- 商品情報
...状況 規格認証/適合状況 Ratings/Specifications 情報更新:2024/12/23 Rated power supply voltage 12 VDC Allowable voltage variable range 90 to 110% of the power supply voltage Power consumption Relay ON: Approx. 0.4 ...
- 商品情報
...状況 規格認証/適合状況 Ratings/Specifications 情報更新:2024/12/23 Rated power supply voltage 24 VDC Allowable voltage variable range 85 to 110% of the power supply voltage Power consumption Relay ON: Approx. 0.5 ...
- 商品情報
...状況 規格認証/適合状況 Ratings/Specifications 情報更新:2024/12/23 Rated power supply voltage 12 VDC Allowable voltage variable range 90 to 110% of the power supply voltage Power consumption Relay ON: Approx. 0.4 ...
- 商品情報
...状況 規格認証/適合状況 Ratings/Specifications 情報更新:2024/12/23 Rated power supply voltage 24 VDC Allowable voltage variable range 85 to 110% of the power supply voltage Power consumption Relay ON: Approx. 0.5 ...
- 商品情報
...状況 規格認証/適合状況 Ratings/Specifications 情報更新:2024/12/23 Rated power supply voltage 12 VDC Allowable voltage variable range 90 to 110% of the power supply voltage Power consumption Relay ON: Approx. 0.4 ...
- 商品情報
...状況 規格認証/適合状況 Ratings/Specifications 情報更新:2024/12/23 Rated power supply voltage 24 VDC Allowable voltage variable range 85 to 110% of the power supply voltage Power consumption Relay ON: Approx. 0.5 ...
- 商品情報
... voltage 100 to 120 VAC 50/60 Hz Allowable voltage variable range 85 to 110% of the power supply voltage Power consumption Relay ON: Approx. 1.8 VA (at 120 VAC 60 Hz)/Relay OFF: Approx. 1 VA (at 120 VAC 60 Hz) Relay ON: Approx. 1.6 ...
- 商品情報
... 200 to 230 VAC 50/60 Hz Allowable voltage variable range 85 to 110% of the power supply voltage Power consumption Relay ON: Approx. 2.2 VA (at 230 VAC 60 Hz)/Relay OFF: Approx. 1.5 VA (at 230 VAC 60 Hz) Relay ON: Approx. 1.8 ...
- 商品情報
...況 Ratings/Specifications 情報更新:2024/07/25 Rated power supply voltage 12 VDC If power supply incorporates a single-phase full-wave rectifier. Allowable voltage variable range 90 to 110% of the power supply voltage Power consumption Relay ON: Approx. 1.1 ...
- 商品情報
...況 Ratings/Specifications 情報更新:2024/07/25 Rated power supply voltage 125 VDC If power supply incorporates a single-phase full-wave rectifier. Allowable voltage variable range 85 to 110% of the power supply voltage Power consumption Relay ON: Approx. 1.6 ...
- 商品情報
...況 Ratings/Specifications 情報更新:2024/07/25 Rated power supply voltage 24 VDC If power supply incorporates a single-phase full-wave rectifier. Allowable voltage variable range 85 to 110% of the power supply voltage Power consumption Relay ON: Approx. 1.1 ...
- 商品情報
... voltage 100 to 120 VAC 50/60 Hz Allowable voltage variable range 85 to 110% of the power supply voltage Power consumption Relay ON: Approx. 1.8 VA (at 120 VAC 60 Hz)/Relay OFF: Approx. 1 VA (at 120 VAC 60 Hz) Relay ON: Approx. 1.6 ...
- 商品情報
... 200 to 230 VAC 50/60 Hz Allowable voltage variable range 85 to 110% of the power supply voltage Power consumption Relay ON: Approx. 2.2 VA (at 230 VAC 60 Hz)/Relay OFF: Approx. 1.5 VA (at 230 VAC 60 Hz) Relay ON: Approx. 1.8 ...
- 商品情報
... supply voltage 24 VAC 50/60 Hz Allowable voltage variable range 85 to 110% of the power supply voltage Power consumption Relay ON: Approx. 1.8 VA (at 24 VAC 60 Hz)/Relay OFF: Approx. 0.3 VA (at 24 VAC 60 Hz) Relay ON: Approx. 1.4 ...