全 1173 件が検索されました。(681 - 700件を表示)
- マニュアル
...TheCardismountedonanlnvertercontrolcircuitboard. Nomenceature 2CNconnector TCoutputterminat Connectsto2CNon Outputterminalfor4・to theCOntrOlCirCUit 20-mAcurrent board \ Four,mounting holes=4dia.(mm) / Groundwire(E) Connectstothecontrolcir=・罐=/ wlre・Voltagesignalinputline Connectstothemulti-function analogoutputterminal(AM)ofthe COntrOlCirCUitterminalS. s鵬醗...
- マニュアル
...Effective load factor Unit r/min Mechanical axis movement o e e t Explanation Displays the actual rotation speed of the motor shaft. Calculates and displays the present value of the mechanical axis on feedback ec a ...
- マニュアル
...Remote input switching Original area (before changes) Class: 100 (64 Hex) New area (after changes) Class: 101 (65 Hex) (SYSMAC ← Inverter) Instance: 01 (01 Hex) Instance: 01 (01 Hex) Remote output switching Attribute: Class: 202 (...
- マニュアル
...n n n n 1.5 kW R88M-WP1K530H/T 2-15 Standard Models and Specifications Chapter 2 D Servomotors with Standard Gears (Straight Shaft with Key) • 3,000-r/min Servomotors Model Specifications Spec ca o s With incremental encoder Without brake 100 00 V 30 W 50 W 100 00 W 200 00 W 200 00 V 30 W 50 W 100 00 W 200 00 W 400 00 W 750 50 W 1 kW 1.5 5 kW 2-16 With brake With absolute encoder Without brake With brake 1/5 R88M-W03030L-G05BJ R88M-W03030L-BG05BJ...
- マニュアル
...-closed encoder was disconnected. A.C8 Multi-turn Data Error*2 The multi-turn for the absolute encoder was not properly cleared or set. A.C9 Encoder Communications Error *2 Communications between Servo Driver and encoder is not possible. A....
- マニュアル
... to 0.1 s 0.0 No erence 25.5 Energy-saving mode selec- 0 or 1 1 0 No tion No DeEnergy-saving coefficient 0.00 to 0.01 pends 655.00 on ca(See pacity. note.) Power detection filter time 0 to 1 ms 20 No constant 2,000 Search operation voltage 0 to 100 1% 0 No limiter Note The same capacity as the Inverter can be set by initializing this parameter. ■ Tuning Parameters Param- Register Class 64 (Hex) eter No. InAt(Hex) stance tribute C1-01 C1-02 C1-03 C1-04 C1-09 C1-...
- マニュアル
... V Capacitor + resistor The capacitor plus resistor combination is Okaya Electric Industries Co., Ltd. used to absorb vibration in the surge at power shutoff. The reset time can be XEB12002 0.2 F - 120 shortened by selecting the appropriate ...
- マニュアル
... V Capacitor + resistor The capacitor plus resistor combination is Okaya Electric Industries Co., Ltd. used to absorb vibration in the surge at XEB12002 0.2 F - 120 power shutoff. The reset time can be shortened by selecting the appropriate ...
- マニュアル
...RW 0 to 100 1 [%] Possible (TxPDO) 3012 hex AC hex 1287 hex FI Start Selection A105 RW 00: Start frequency 01: 0 Hz Possible (TxPDO) 3012 hex CA hex 12A5 hex Acceleration Curve Parameter A131 RW 01 (small curve) to 10 (large curve) Possible (TxPDO) 3012 hex CB hex 12A6 hex Deceleration Curve Parameter A132 RW 01 (small curve) to 10 (large curve) Possible (TxPDO) 3012 hex D4 hex 12AF hex Operation Frequency Selection 1 A141 RW 00: Digital Operator 01: Volume 02: Voltage (FV) input 03: Current (FI) input 04: Modbus communication (Modbus-RTU) 05: ...
- マニュアル
...) 847-843-7787 OMRON ASIA PACIFIC PTE. LTD. No. 438A Alexandra Road # 05-05/08 (Lobby 2), Alexandra Technopark, Singapore 119967 Tel: (65) 6835-3011/Fax: (65) 6835-2711 OMRON ADEPT TECHNOLOGIES, INC. 4550 Norris Canyon Road, Suite 150, San Ramon, ...
- マニュアル
...Tel: (1) 847-843-7900 Fax: (1) 847-843-7787 OMRON ASIA PACIFIC PTE. LTD. 438B Alexandra Road, #08-01/02 Alexandra Technopark, Singapore 119968 Tel: (65) 6835-3011 Fax: (65) 6835-3011 OMRON ROBOTICS AND SAFETY TECHNOLOGIES, INC. 4225 Hacienda Drive, Pleasanton, ...
- マニュアル
...) 847-843-7787 OMRON ASIA PACIFIC PTE. LTD. No. 438A Alexandra Road # 05-05/08 (Lobby 2), Alexandra Technopark, Singapore 119967 Tel: (65) 6835-3011/Fax: (65) 6835-2711 OMRON ADEPT TECHNOLOGIES, INC. 4550 Norris Canyon Road, Suite 150, San Ramon, ...
- マニュアル
...Tel: (1) 847-843-7900 Fax: (1) 847-843-7787 OMRON ASIA PACIFIC PTE. LTD. 438B Alexandra Road, #08-01/02 Alexandra Technopark, Singapore 119968 Tel: (65) 6835-3011 Fax: (65) 6835-3011 OMRON ROBOTICS AND SAFETY TECHNOLOGIES, INC. 4225 Hacienda Drive, Pleasanton, ...
- マニュアル
...) 847-843-7787 OMRON ASIA PACIFIC PTE. LTD. No. 438A Alexandra Road # 05-05/08 (Lobby 2), Alexandra Technopark, Singapore 119967 Tel: (65) 6835-3011/Fax: (65) 6835-2711 OMRON ADEPT TECHNOLOGIES, INC. 4550 Norris Canyon Road, Suite 150, San Ramon, ...
- マニュアル
...An output signal from the door box needs to connect with the door actuator. NOTE: None of the following parameters will be visible unless the Show Expert + Parameters box is checked. 1. Go to MobilePlanner > Config > Robot Interface. 2. External Digital Outputs > Device<5E:...
- マニュアル
... PEM or distinguished encoding rules (DER) encoded X.509 certificate l l .p7b - a Public Key Cryptography standards (PKCS7) file containing one or more certificates (contains no private key) .p12 - a PKCS12 file containing one or more certificates (includes private key) Your certificate authority (...
- マニュアル
...) 847-843-7787 OMRON ASIA PACIFIC PTE. LTD. No. 438A Alexandra Road # 05-05/08 (Lobby 2), Alexandra Technopark, Singapore 119967 Tel: (65) 6835-3011/Fax: (65) 6835-2711 OMRON ADEPT TECHNOLOGIES, INC. 4550 Norris Canyon Road, Suite 150, San Ramon, ...
- マニュアル
...) 847-843-7787 OMRON ASIA PACIFIC PTE. LTD. No. 438A Alexandra Road # 05-05/08 (Lobby 2), Alexandra Technopark, Singapore 119967 Tel: (65) 6835-3011/Fax: (65) 6835-2711 OMRON ADEPT TECHNOLOGIES, INC. 4550 Norris Canyon Road, Suite 150, San Ramon, ...
- マニュアル
...) 847-843-7787 OMRON ASIA PACIFIC PTE. LTD. No. 438A Alexandra Road # 05-05/08 (Lobby 2), Alexandra Technopark, Singapore 119967 Tel: (65) 6835-3011/Fax: (65) 6835-2711 OMRON ADEPT TECHNOLOGIES, INC. 4550 Norris Canyon Road, Suite 150, San Ramon, ...
- マニュアル
...) 847-843-7787 OMRON ASIA PACIFIC PTE. LTD. No. 438A Alexandra Road # 05-05/08 (Lobby 2), Alexandra Technopark, Singapore 119967 Tel: (65) 6835-3011/Fax: (65) 6835-2711 OMRON ADEPT TECHNOLOGIES, INC. 4550 Norris Canyon Road, Suite 150, San Ramon, ...