全 43 件が検索されました。(41 - 43件を表示)

  • マニュアル

    ... F) H’00000003 (3):JPt (−199.9~500.0℃/−199.9~900.0 ゚ F) H’00000004 (4):JPt (0.0~100.0℃/0.0~210.0 ゚ F) H’00000005 (5):K (−200.0~1300.0℃/−300.0~2300.0 ゚ F) H’00000006 (6):K (−20...

  • マニュアル

    ...0 4 4 k+16 0 0 0 0 k+17 0 0 0 0 k+18 0 2 3 0 k+19 1 5 4 4 k+20 1 0 5 4 k+21 0 0 0 0 k+22 0 0 0 0 k+23 0 2 0 0 k+24 0 0 8 5 k+25 1 0 6 4 k+26 0 0 0 1 k+27 0 0 0 0 k+28 0 2 0 0 k+29 1 5 4 5 k+30 1 0 7 4 k+31 0 0 0 1 k+...

  • マニュアル

    ...5 VDC 4 to 6 VDC G3RZ-201SLN 12 VDC 9.6 to 14.4 VDC 24 VDC 19.2 to 28.8 VDC * This varies depending on the ambient temperature. Model Input Impedance 400 Ω ± 20% 1.1 kΩ ± 20% 2.2 kΩ ± 20% Voltage level Operating voltage Release voltage 4 VDC max. 9.6 VDC max. 1 VDC min. 19.2 VDC max. Rated load voltage 5 to 240 VAC 5 to 100 VDC Output Load voltage Load current* range 3 to 264 VAC 3 to 125 VDC 100 μA to 1.0 A Inrush current injection amount 10 ...