全 43 件が検索されました。(21 - 40件を表示)
- マニュアル
....0 ∼ 210.0 ゚F) H'00000003(3):JPt (-199.9 ∼ 500.0 ℃ / -199.9 ∼ 900.0゚F) H'00000004(4):JPt (0.0 ∼ 100.0 ℃ / 0.0 ∼ 210.0 ゚F) H'00000005(5):K (-200 ∼ 1300 ℃ / -300 ∼ 2300 ゚F) H'00000006(6):K (-20...
- マニュアル
....0 ∼ 210.0 ゚F) H'00000003(3):JPt (-199.9 ∼ 500.0 ℃ / -199.9 ∼ 900.0 ゚F) H'00000004(4):JPt (0.0 ∼ 100.0 ℃ / 0.0 ∼ 210.0 ゚F) H'00000005(5):K (-200 ∼ 1300 ℃ / -300 ∼ 2300 ゚F) H'00000006(6):K (-20...
- マニュアル
...F) H'00000003(3):JPt (-199.9 ∼ 500.0 ℃ / -199.9 ∼ 900.0 ゚F) H'00000004(4):JPt (0.0 ∼ 100.0 ℃ / 0.0 ∼ 210.0 ゚F) H'00000005(5):K (-200.0 ∼ 1300.0 ℃ / -300.0 ∼ 2300.0 ゚F) H'00000006(6):K (-20.0 ∼ 500.0 ℃ / 0.0 ∼ 900.0 ゚F) H'00000007(7):J (-100.0 ∼ 850.0 ℃ / -100.0 ∼ 1500.0 ゚F) H'00000008(8):J (-20.0 ∼ 400.0 ℃ / 0.0 ∼ 750.0 ゚F) H'00000009(9):T (-200.0 ∼ 400.0 ℃ / -300.0 ∼ 700.0 ゚F) H'...
- マニュアル
...-series Unit Variable name Description Comparison data 0 −Set Pattern k+8, k+9 00 to 15 bbbb[0].SubRstPat Comparison data 0 −Reset Pattern k+10 to k+19 00 to 15 bbbb[1] Comparison data 1 k+20 to k+29 00 to 15 bbbb[2] Comparison data 2 k+30 to k+39 00 to 15 bbbb[3] Comparison data 3 k+40 to k+49 00 to 15 bbbb[4] Comparison data 4 k+50 to k+59 00 to 15 bbbb[5] Comparison data 5 k+60 to k+69 00 to 15 bbbb[...
- マニュアル
... range. *1 *1. The meaning of the set value, default value and data range for Ch£ Input Type are as follows. Meanings of the set values for Ch£ Input Type Set value Meaning 15 K -200 to 1300°C 16 K -20...
- マニュアル
...5 VDC 4 to 6 VDC G3RZ-201SLN 12 VDC 9.6 to 14.4 VDC 24 VDC 19.2 to 28.8 VDC * This varies depending on the ambient temperature. Model Input Impedance 400 Ω ± 20% 1.1 kΩ ± 20% 2.2 kΩ ± 20% Voltage level Operating voltage Release voltage 4 VDC max. 9.6 VDC max. 1 VDC min. 19.2 VDC max. Rated load voltage 5 to 240 VAC 5 to 100 VDC Output Load voltage Load current* range 3 to 264 VAC 3 to 125 VDC 100 μA to 1.0 A Inrush current injection amount 10 ...
- マニュアル
...This option sets OCR check digit multipliers for character positions. For check digit validation, each character in scanned data has an assigned weight to use in calculating the check digit. The reader OCR ships with the following weight equivalents: 0=0 A = 10 ...
- マニュアル
... in the “input type” parameter. The E5CN specifications support two types of inputs, platinum resistance thermometer input types and thermocouple input type, whose set values differ. Check the type of E5CN at purchase. 3-2-1 Input type Setting the input type “thermocouple ...
- マニュアル
...00000000(0): 00000001(1): 00000002(2): 00000003(3): 00000004(4): 00000005(5): 00000006(6): 00000007(7): 00000008(8): 00000009(9): 0000000A(10): 0000000B(11): 0000000C(12): K (-200 to 1300_C/-300 to 2300_F) ...
- マニュアル
... to 500.0°C or −199.9 to 900.0°F) 00000004H (4): JPt (0.0 to 100.0°C or 0.0 to 210.0°F) Thermocouple input type: 00000000H (0): K (−200 to 1,300°C or −300 to 2,300°F) 00000001H (1): K (−20.0 to 500.0°C or 0.0 to 900.0°F) 00000002H (2): J (−100 to 850°C or −100 to 1,500°F) 00000003H (3): J (−20.0 to 400.0°C or 0.0 to 750.0°F) 00000004H (4): T (−200 to 400°C or −300 to ...
- マニュアル
....0 to 100.0°C/0.0 to 210.0°F) JPt (−199.9 to 500.0°C/−199.9 to 900.0°F) JPt (0.0 to 100.0°C/0.0 to 210.0°F) K (−200 to 1300°C/−300 to 2300°F) K (−20.0 to 500.0°C/0.0 to 900.0°F) J (−100 to 850°C/−100 to 1500°F) J (−20.0 to 400.0°C/0.0 to 750.0°F) T (−200 to 400°C/−300 to 700°F) T (−199.9 to 400.0°C/−199.9 ...
- マニュアル
....0 to 100.0°C/0.0 to 210.0°F) JPt (−199.9 to 500.0°C/−199.9 to 900.0°F) JPt (0.0 to 100.0°C/0.0 to 210.0°F) K (−200 to 1300°C/−300 to 2300°F) K (−20.0 to 500.0°C/0.0 to 900.0°F) J (−100 to 850°C/−100 to 1500°F) J (−20.0 to 400.0°C/0.0 to 750.0°F) T (−200 to 400°C/−300 to 700°F) T (−199.9 to 400.0°C/−199.9 ...
- マニュアル
...JPt (−199.9 to 500.0°C/−199.9 to 900.0°F) H'00000004 (4): JPt (0.0 to 100.0°C/0.0 to 210.0°F) H'00000005 (5): K (−200 to 1300°C/−300 to 2300°F) H'00000006 (6): K (−20.0 to 500.0°C/0.0 to 900.0°F) H'00000007 (7): J (−100 to 850°C/−100 to 1500°F) H'00000008 (8): J (−20.0 to 400.0°C/0.0 to 750.0°F) H'00000009 (9): T (−200 to 400°C/−300 to 700°F) H'0000000A (10): ...
- マニュアル
...°C/0.0 to 210.0°F) JPt (−199.9 to 500.0°C/−199.9 to 900.0°F) JPt (0.0 to 100.0°C/0.0 to 210.0°F) K (−200.0 to 1300.0°C/−300.0 to 2300.0°F) K (−20.0 to 500.0°C/0.0 to 900.0°F) J (−100.0 to 850.0°C/−100.0 to 1500.0°F) J (−20.0 to 400.0°C/0.0 to 750.0°F) T (−200.0 to 400.0°C/−300.0 to 700.0°F) T (−...
- マニュアル
...(Electric power /leakage) 30 VDC ,30 mA 1.2 V or less 100 μA or less 1 pulse output when the power amount in the set pulse output voltage is reached 1,10,100,1 k,2 k,5 k,10 k,20 k,50 k,100 k (W・h) Outputs an alarm based on the set alarm output threshold Automatic return only A-3 Appendix Model PGR1C (Electric power /leakage) Item Relay output Number of other points Communication RS-485 1 a-contact point (OUT1) 1 a-contact point (OUT1) VAU1B (Voltage/current) 2a-contact point (OUT1, OUT2)...
- マニュアル
...k+16 0 0 0 0 104 k+17 0 0 0 0 原点 k+18 0 2 3 0 k+19 1 5 4 4 k+20 1 0 5 4 X軸位置データアドレス k+21 0 0 0 0 105 k+22 0 0 0 0 D点 k+23 0 2 0 0 k+24 0 0 8 5 C点 (円弧中心点) (補間終点) (円弧中間点) 5-1 コマンド、位置データ、内部...
- マニュアル
...∼210.0°F) H'00000003 (3): Jpt(-199.9∼500.0℃/-199.9∼ 900.0°F) H'00000004 (4):Jpt(0.0∼100.0℃/0.0∼210.0°F) H'00000000 (0):K(-200∼1300℃/-300∼2300°F) H'00000001 (1):K(-20.0∼500.0℃/0.0∼900.0°F) H'00000002 (2):J(-100∼850℃/-100∼1500°F) H'00000003 (3):J(-20.0∼400.0℃/0.0∼750.0°F) H'00000004 (4):T(-200∼400℃/-300∼700°F) H'00000005 (5):E(0∼600℃/0∼1100°F) H'00000006 (6):L(-100∼850℃/-100∼1500°...
- マニュアル
...JPt (-199.9~500.0℃/-199.9~900.0 ゚ F) 00000004H(4): JPt (0.0~100.0℃/0.0~210.0 ゚ F) 熱電対入力タイプ: 00000000H(0): K (-200~1300℃/-300~2300 ゚ F) 00000001H(1): K (-20.0~500.0℃/0.0~900.0 ゚ F) 00000002H(2): J (-100~850℃/-100~1500 ゚ F) 00000003H(3): J (-20.0~400.0℃/0.0~750.0 ゚ F) 00000004H(4): T (-200~400℃/-300~700 ゚ F) 00000005H(5): E (0~600℃/0~1100 ゚ F) 00000006H(6): L (-100~850℃/-100~...
- マニュアル
...上限値-0.1) 加熱冷却:H'FFFFFBE6 ~ H'00000000(-105.0 ~ 0.0) プロテクト 初期設定 通信データ H'00000005(5):K (-200 ~ 1300℃ / -300 ~ 2300゜F ) H'00000006(6):K (-20.0 ~ 500.0℃ / 0.0 ~ 900.0゜F ) H'00000007(7):J (-100 ~ 850℃ / -100 ~ 1500゜F ) H'00000008(8):J (-20.0 ~ 400.0℃ / 0.0 ~ 750.0゜F ) H'00000009(9):T (-200 ~ 400℃ / -300 ~ 700゜F ) H'0000000A(10):T (-199.9 ~ 400.0℃ / -199.9 ~ 700....
- マニュアル
....0~210.0゜F ) H’00000003(3):JPt (-199.9~500.0℃/ -199.9~900.0゜F ) H’00000004(4):JPt (0.0~100.0℃/ 0.0~210.0゜F ) H’00000005(5):K (-200~1300℃/ -300~2300゜F ) H’00000006(6):K (-20.0~500.0℃/ 0.0~900.0゜F ) H’00000007(7):J (-100~850℃/ -100~1500゜F ) H’00000008(8):J (-20.0~400.0℃/ 0.0~750.0゜F ) H’00000009(9):T (-200~400℃/ -300~700゜F ) H’0000000A(10):T (-199.9~400.0℃/ -...