全 45 件が検索されました。(41 - 45件を表示)

  • マニュアル

    ...83.7 Indicator 4 53.1 36.2 24.5 20 98.1 10 Four, 4.5-dia. holes 185 䋨66.5䋩 2㬍7.62=15.24 148.38 8㬍7.7=61.6 23.3 50 3.85 44.8 10 䋨32.5䋩 9㬍7.7=69.3 99.5 Specifications and Dimensions 4.1 8 SECTION 4 90 100 110 8 12.5 Connector General specifications Power supply voltage 21.6 to 26.4 V DC Current consumption 1 A max. (with 2 sensors connected) *1 Insulation resistance Between the group ...

  • マニュアル

    ...53.1 36.2 10 䋨32.5䋩 24.5 20 98.1 10 Four, 4.5-dia. holes 185 䋨66.5䋩 2㬍7.62=15.24 148.38 8㬍7.7=61.6 23.3 50 3.85 44.8 8 9㬍7.7=69.3 99.5 Specifications and Dimensions 4.1 SECTION 4 90 100 110 8 12.5 dia. setup.book General specifications Power supply voltage 21.6 to 26.4 V DC Current consumption 1 A max. (with 2 sensors connected) *1 Insulation resistance Between the group of external ...

  • マニュアル

    ... (ms) 7000 4000 3000 Read 2000 1000 0 0 256 512 768 1024 1280 1536 Number of processing data bytes Calculation Method Operation Transmission time (ms) Read T=1.5N+61.6 Write T=3.5N+75.8 N: Number of processing Note 1: Communications specifications for TAT data with the host device represent values with a baud rate of 9,600 bps, a bit length of 7 bits, 2 stop bits, and even parity. In this example, characters are sent consecutively, with no spaces between them. Note 2: The number of bytes in the TAT data is the ...

  • マニュアル

    ...100 110 8 12.5 dia. Connector 24.5 20 98.1 10 Four, 4.5-dia. holes 185 䋨66.5䋩 2㬍7.62=15.24 148.38 8㬍7.7=61.6 23.3 50 3.85 44.8 10 䋨32.5䋩 9㬍7.7=69.3 99.5 Specifications and Dimensions 4.1 8 General specifications Power supply voltage 21.6 to 26.4 V DC Current consumption 1 A max. (with 2 sensors connected) *1 Insulation resistance Between the group of external DC terminals and the ground terminal: 20 MΩ ...

  • マニュアル

    ...10 32.2 54.3 63.9 91.3 125.6 137.6 55 200 28.3 28.3 28.3 117.5 30.4 3 18.5 130 32.8 61.6 64 3-1-2 FH-L Series 17.2 100 10.5 52.9 59 80 15 Four, M4 mounting holes with a depth of 6.5 mm 22 (Unit: mm) Additional Information We have the 2D CAD data or 3D CAD data. You can download CAD data from www.fa.omron.co.jp. Vision System FZ5 series Hardware Setup Manual (Z423) 3-1 Sensor Controller Four, ...