全 194 件が検索されました。(21 - 40件を表示)

  • マニュアル

    ...Installez plutôt un autre système detemperature verrouillage (par exemple un Approximately 6.4W-0.27A D4SL-N |N/P/Q/R erriegelungseinrichtung (z. B. einenkann Riegel)Installieren zusätzlich zum Schalter oder ...

  • マニュアル

    ...12 4 52 4 52 51 22 51 22 64 8 64 Lock M onitor Switch) Lock M onitor Switch) 3 Fig.3 3 Fig.3 (for D4SL-N for D4SL-N V VV (for D4SL-N for D4SL-N 9 ( ) 8 2-M4 2-M4 40±0.140±0.1 detection switch and and the the locklock monitor switch NC NC contacts closeclose when detection switch monitor switch contacts when the lock is necessary on safety. the lock is necessary on safety. 4). The 24VDC solenoid has has a polarity. (E1: (E1: Positive (+) polarity, E2: Negative (-) (-) 4). The 24VDC...

  • マニュアル

    ...16 6YYY hex YY hex PDO-Length : 32 Bit PDO_1 Application objects 6TTT hex TT hex 5-4-3 Object A Object B Object D Object A 6UUU hex UU hex Object B 6VVV hex VV hex Object C 6YYY hex YY hex Object D 6ZZZ hex ZZ hex Object E Sync Manager PDO Assignment Settings A sync manager channel consists of several PDOs. The sync manager PDO assignment objects describe how these PDOs are related to the Sync Manager. The number of PDOs is given in sub-index 0 of the sync manager PDO assignment table. In this ...

  • マニュアル

    ... cables for the communications cables. Recommended RS-232C Cables Model Manufacturer UL2464 AWG28×5P IFS-RVV -SB (UL compliant) or Fujikura Ltd. AWG28×5P IFVV-SB (not UL compliant) UL2464(MA) 5P×28AWG (7/0.127) (UL compliant) or Hitachi Cable, Ltd. CO-MA-...

  • マニュアル

    ... hex 6UUU hex UU hex 8 03 hex 16 6YYY hex YY hex PDO-Length : 32 Bit PDO_1 Application object TT hex 3 Object D Object A 6UUU hex UU hex Object B 6VVV hex VV hex Object C 6YYY hex YY hex Object D 6ZZZ hex Object E ZZ hex Object B EJ1 EtherCAT Slave Unit User’s Manual (H192) 3-2-4 Process Data Objects (PDOs) 6TTT hex Object A 3-2 EtherCAT Communications Overview The PDO mapping scheme in EtherCAT is described below. 3-9 3 Part Names and EtherCAT Communications Overview 3-2-5...

  • マニュアル

    ...1ZZZ hex 03 hex YYYY hex YY hex 16 PDO length: 32 bits Application objects PDO_1 Object A Object B 3-4 6TTT hex 6UUU hex 6VVV hex 6YYY hex 6ZZZ hex TT hex UU hex VV hex YY hex ZZ hex Object D Object A Object B Object C Object D Object E EtherCAT Communication Unit USER’S MANUAL (I574-E1) 3 Common Slave Specifications 3-3-3 Sync Manager PDO Assignment Settings The number of PDOs is given in sub-index 00 hex of the Sync Manager PDO assignment table. In this table, index 1C12 hex is ...

  • マニュアル

    ... hex YY hex 8 8 16 PDO length: 32 bits Application objects PDO_1 Object A Object B 3-4 6TTT hex 6UUU hex 6VVV hex 6YYY hex 6ZZZ hex TT hex UU hex VV hex YY hex ZZ hex Object D Object A Object B Object C Object D Object E EtherCAT Communication Unit USER’S MANUAL (I663) 3 EtherCAT Communications 3-3-3 Sync Manager PDO Assignment Settings The number of PDOs is given in sub-index 00 hex of the Sync Manager PDO assignment table. In this table, index 1C12 hex is for RxPDOs and 1C13 ...

  • マニュアル

    ... be byte, int, float, double, bool, string) * The data type of array1 and array2 must be identical. Return bool Two arrays are identical or not? true two arrays are identical false two arrays are not identical Syntax 2 bool Array_Equals( ?[],...

  • マニュアル

    ..., int, float, double, bool, string) * The data type of array1 and array2 must be identical. Return bool Two arrays are identical or not? true false two arrays are identical two arrays are not identical Syntax 2 bool Array_Equals( ?[],...

  • マニュアル

    ...Safety input terminal 19 Safety input terminal 16 Safety input terminal 18 Not used Safety input terminal 01 Safety input terminal 03 Safety input terminal 00 Safety input terminal 02 : #16#uu #16#vv Data[64] to [69] Data[70] to [71] Data[72] Fixed (Response length (HL)) Fixed (Response length (LH)) Fixed (Response length (LL)) Fixed (End code (H)) Fixed (End code (L)) Fixed Bits 00 to 07 Bits 08 to 15 Bits 16 to 23 Bits 24 to 31 Bits 00 to 07 Bits 08 to 15 Bits 16 to 19 Not used Bits 00 to 07 Bits ...

  • マニュアル

    ...の使用をお奨めします。 UL2464 AWG28×5P IFS RVV SB(UL 品) (藤倉電線製) AWG28×5P IFVV SB(非 UL 品) UL2464 SB(MA)5P×28AWG(7/0.127)(UL 品) (日立電線製) CO-MA-VV-SB 5P×28AWG(7/0.127) (非 UL 品) 使用上の注意接続にはなるべく専用ケーブルを使用してください。 自作される場合は正しく配線してくださ...

  • マニュアル

    ...ださい。 • RS-232C 用推奨ケーブル形式 UL2464 AWG28 × 5P IFS- RVV -SB(UL 品) AWG28 × 5P IFVV-SB(非 UL 品) UL2464-SB(MA)5P × 28AWG(7/0.127) (UL 品) CO-MA-VV-SB 5P × 28AWG(7/0.127)(非 UL 品) 2 3 メーカフジクラ製日立電線製 各信号線と SG(信号用接地)を一対のツイストペアケーブルとしてくだ...

  • マニュアル

    ...推奨する製品 • 藤倉電線製 UL2464 AWG28´5P IFS-RVV-SB(UL 品) AWG28´5P IFVV-SB(非 UL 品) • 日立金属製 UL2464-SB(MA) 5P´28AWG(7/0.127)(UL 品) CO-MA-VV-SB 5P´28AWG(7/0.127)(非 UL 品) • オムロン製 フード :形 XM2S-0913(9 ピン インチねじ用) ソケット:形 XM3D-0921(9 ピン) NX シリーズ コミュニケーションインタ...

  • マニュアル

    ...。 • RS-232C 用推奨ケーブル形式 メーカ UL2464 AWG28×5P IFS- RVV -SB(UL 品) AWG28×5P IFVV-SB(非 UL 品) フジクラ製 UL2464-SB(MA) 5P×28AWG(7/0.127)(UL 品) CO-MA-VV-SB 5P×28AWG(7/0.127)(非 UL 品) 日立電線製 2 各信号線と SG(信号用接地)を一対のツイストペアケーブルとしてください。 同時に、オプションボ...

  • マニュアル

    ...ださい。 • RS-232C 用推奨ケーブル形式 UL2464 AWG28 × 5P IFS- RVV -SB(UL 品) AWG28 × 5P IFVV-SB(非 UL 品) UL2464-SB(MA)5P × 28AWG(7/0.127) (UL 品) CO-MA-VV-SB 5P × 28AWG(7/0.127) (非 UL 品) 2 3 メーカフジクラ製日立電線製 各信号線と SG(信号用接地)を一対のツイストペアケーブルとしてくだ...

  • マニュアル

    ...は同等品 ●推奨ケーブル UL2464 AWG28×5P IFS-RVV-SB(UL 品、藤倉電線製) AWG28×5P IFVV-SB(非 UL 品、藤倉電線製) UL2464-SB 5P×AWG28(UL 品、日立電線製) CO-MA-VV-SB 5P×AWG28(非 UL 品、日立電線製) ●接続例接続例を示します。 ただし、接続する機器によっては接続方法が異なりますので、 接続する機器の...

  • マニュアル

    ...)または同等品推奨ケーブル UL2464 AWG28×5P IFS- RVV -SB(UL 品) 藤倉電線製 AWG28×5P IFVV-SB(非 UL 品) UL2464-SB(MA) 5P×28AWG(7/0.127)(UL 品) 日立電線製 CO-MA-VV-SB 5P×28AWG(7/0.127)(非 UL 品) 線路長:15m 以下 z RS-422A/485 ポートプロトコル プロトコルマクロ 通信方式同期方式 全二重または半二重調...

  • マニュアル

    ...ード:XM2S-0913 CPUユニットに標準附属 ●推奨ケーブル UL2464 AWG28×5P IFS-RVV-SB(UL 品) AWG28×5P IFVV-SB(非 UL 品) UL2464-SB(MA)5P×28AWG(7/0.127)(UL 品) CO-MA-VV-SB 5P×28AWG(7/0.127)(非 UL 品) 2-12 (藤倉電線製) (日立電線製) 2−2 PC との接続 ■Ethernet 経由で接続するには FinsGateway Version3 Ethernet ドライバを使用して、Ethernet ネットワー...

  • マニュアル

    ...-RVV-SB(UL品) オムロン製 形 XM2S-0911-E(コネクタフード) 藤倉電線製 AWG28P×5P IFVV-SB(非 UL 品) 日立電線製 UL2464-SB 5P×AWG28(UL品) CO-MA-VV-SB 5P×AWG28(非UL品) 線路長 最大 15m − DOS/V パソコンとの接続 PC98 との接続 DOS/Vパソコン (9pinオス) PC98パソコン (25pinメス) プラグ:形XM2D-0901 (9pinメス) CSシリ...

  • マニュアル

    ...ムロン製 形 XM2S-0911-E または同等品(コネクタフード) 藤倉電線製 AWG28P×5P IFVV-SB(非 UL 品) UL2464-SB 5P×AWG28(UL品) 日立電線製 CO-MA-VV-SB 5P×AWG28(非UL品) 線路長 最大 15m − DOS/V パソコンとの接続 DOS/Vパソコン (9pinオス) プラグ(9pinメス) CSシリーズ CPUユニット RS-232C ポート推奨ケー...