全 1430 件が検索されました。(21 - 40件を表示)

  • カタログ

    ...Linear Sensor Indicator K3HB-S CSM_K3HB-S_DS_E_11_7 Linear Sensor Indicator K3HB-S CSM_K3HB-S_DS_E_11_7 Linear Sensor Indicator for High-speed, Highprecision Measurement and Discrimination • Easy recognition of judgement results using color display that can be switched between red and green. * • Equipped with a position meter that represents measured amounts and relative positions. • Develop a variety of measurement and discrimination applications using external event inputs. • Short body with depth of only 95 mm (from behind the front panel). • UL certification approval (Certification Mark License). • CE Marking conformance by third party assessment ...

  • カタログ

    ...Weighing Indicator K3HB-V CSM_K3HB-V_DS_E_11_7 Weighing Indicator K3HB-V CSM_K3HB-V_DS_E_11_7 An Ideal Indicator for OK/NG Judgements in Automated and Picking Machines, Measuring Factors such as Pressure, Load, Torque, and Weight Using Load Cell Signal Input. • Easy recognition of judgement results using color display that can be switched between red and green. * • Equipped with a position meter for monitoring operating status trends. • External event input allows use in various measurement and discrimination applications. • Input 0.001 mVDC or higher (0.000 to 19.999 mV range supported). External ...

  • カタログ

    ...Process Indicator K3HB-X CSM_K3HB-X_DS_E_12_7 Process Indicator K3HB-X CSM_K3HB-X_DS_E_12_7 A Process Indicator Ideal for Discriminating and Displaying Measurements for Voltage/Current Signals • Easy recognition of judgement results using color display that can be switched between red and green. * • Equipped with a position meter for monitoring operating status trends. • External event input allows use in various measurement and discrimination applications. • Short body with depth of only 95 mm (from behind the front panel). • UL certification approval (Certification Mark License). • CE Marking conformance by third party assessment body. • Water-...

  • カタログ

    ...Smart Power Monitor KM50-C1-FLK CSM_KM50-C1-FLK_DS_E_2_1 Smart Power Monitor KM50-C1-FLK CSM_KM50-C1-FLK_DS_E_2_1 • Low Cost Power Monitor for On-panel Mounting and Display • Assists Energy-saving Analysis • Power and current can be measured simultaneously. Measurement of flow rates with a pulse conversion function. • Simple temperature measurements with Temperature Sensor included in the Unit. • High-precision Measurements • Measurement of generated power (regenerative power), leading reactive power, lagging reactive power, and consumed power. • Power measurements on the primary side of inverters, which are widely used to save ...

  • カタログ

    ...Smart Power Monitor KM50-E1-FLK CSM_KM50-E1-FLK_DS_E_2_1 Smart Power Monitor KM50-E1-FLK CSM_KM50-E1-FLK_DS_E_2_1 • High-performance Power Monitor Suitable for On-panel Mounting and Display • Assists Energy-saving Analysis • Energy classification for wasted standby and stopped power. (Classification based on external inputs is also supported.) • Power and current can be measured simultaneously. Measurement of flow rates with a pulse conversion function. • Simple temperature measurements with Temperature Sensor included in the Unit. • High-precision Measurements • Measurement of generated power (regenerative power), leading reactive power, lagging reactive power, ...

  • カタログ

    ...Bi-power Relays LY CSM_LY_DS_E_5_18 Bi-power Relays LY CSM_LY_DS_E_5_18 Power-switching Compact General-purpose Relays • Wiring work can be shortened by as much as 60%* compared to conventional screw terminal sockets by combining with push-in plus terminal sockets (PTF-@-PU) that feature light insertion force and strong pull-out strength to achieve less wiring work. • The standard models include models that are compliant with the UL and CSA safety standards and with the Electrical Appliances and Material Safety Act. • Equipped with an arc barrier for arc interruption. • Withstand ...

  • カタログ

    ...I/O Terminal Socket P7TF-IS16/OS16/OS08 CSM_P7TF-IS16_OS16_OS08_DS_E_7_1 I/O Terminal Socket P7TF-IS16/OS16/OS08 CSM_P7TF-IS16_OS16_OS08_DS_E_7_1 I/O Terminal Sockets to Flexibly Build Systems • Mount either G7T I/O Relays or G3TA SSRs. • Compact size for both Input and Output I/O Terminal Sockets: 182 (102 for 8 I/O points) (W) × 85 (D) × 68 (H) mm. • Surge absorption circuits provided. • LED indicators as a standard feature. • DIN Track mounting. Ordering Information I/O Terminal Sockets I/O classification When ...

  • カタログ

    ...Sensor Controller S3D2 CSM_S3D2_DS_E_7_1 Sensor Controller S3D2 CSM_S3D2_DS_E_7_1 Offers High-speed Input Response of 0.1 ms and Equipped with Built-in Timer • High-speed response of 0.1 ms. • Ideal as a two-input Controller. • Lineup includes the S3D2-BK with flip-flop functions convenient for level control, the S3D2-AKD/CKD/CCD with 24-V power supply, and the S3D2-DK/EK with one input/output OFF-delay (two circuits) useful for load control and lamp display • Power source for the Sensor can be supplied up to 200 ...

  • カタログ

    ...Two-circuit Limit Switch WL CSM_WL_DS_E_19_8 Two-circuit Limit Switch WL CSM_WL_DS_E_19_8 Wide Range of Two-circuit Switches; Select One for the Operating Environment/Application WL/Basic models • A wide selection of models are available, including the overtravel models with greater OT, indicator-equipped models for checking operation, low-temperature models, heat-resistant models, and corrosion-proof models. • Microload models are added to the product lineup. • Approved standards: EC/IEC, UL, CSA, CCC (Chinese standard). Contact your OMRON representative for information on approved models. Note: For details of The WL ...

  • カタログ

    ...Connector Terminal Boxes XW3D CSM_XW3D_DS_E_3_5 Connector Terminal Boxes XW3D CSM_XW3D_DS_E_3_5 Simple Wiring of Sensors, Limit Switches and Actuators • Greatly reduce wiring in combination with the Smartclick XS5. Also improves maintenance efficiency. • Features Smartclick connections that enable the connectors to be locked by simply inserting them and turning them approximately 1/8 of a turn. A positive click indicates locking. • Because these support Smartclick connections, attaching and removal of central ports (8-port type) is made easier. • Higher rated current to enable output applications. • Use previous M12 screw connectors. Refer to ...

  • カタログ

    ...Accessories Y92@ CSM_Y92__DS_E_7_4 Accessories Y92@ CSM_Y92__DS_E_7_4 Mounting Brackets Special resin mounting sleeves: Four different models available. Simply select the size that fits the outside diameter of the Sensor. Mounting Bracket Dimensions A Item Dimension (mm) B Model ...

  • カタログ

    ...Watertight Cover Y92A-@@N CSM_Y92A-__N_DS_E_6_6 Watertight Cover Y92A-@@N CSM_Y92A-__N_DS_E_6_6 Ideal for Food Processing Machines or Other Applications that Require Watertightness • Four sizes (96 × 96, 72 × 72, 48 × 96, 48 × 48) are available. • Conforms to IP66 or NEMA4 (indoors). Ordering Information Model Y92A-96N Y92A-72N Y92A-49N Y92A-48N Size 96 × 96 mm 72 × 72 mm 48 × 96 mm 48 × 48 mm Applicable OMRON Products Temperature Controller Counter E5@C, E5@N , E5@R , E5@S, E5C2, E5CB H7CX*...

  • カタログ

    ...[E331-E1] ZX-E Series Data Sheet Smart Sensors (Inductive Displacement Type) ZX-E Series High-accuracy Detection of Metal Workpiece Displacement • Sensor Heads support a wide variety of applications. • Linearity can be adjusted for non-ferrous metals, such as SUS and aluminum, using the material selection function. • Simple linearity compensation (teaching). • Easily perform calculation for two Sensors by using a Calculating Unit. • Prevent mutual interference for up to five Units by using a Calculating Unit For the most recent information on models that have been certified for safety standards, refer to your OMRON website. . Ordering Information ■ Sensors Sensor ...

  • マニュアル

    ...[2256491-3C] CP1E-E[][](S)(1)/N(A)[][](S) CPU Unit Instruction Sheet (Safety Precautions) (ENG/CHI) 䈧н㾱൘䙊⭥ѝᡆ⭥Ⓚ࠷ᯝਾ傜к᧕䀖⭥Ⓚ䜘࠶઼䗃‫ޕ‬䗃ࠪㄟᆀ 䜘࠶ⲴઘതDŽ ੖ࡉՊᴹ⚬ՔⲴড䲙DŽ SYSMAC ൘䘋㹼ⴤ⍱⭥Ⓚ䝽㓯Ⲵᰦ‫ˈى‬䈧⌘᜿ˇˉᶱᙗDŽ ྲ᷌䘎᧕䭉䈟ˈՊᕅ䎧㌫㔏䈟ࣘ֌DŽ CP㌫ࡇ CP1E CPUঅ‫ݳ‬ ᆹ‫ޘ‬кⲴ⌘᜿һ亩 ᝏ䉒ᛘ䍝Ҡᵜ‫ޜ‬ਨⲴਟ㕆〻ᒿ᧗ࡦಘ˄3/&˅DŽ ѪҶ㜭ᆹ‫ˈ⭘֯ޘ‬䈧...

  • マニュアル

    ...[2256492-1C] CP1E-E□□(S)(1)/N(A)□□ CPUユニット 取扱説明書(安全上のご注意) (日/英語) ࣉࣟࢢ࣒ࣛࢆ㌿㏦ࡍࡿ࡜ࡁࡸࠊI/O ࣓ࣔࣜࢆኚ᭦ࡍࡿ᧯సࢆࡍࡿ࡜ࡁ ࡣࠊኚ᭦ඛࡢᏳ඲ࢆ☜ㄆࡋ࡚࠿ࡽ⾜ࡗ࡚ࡃࡔࡉ࠸ࠋࡅࡀࢆࡍࡿᜍࢀࡀ ࠶ࡾࡲࡍࠋ AC 㟁※ࡢ➃Ꮚࡡࡌࡣཧ↷࣐ࢽࣗ࢔࡛ࣝᣦᐃ...

  • マニュアル

    ...[2159530-0C] F39-PB□□□□(-S) 形F3SJ-E/B用プロテクトバー 取扱説明書 (日/英語) 【外形図:背面取りつけ時】 D2 C:センサ全長寸法 A2:A2=C+69 寸法 B2:B2=C+54 (単位:mm) D1 F39-PB0185(-S) ∼ F39-PB0945(-S) 0 - F39-PB1025(-S) ∼ F39-PB1985(-S) 1 B1/2 F39-PB2065(-S) 2 B1/3 39 - 1 B2/2 F39-PB2065(-S) 2 B2/3 © OMRON Corporation 2011-2020 All Rights Reserved. 4 (2)...

  • マニュアル

    ...[I593-E-05] eCobra 600, 800 and 800 Inverted Robots User's Guide eCobra 600, 800 and 800 Inverted Robots User’s Guide I593-E-05 Copyright Notice The information contained herein is the property of Omron Adept Technologies, Inc., and shall not be reproduced in whole or in part without prior written approval of Omron Adept Technologies, Inc. The information herein is subject to change without notice and should not be construed as a commitment by Omron Adept Technologies, Inc. The documentation is periodically reviewed and revised. Omron Adept Technologies, Inc., assumes no responsibility for any errors or ...

  • マニュアル

    ...[I596-E-08] Hornet 565 Robot User's Guide Hornet 565 Robot User’s Guide I596-E-08 Copyright Notice The information contained herein is the property of Omron Adept Technologies, Inc., and shall not be reproduced in whole or in part without prior written approval of Omron Adept Technologies, Inc. The information herein is subject to change without notice and should not be construed as a commitment by Omron Adept Technologies, Inc. The documentation is periodically reviewed and revised. Omron Adept Technologies, Inc., assumes no responsibility for any errors or omissions in the documentation. Critical evaluation of the ...

  • マニュアル

    ...[I597-E-05] Quattro 650H/650HS/800H/800HS User's Guide Quattro 650H/650HS/800H/800HS User’s Guide I597-E-05 Copyright Notice The information contained herein is the property of Omron Adept Technologies, Inc., and shall not be reproduced in whole or in part without prior written approval of Omron Adept Technologies, Inc. The information herein is subject to change without notice and should not be construed as a commitment by Omron Adept Technologies, Inc. The documentation is periodically reviewed and revised. Omron Adept Technologies, Inc., assumes no responsibility for any errors or omissions in the documentation....

  • マニュアル

    ...[I599-E-05] Viper 650/850 Robot with eMB-60R User's Guide Viper 650/850 Robot with eMB-60R User’s Guide I599-E-05 Copyright Notice The information contained herein is the property of Omron Adept Technologies, Inc., and shall not be reproduced in whole or in part without prior written approval of Omron Adept Technologies, Inc. The information herein is subject to change without notice and should not be construed as a commitment by Omron Adept Technologies, Inc. The documentation is periodically reviewed and revised. Omron Adept Technologies, Inc., assumes no responsibility for any errors or ...