全 367 件が検索されました。(341 - 360件を表示)

  • マニュアル

    ... Hz with 9.8 m/s² for 10 times each in X, Y and Z directions. For a Box PC with a HDD the vibration resistance depends on the mount- *1 4 Shock resistance (during operation) Conforms to IEC 60068-2-27. 147 m/...

  • マニュアル

    ...,0,SDX,SDY,,SD ’Candidate point data 10610 S$=”” 10620 FOR I=0 TO N–1 10630 S$=S$+RIGHT$(STR$(SD(I)),1) 10640 S=SD(I) ’Associated search model number 10650 BOX SDX(I)–SMINFO(S,3)/2,SDY(I)–SMINFO(S,4)/2,SDX(I)+SMINFO(...

  • マニュアル

    ...Section 4-1 Overview of RS-422 Communication Unit Example: Sending communications sequence 600 (with ASCII conversion) 15 08 07 00 Number of send data words S Node number S+1 Not used. SRC S+2 MRC S+3 Number of send bytes S+4 Send data (data following MRC and SRC) | Execution condition A20200 191915 Protocol Macro Executing Flag Network Communications Enabled Flag S D01000 D01001 D01002 D01003 D01003 0 0 3 0 3 0 0 0 0 0 0 0 0 0 0 5 2 5 2 1 PMCR #02E1 #0258 D01000 D02000 Command data from D01000 is ...

  • マニュアル

    ... 4-3 Trigger Inputs and Output Format Settings Data for QR Code (Normal) Number 1 Settings data for QR Code (Normal) Image Adjust Digit(s) Shutter Speed 0: 1/100 s, 1: 1/500 s, 2: 1/2,000 s, 3: 1/10,000 s Digit 1 Filtering 0: OFF, 1: Weak Smoothing, 2: Strong Smoothing, 3: Enhance Edges Digit 2 3 Filtering Retry 0: OFF, 1: ON Digit 3 4 BGS Level Upper 001 to 255 (See note 1.) Limit Digits 4 to 6 5 BGS Level Lower 000 to 254 (See note 1.) Limit Digits 7 to ...

  • マニュアル

    ...ch-n ramm pf2 pf1.1 pf1 init Attributes Character − Setting data − Modbus Address OFF (0) ON (0) H'00000000: OFF (0) H'00000001:RUN (1) H'00000002:STOP (2) H'00000003:R-S (3) H'00000004:ALLR (4) H'00000005:ALLS (5) H'00000006:AT (6) H'00000007:BANK (7) H'00000008:A-M (8) H'00000009:PFDP (9) Same as PF1 setting H'00000000: Disabled (0) H'00000001:PV/SP/Bank setting is possible (SP) (1) H'00000002:PV/SP/MV setting is possible (SP) (2) H'00000003:PV/Deviation Monitor only (3) H'00000004:Proportional band (P) ...

  • マニュアル

    ...: 0 to 40°C Storage: -25 to 60°C Ambient humidity 35% to 85%(with no condensation) Ambient environment No corrosive gases Vibration resistance 10 to 150 Hz ; half-amplitude: 0.35 mm (max. acceleration: 50 m2/s) Shock resistance 150m2/...

  • マニュアル

    ...Min.: A (mm) = C + S × 1 × 2 S C A Set an appropriate field of vision with workpiece positioning accuracy taken into account. Example: When the code size is 3 mm and the symbol size is 12 × 12 • Cell size: ...

  • マニュアル

    ...10 to 150 Hz (0.7 mm double amplitude), 80 min each in X, Y, and Z directions ZG User’s Manual Specifications and External Dimensions 177 Item 178 ZG-RPD11 ZG-RPD41 2 Shock resistance (destructive) 300 m/...

  • マニュアル

    ... enable on-line settings, measurement, and data capture. Input • Adoption of an M3 screw type terminal facilitates wiring. • The ZR-RX20 enables setting of menus to be made using dedicated keys and interactive menus, using just one hand. Display • With the ZR-RX20'...

  • マニュアル

    ...) 1. Loosen these Top/Bottom Bracket (2) Top/Bottom Bracket (3) Fig. 1 Top/Bottom Bracket (2) Top/Bottom Bracket (1) The width across flat of the hexagon socket of the Screws (1) and (2) is S=3. Chapter Top/Bottom Bracket (3) 2. Loosen these 4 Adjustable Bracket to the mounting position of the wall surface. Make sure to position the whole body Mounting 2. Slide the Top/Bottom Bracket (1) in the grooves of the F3SG-R housing. Adjust the Top/Bottom of the Top/Bottom Bracket (1) within the yellow area of the housing. Securely tighten ...

  • マニュアル

    ...) 1. Loosen these Top/Bottom Bracket (2) Top/Bottom Bracket (3) Fig. 1 Top/Bottom Bracket (2) Top/Bottom Bracket (1) The width across flat of the hexagon socket of the Screws (1) and (2) is S=3. Chapter Top/Bottom Bracket (3) 2. Loosen these 4 Adjustable Bracket to the mounting position of the wall surface. Make sure to position the whole body Mounting 2. Slide the Top/Bottom Bracket (1) in the grooves of the F3SG-R housing. Adjust the Top/Bottom of the Top/Bottom Bracket (1) within the yellow area of the housing. Securely tighten ...

  • マニュアル

    ...2) Loosen this Mounting Screw (hexagon socket head cap screw (M4×22)) Bracket (2) Bracket (1) Fit the backside of the housing to the hooks Fig. 2 The width across flat of the hexagon socket of the Mountng Screws is ...

  • マニュアル

    ...2) Loosen this Mounting Screw (hexagon socket head cap screw (M4×22)) Bracket (2) Bracket (1) Fit the backside of the housing to the hooks Fig. 2 The width across flat of the hexagon socket of the Mountng Screws is ...

  • マニュアル

    ... connector 28±0.1 Ambient humidity Ambient environment Degree of protection ZFX-C Serise ZFX-S Serise 10∼150Hz ; half-amplitude:0.35mm (Acceleration:max. 50m/s 2 ) 10 times each X,Y and Z directions for 8min 150m/...

  • ...目標値1下位4桁 (BCD8 桁) F8388608 S+1 目標値1(下位) (BIN8 桁) 80000000 S+2 目標値1上位4桁 S+2 目標値1(上位) S+3 サブルーチン番号 S+3 目標値1 割込みタスク No. ~08388607 (加算時) 0000~0255 (減算時) F000~F255 S+142 目標値 48 下位4桁 S+143 目標値 48 上位4桁 S+144 サブルー...

  • サポート

    ... E32-T81R-S E32-T61-S 4(0.1) 長距離検出 開口角5~40° (耐熱200℃) E39-F1 サイドビュー ユニット E32-T11L E32-TC200 E32-T11R E32-T11 E32-T11U E32-T81R-S E32-T61-S 3(0.1) サイドビュー 省スペース (耐熱200℃) E39-F2 反射形 種類 適用ファイバ 標準検出物体 (最小検出物体) 特長 形式 貸出希...

  • 商品情報

    ...( 時計補正 ) 命令実行により指定した時計データにしたがって内部時計の値を変更します。 S:時計データ下位CH番号   S~S+3で指定した時計データ(4チャネル)にしたがって、内部時計の値を変更します。  変更した値は、直ちに特殊補助リ...

  • 商品情報

    ...トワーク越えしない場合は0) 高機能ユニットNo: EIP21ユニットのユニットNo 通信ポート: COM□ PCのCOMポート 通信速度: 115200 Bit/s 3.「接続ネットワークポートの選択」ダイアログが表示されたら「TCP:2」をクリックしたあと、[OK]ボタンをクリックしま...

  • 商品情報

    ...連結可能な台数(相互干渉防止台数)E3X-ZV最大4台E3X-MZV最大2台E3X-V、E3X-NAE3X-SD *1最大5台E3NX-MA最大9台E3NX-CAE3NX-FAE3X-HDE3X-MDA *2E3X-DA-S *3 *4E3X-DAC-S *5E3X-DA-N *6 *7最大10台 ただし、使用条件によって連結可能な台数が異なります。詳細はこちらのFAQ をご参照...

  • 商品情報

    ...の回転数[N]は、次式で表されます。       120f   N = --------×(1-S) [rpm]         P   f:一次周波数   P:モータ極数   S:滑り(スリップ)<例> f=60Hz、P=4ポール、S=3...