全 31668 件が検索されました。(321 - 340件を表示)

  • マニュアル

    ... reduce interference.  Be sure to ground the GR terminal of the power supply unit using the wire of 2 mm2 or more. (ground resistance of 100 Ω or less)  In a place where a large noise occurs, be sure to ground the ...

  • マニュアル

    ...〔m〔bsedftnh 鵠=罐罐艦奉和・ w抽出e㎎ぜ廿te㎜m伽gl止 ---------------------[End of Page 4785]--------------------- WIC肛161…SIC鴉{ヨTSHll喘…ISE D㎞面andmSiChethertSinfimnatimen 氏_1___」一_」一'fL____ 鴇istaufeir胞...

  • マニュアル

    ...片振幅0.35mm)X,Y,Z各方向80min. IEC規格 IP40 ABS (ケース、 カバー) ガラス (投受光部) 約100g (*1) 検出距離は形E3C-LR□□N用リフレクタ形E39-R12での値です。 (*2) 使用時には必ず形E3C-LR□□N用リフレクタ (形E39-R12/形E39-R13) をお使いください。 (*3) MSR機能内蔵です。 対象物に...

  • マニュアル

    ...ラベルを添付していますので、米国へ輸出の際は、下図参照のうえセンサ本体のラベルを貼り替えてください。 形E3C-LR□□Nは最終システム装置に組み込まれることを意図しています。 組み込みに際しては、次の技術基準に基づいてくださ...

  • マニュアル

    ... min. between isolated circuits (at 100 VDC) 510 VAC between isolated circuits for 1 minute at a leakage current of 5 mA max. cULus: Listed(UL 61010-2-201), ANSI/ISA 12.12.01, EU: EN 61131-2, RCM, KC: KC Registration, EAC, NK, and ...

  • マニュアル

    ...秒以上押す。 3秒経過後に、消去処理が完了します。 (出力は OFFします。 ) 1 月 火 水 木 金 土 S P 土 c lr ON PW 日 ③全消去処理が完了すると、 「動作時刻」、 「動作曜日」、 「パルス幅」、 「休日」、 「特定曜日」、 「半自動動作」のすべての 設定が工場出荷状態に初期化されます。 水 ...

  • マニュアル

    ...ON PW 8 30 1 S P SU MO TU WE TH FR SA ② Press the CLR Key for 3 s min.The display will flash [clr]. It will stop flashing when the settings have been cleared. c lr ON PW SU MO TU WE TH FR SA ③ When all the settings have been cleared, the operation time, operation day, pulse width, holiday, specified day, and partial automatic operation settings will be returned to their factory settings. -- -PW 1 P ≪Note≫ • The clearing process will be canceled if the CLR Key is released while [clr] is still flashing and only ...

  • マニュアル

    ... tool: Insertion tool LP-04-1 (J.S.T. Mfg. Co., Ltd.) LLF-61T-2.0 (J.S.T. Mfg. Co., Ltd.) YC-9 LEJ-20 LIT-2013 For Motor Receptacle housing model: Contact pin model: LR-04-1 (J.S.T. Mfg. Co., Ltd.) SLM-61T-2.0 (J.S.T. Mfg. Co., Ltd.) M4 Crimp terminals H Power Cables for H-series Servomotors With Brake D Cable Models Model R88A-CAH001B R88A-CAH003B R88A-CAH005B R88A-CAH010B R88A-CAH015B R88A-CAH020B R88A-CAH030B Length (L) 1m 3m 5m 10 m 15 m 20 m 30 m Wire ...

  • マニュアル

    .../-GP40030H-B(S2) Servomotor connector F C×C Four, Z-dia. (Dimensions of shaft end with key and tap) QK b h KL1 G (7) (7) Break connector D1 . dia t1 LR 200 220 LL D2 dia., height: 7 Standard Models and Dimensions Encoder connector S dia., height: 6 2 M (depth: L) LL ...

  • マニュアル

    ...R88M-K1K020T (-S2)/-K1K520T (-S2)/-K2K020T (-S2)/-K3K020T (-S2) ABS 1 kW/1.5 kW/2 kW/3 kW (with Brake) INC R88M-K1K020T-B (S2)/-K1K520T-B (S2)/-K2K020T-B (S2)/-K3K020T-B (S2) ABS (Shaft end specifications with key and tap) ...

  • マニュアル

    .../1.5 kW/2 kW/3 kW (with Brake) INC R88M-K1K020H-B (S2)/-K1K520H-B (S2)/-K2K020H-B (S2)/-K3K020H-B (S2) ABS R88M-K1K020T-B (S2)-K1K520T-B (S2)/-K2K020T-B (S2)/-K3K020T-B (S2) (Shaft end specifications with key and tap) ...

  • マニュアル

    ... the I/O connector are provided below. The I/O connector is locked when inserted to prevent unintentional disconnection. The connector can only be inserted in the correct way. The Lock-and-Release Latch connector is a Phoenix Contact type DFMC 1,5/ 3-ST-3,5-...

  • マニュアル

    ... connector is supplied with the I/O Box. The I/O connector on the I/O Box provides Input and Output signals. OMRON is not responsible for the operation or performance of any other connector. Model Appearance DFMC 1,5/ 12-ST-3,5-...

  • マニュアル

    ... with Rated Rotation Speed of 3000 r/min (Main Circuit Power Supply Voltage: 100 V or 200 V) ■ 50 W motor (100 V or 200 V) ● 1S without 50 W brake D2 dia. □C KL1 ● G5 without 50 W brake LL LR ● G5 with 50 W brake Motor Specifications capacity Without brake 50 W With brake ● 1S with 50 W brake Motor model R88MG5 series K05030□ 1M05030□ 1S series 1M05030□-O□ G5 series K05030□-B□ 1M05030□-B□ Series 1S series LL 72 67.5 72.5 102 103.5 ...

  • マニュアル

    ... or 200 V) ■ 50 W or 100 W motor (100 V or 200 V) ● G5 without 50 W or 100 W brake D2 dia. □C □C KL1 S dia. KL1 ● SS2 without 50 W or 100 W brake LL LR LL ● SS2 with 50 W or 100 W brake Motor Motor model Specifications Series capacity R88MWithout SS2 series G05030□ brake G5 series K05030□ 50 W SS2 series G05030□-B□ With brake G5 series K05030□-B□ Without SS2 series G10030□ brake G5 series K10030□ SS2 series G10030□-B□ 100 W With brake G5 series K10030□-B□ ...

  • マニュアル

    ...required to take adequate measures to reduce interference. ・ Be sure to ground the GR terminal of the power supply unit using the wire of 2mm2 or more. (ground resistance of 100Ωor less) ・ In a place where a large noise occurs, be sure to ground the ...

  • マニュアル

    ... and CS1. Refer to related manuals for details. Item I/O allocation Basic I/O I/O allocation Special I/O I/O allocation Group-2 High-density I/O Special Relay Area (SR) Link Relay Area (LR) SYSMAC BUS Area Error Log Area C200H CS1 "Free location and fixed word allocation" "Free location and free word allocation" Change the word and bit addresses used in the program. IR 100 to IR 199 CIO 2000 to CIO 2199 (10 words allocated for each Unit No.) (10 words allocated for each Unit No.) DM 1000 to DM 1999 D20000 to ...

  • マニュアル

    ...Item I/O allocation Basic I/O I/O allocation Special I/O I/O allocation Group-2 High-density I/O Special Relay Area (SR) Auxiliary Relay Area (AR) PLC Link Words Link Relay Area (LR) SYSMAC BUS Area Optical I/O Unit and I/O Terminal Area Error Log Area C200HS CS1 "Free location and fixed word allocation" "Free location and free word allocation" Change the word and bit addresses used in the program. IR 100 to IR 199 CIO 2000 to CIO 2199 (10 words allocated for each Unit No.) (10 words allocated for each Unit No.)...

  • マニュアル

    ... unit area allocation between C200HX/HG/HE and CS1. Refer to related manuals for details. Item I/O allocation Basic I/O I/O allocation Special I/O I/O allocation Group-2 High-density I/O Link Relay Area (...

  • マニュアル

    ... in the program. I/O allocation Group-2 High-density I/O IR 030 to IR 049 (2 or 4 words allocated for each I/O word) Special Relay Area (SR) SR 236 to SR 255 Link Relay Area (LR) SYSMAC BUS Area LR 00 to 63 The allocation is decided in the same way as Basic I/O Units depending on the installed position (rack and slot). Change the word and bit addresses used in the program. (1) Auxiliary Area and bits Change the word and bit addresses used in the program. (2) Condition flags and clock pulses...