全 281 件が検索されました。(261 - 280件を表示)

  • マニュアル

    ... or ±10°C, whichever is larger, ±1 digit max. Other Thermocouples ±1% of set (designated) value or ±4°C, whichever is larger, ± 1 digit max. CT Input ±0.25 A ±1 digit max. Hysteresis Proportional band 0.0° to 999.9°...

  • マニュアル

    ... °C Ranges junction compensator on the terminal (Process value ±0.3% or ±0.5 °C, block is used. Always use the cold junc- whichever is larger) ±1 digit max. tion compensator on the terminal block. (See note 2.) 0.1 to 999.9 °...

  • マニュアル

    ... as binary data. Bit Beginning word Input 0: Temperature conversion data Beginning word + 1 Input 1: Temperature conversion data Beginning word + 2 Input 2: Temperature conversion data Beginning word + 3 Input 3: Temperature conversion data Input classification Unit: 1°...

  • マニュアル

    ...: R, 6: S, 7: T, 8: mV m + 35 m + 50 m + 65 m + 80 –32000 to 32000 8300 to FFFF hex, 0000 to 7D00 hex 4000 (0FA0 hex) Maximum input signal value (set value x 0.1°C/°F or mV) m + 36 m + 51 m + 66 m + 81 –32000 to 32000 8300 to FFFF hex, 0000 to 7D00 hex 0 (0000 hex) Minimum input signal value (set value x 0.1°...

  • マニュアル

    ... the device. 5. Finally, click the OK Button to finish. Note In 1/100 Display Mode, the temperature data will be converted to two places below the decimal even though the actual resolution is not 0.01°C (or °F). Consequently, the 0.1°...

  • マニュアル

    ... from the CX-Integrator, the temperature data will change to 0. 2. In 1/100 Display Mode, the temperature data will be converted to two decimal places even though the actual resolution is not 0.01°C (or °F). Consequently, the display for temperatures in 0.1 °...

  • マニュアル

    ... zeros is input, ON-OFF control will be used. @ 0 Unit W B Header code Bank Point 0 0 Data code Proportional band * CR Terminator 0000 to 9999 Decimal point Unit: 0.1°C/°F 76 FCS Section 4-2 Temperature Control Commands (All Controllers) Integral Time Write: WN The integral time is input in seconds (between 0000 and 3999). Setting 0000 will turn integral operation OFF. @ 0 Unit W N Bank Point Header code 0 0 Integral time Data code 0000 to 3999, Unit: 1 s FCS * CR Terminator Derivative Time Write: WV The derivative time is input ...

  • マニュアル

    ... DC with a load resistance of 600W max. Output contents: Process value/output value or process value opening (selected by internal switch) Section 5–2 Settings Before Switching Power On Resolution when outputting process value: Approx. 1/3,200 resolution or 0.1°...

  • マニュアル

    ... in the character range. Specify multiple characters using the minus (–) sign. The type statements (%, &, !, #, $) take priority over type declarations with this command. DEFLNG DEFine LoNG (Command) Action Declares variables as long integers. Format DEFLNG Example DEFLNG B, ...

  • マニュアル

    ...Specification Indication accuracy ±0.5% or ±1°C whichever is larger ± 1 digit max. Hysteresis (for ON/OFF control) Thermocouple K, T, or N at a temperature of –100°C; thermocouple U at ± 2°C ± 1 digit max. 0.1 to 999.9°...

  • マニュアル

    ... level" to "Input initial setting level". i1-t 2 l.0 i1du c l.0 25.0 0.0 0.0 4-12 2. Press the M key to select "i1du: Input 1 Temperature units". Select "°C"/"°F" with the UD key. c: °C f: °F 3. Hold the L key down for at least 1 second to return to "RUN level". 4.6 Selecting the control mode 4.6 Selecting the control mode The control mode allows various types of control to performed. The control mode is initially set to standard control. ● Standard control • Performs standard heating or ...

  • マニュアル

    ...mode 50, 500, 5000, 50 k, 500 k, 5 M, 50 M, 500 M RPM/F.S. Maximum number of pulse 50 k/sec inputs Counts mode Spans 50, 500, 5000, 50 k, 500 k, 5 M, 50 M, 500 M C/F.S. Maximum number of pulse 50 k/sampling interval inputs Inst. Mode Spans 50, 500, 5000, 50 k, 500 k, 5 M, 50 M, 500 M ...

  • マニュアル

    ... miscellaneous settings are made here. Setting Selections available LCD brightness Light, Medium, Dark Screen Saver Off, 10, 30 (sec.), 1, 2, 5, 10, 30, 60 (min.) Power On Start Disable, Enable Room Temp. Internal, External Temp. Unit °...

  • マニュアル

    ...(5) OTHR Settings Other miscellaneous settings are made here. Selections available LCD Brightness Light, Medium, Dark Off; 10, 30 (sec.); 1, 2, 5, 10, 30, 60 (min.) Power On Start Disable, Enable Room Temp. Internal, External Temp. Unit °...

  • マニュアル

    ..., 30, 60 (min.) Power On Start Disable, Enable Background Color Black, White AC Line Frequency 50/60Hz (Off, On) USB ID 0 to 9 Temperature setting Date/Time Room Temp. Internal, External Temp. Unit °C, °F...

  • マニュアル

    ...(6) OTHER settings Other miscellaneous settings are made here. Selections available Light, Medium, Dark Screen Saver Off, 10, 30 (sec.), 1, 2, 5, 10, 30, 60 (min.) Power On Start Disable, Enable Room Temp. Internal, External Temp. Unit °...

  • マニュアル

    ... screen capture folder name Sets the screen capture folder name. C R I M A G E C A P T U R E F O L D E R Screen capture folder name (128 characters max.) or I C F C R Screen capture folder name (128 characters max.) When processing is performed normally 3 Appendices When processing is not performed normally The folder name to save image data when image capture performs. Specify the folder name as an absolute path. The save destination to use differs by Sensor Controller model. Screen ...

  • 商品情報

    ...ンタ START! 29 MEMO センサ コネクタ スイッチ リレー 30 コネ ク タ Connector ラインアップ .............................................................................. 32 基 板 対 F P C /F F C 接 続 ............................................................. 39 基 板 対 電 線 接 続 ........................................................................ 40 基 板 対 基 板 接 続 ........................................................................ 42 外 部 接 続 .................................................................................... 45 そ の 他 接 続 ................................................................................ 47 Connector コネクタ オムロンでは、国際規格に準拠したMILコネクタ、DINコネク...

  • 商品情報

    ...ーラ機種の装備しているポートとサポートしている機能一覧 接続機種USBポートEtherNet/IPポート1EtherNet/IPポート2Ethernet機能①NJ501NJ301NJ101〇(a),(c)F,(e-c)F〇(b),(c)L,(d),(e-b),(e-c)L,(e-d)×・Auto-MDI・AutoIP・KeepAliveとレスポンス監視時間設定②NX701〇(a),(...

  • ...G3VM-□C□/□F□/□CR/□FR | MOS FETリレー DIP8ピン 多極接点構成タイプ | オムロン電子部品サイト - Japan 形 G3VM-□C□/□F□/□CR/□FR MOS FETリレー DIP8ピン 多極接点構成タイプ 様々な回路に対応できるDIP8ピンパッケージ  多極接点構成のMOS FETリレー 関連コンテンツ DOWNLOADダウンロ...