全 542 件が検索されました。(221 - 240件を表示)

  • マニュアル

    ...R7D-AP R88D-WT R88D-WN A3 (30 W) to 08 (750 W) A3 (30 W) to 150 (15 kW) A5 (50 W) to 30 (3 kW) H (200 V), L (100 V) H (200 V), HF (400 V), HH (200 V), HL (150 V) --- H (200 V), L (100 V) --- MECHATROLINK-II (ML2) Section 2-3 Creating New Drive Files Connection Type Connection Type Selection Select one of the following connection types for the Connection Type. Inverters Selection Direct Via PLC (SCU/SCB) Via PLC (DeviceNet) Connection type Direct USB Connection Direct Serial Connection PLC Serial Communications Unit / Board ...

  • マニュアル

    ...R7D-AP R88D-WT R88D-WN A3 (30 W) to 08 (750 W) A3 (30 W) to 150 (15 kW) A5 (50 W) to 30 (3 kW) H (200 V), L (100 V) H (200 V), HF (400 V), HH (200 V), HL (150 V) --- H (200 V), L (100 V) --- MECHATROLINK-II (ML2) Section 2-3 Creating New Drive Files Connection Type Connection Type Selection Select one of the following connection types for the Connection Type. Inverters Selection Connection type Direct Direct USB Connection Direct Serial Connection Via PLC PLC Serial Communications (SCU/ SCB) Unit / Board Connection Via PLC (...

  • マニュアル

    ...CRUN1 CERR1 Reserved EXLB1 EXLA1 EXRES1 RACK1 PACK1 +1 CRUN2 CERR2 Reserved EXLB2 EXLA2 EXRES2 RACK2 PACK2 +2 +3 +4 (LL) CH1 Present value data (LH) (HL) +5 (HH) +6 (LL) +7 +8 CH2 Present value data (LH) (...

  • マニュアル

    ... is given in the following table. n: Channel number Byte 6-44 Bit 7 Bit 6 Bit 5 0 CVn (Chn Encoder Present Position LL) +1 CVn (Chn Encoder Present Position LH) +2 CVn (Chn Encoder Present Position HL) +3 CVn (Chn Encoder Present Position HH) Bit 4 Bit 3 Bit 2 Bit 1 Bit 0 NX-series Position Interface Units User’s Manual (W524) 6 Incremental Encoder Input Units Abbr. CVn Data Description Chn Encoder Present Position This contains the present position of the encoder for channel n. Pulse Period Measurement Status The bit configuration of the Pulse ...

  • マニュアル

    ... hex Fixed-length 4-byte Data Applicable data types: DINT, UDINT, UDINT BCD, REAL, and DWORD Data Format USINT USINT UINT Data Type 00h Num of Elem Data 8-58 (L) (H) (LL) (LH) (HL) (HH) 01 hex 00 hex NY-series Industrial Panel PC / Industrial Box PC Built-in EtherNet/IP Port User’s Manual (W563) 8 CIP Message Communications Fixed-length 8-byte Data Applicable data types: LINT, ULINT, ULINT BCD, LREAL, and LWORD Data Format USINT USINT UINT Data Type 00 hex Num of Elem Data (L) (H) (Least-significant byte) : : : : : : (Most-significant byte) 01 hex...

  • マニュアル

    ... Value/Force Measurement Value DINT LL Bit 6 Bit 5 Bit 4 Bit 3 Bit 2 Bit 1 Bit 0 +1 Ch1 Gross Weight Value/Force Measurement Value DINT LH +2 Ch1 Gross Weight Value/Force Measurement Value DINT HL +3 Ch1 Gross Weight Value/Force Measurement Value DINT HH NX-series Load Cell Input Unit User’s Manual (W565) 6 Specifications of Input Conversion and I/O Data Gross Weight Value/Force Measurement Value REAL This is the REAL gross weight value/force measurement value. Data name Data type Default Ch1 Gross Weight Value/ Force Measurement Value REAL...

  • マニュアル

    ... ms. I/O Response Time Example In the following example, the I/O response time is calculated for a system where 16 of OMRON E3ASHL photoelectric sensors (IO-Link-compatible) are connected to this product using IO-Link communication. Note that the minimum cycle time for E3AS-...

  • マニュアル

    ...-4 Example of Communication Frame for Each Function Code (FC) on page 3-23. Read/Write Service Data to and from the IO-Link Device Example: Reading/writing the service data of the following two IO-Link devices. • Reading the device status of the photoelectric sensor E3AS-...

  • マニュアル

    ... port 0.56 μs instead of sending at the exact same time. Internal Data Transfer Processing Time for This Product 4-2-2 I/O Response Time Example Conditions: Possible with the CC-Link IE Field Basic link scan time set to 3 ms. E3AS-...

  • マニュアル

    ... Transmission/Reception Data. Checksum for bytes +0 to +14. Response Format (G9SP-series Controller to Standard PLC) +0 +1 +2 +3 +4 +5 +6 +7 +195 +196 +197 +198 Always 40 hex Response length (HL): Always 00 hex. Response length (LH): Always 00 hex. Response length (LL) End code (H) End code (L) Service code Data Checksum (H) Checksum (L) Always 2A hex Always 0D hex 1 byte 1 byte 1 byte 1 byte 2 bytes 1 byte 188 bytes 2 bytes 1 byte 1 byte Parameter Description Response length (LL) Normal response: C3 hex Error response: 09 hex...

  • マニュアル

    ...ルプ」に書かれている、連結機能に関わる項目は、本製品ではご使用できませんのでご注意ください。 なお詳細は、形 ZS-HL-N シリーズのユーザーズマニュアル (カタログ番号 SDNE-704)もご参照ください。 ユーザーズマニュアルは下記よりダウン...

  • ...N1_Port1_Output_Data03 [0] BYTE 4 Speed(H) N1_Port1_Output_Data03 [1] BYTE 5 Speed(L) N1_Port1_Output_Data04 [0] BYTE 6 TargetPos(HH) N1_Port1_Output_Data04 [1] BYTE 7 TargetPos(HL) N1_Port1_Output_Data05 [0] BYTE 8 TargetPos(LH) N1_Port1_Output_Data05 [1] BYTE 9 TargetPos(LL) N1_Port1_Output_Data06 [0] BYTE 10 Accel(H) N1_Port1_Output_Data06 [1] BYTE 11 Accel(L) N1_Port1_Output_Data07 [0] BYTE 12 Decel(H) N1_Port1_Output_Data07 [1] BYTE 13 Decel(L) N1_Port1_Output_Data08 [0] BYTE 14 PushingF(H) N1_...

  • ...N1_Port1_Output_Data03 [0] BYTE 4 Speed(H) N1_Port1_Output_Data03 [1] BYTE 5 Speed(L) N1_Port1_Output_Data04 [0] BYTE 6 TargetPos(HH) N1_Port1_Output_Data04 [1] BYTE 7 TargetPos(HL) N1_Port1_Output_Data05 [0] BYTE 8 TargetPos(LH) N1_Port1_Output_Data05 [1] BYTE 9 TargetPos(LL) N1_Port1_Output_Data06 [0] BYTE 10 Accel(H) N1_Port1_Output_Data06 [1] BYTE 11 Accel(L) N1_Port1_Output_Data07 [0] BYTE 12 Decel(H) N1_Port1_Output_Data07 [1] BYTE 13 Decel(L) N1_Port1_Output_Data08 [0] BYTE 14 PushingF(H) N1_...

  • 商品情報

    ...式承認 (フランス 船舶規格) KR型式承認 (韓国 船舶規格) NK型式承認 (日本 船舶規格) ABS型式承認 (アメリカ 船舶規格) HL-5200 No No No No No No 規格認証/適合状況一覧(形式別)へ戻る Yes : 取得または適合 No : 未取得または非適合 N/A : 非該当または対象外 ペ...

  • 商品情報

    ...中国RoHS 商品カテゴリ 形 形式仕様 対応状況 ※1 対応予定月 ※2 ダウンロード リスト ※3 スイッチ/リミットスイッチ HL HL-5000 対応済み スイッチ/リミットスイッチ HL HL-5000G 対応済み ”対応済み”で記載される商品であっても、流通在庫等で未対応品...

  • 商品情報

    ...中国RoHS 商品カテゴリ 形 形式仕様 対応状況 ※1 対応予定月 ※2 ダウンロード リスト ※3 スイッチ/リミットスイッチ HL HL-5030 対応済み スイッチ/リミットスイッチ HL HL-5030G 対応済み ”対応済み”で記載される商品であっても、流通在庫等で未対応品...

  • 商品情報

    ...中国RoHS 商品カテゴリ 形 形式仕様 対応状況 ※1 対応予定月 ※2 ダウンロード リスト ※3 スイッチ/リミットスイッチ HL HL-5050 対応済み スイッチ/リミットスイッチ HL HL-5050G 対応済み ”対応済み”で記載される商品であっても、流通在庫等で未対応品...

  • 商品情報

    ...中国RoHS 商品カテゴリ 形 形式仕様 対応状況 ※1 対応予定月 ※2 ダウンロード リスト ※3 スイッチ/リミットスイッチ HL HL-5100 対応済み スイッチ/リミットスイッチ HL HL-5100G 対応済み ”対応済み”で記載される商品であっても、流通在庫等で未対応品...

  • 商品情報

    ...中国RoHS 商品カテゴリ 形 形式仕様 対応状況 ※1 対応予定月 ※2 ダウンロード リスト ※3 スイッチ/リミットスイッチ HL HL-5200 対応済み スイッチ/リミットスイッチ HL HL-5200G 対応済み ”対応済み”で記載される商品であっても、流通在庫等で未対応品...

  • 商品情報

    ...中国RoHS 商品カテゴリ 形 形式仕様 対応状況 ※1 対応予定月 ※2 ダウンロード リスト ※3 スイッチ/リミットスイッチ HL HL-5300 対応済み スイッチ/リミットスイッチ HL HL-5300G 対応済み ”対応済み”で記載される商品であっても、流通在庫等で未対応品...