全 344 件が検索されました。(201 - 220件を表示)
- マニュアル
...CA 102 4B 103 CB 103 4C Digi伍1inputA CC Digit沮outputA 4D Dig測inp田B CD Digi皿outputB 4E DigitalinputC CE DigitaloutputC 4F Undefined CF Undefined 50 PatternNo.selection100 ESlOOPonly DO ValidpatternNo.100 51 101 D1 101 52 8ankNo.selection100 ESlOOXon丑y D2 ValidstepNo.100 53 101 D3 ΦardくNo.)101 54 Undefined D4 ]Errorcode1 55 D5 Errorcode2 56 D6 ETrorcode3 57 D7 Errorcode4 58 Undefined D8 Staぴ1 59 D9 Sta包s2 5A DA Sta田s3 5B DB StatUS4 5C Undefined DC Co甜ollertypecodeA 5D DD Contr...
- マニュアル
... Setting Level CA PID Setting Level CB Approximation Setting Level D8 Program Setting Level D9 Time Signal Setting Level CC Input Initial Setting Level CD Control Initial Setting Level CE Control Initial Setting 2 Level ...
- マニュアル
...) Other monitor items 4-2 Check Mode Chapter 4 Application H Monitor Details Display Monitored item r Motor speed A’ A C’ C E’ E P’ P F’ F cF cc L bL Present value (leftmost digits) Present value (rightmost digits) Reference value (leftmost digits) Reference value (rightmost digits) Position deviation (leftmost digits) Position deviation (rightmost digits) (Not used.) (Not used.) Mechanical speed (leftmost digits) Mechanical speed (rightmost digits) (Not used.) (Not used.) Motor current Effective load factor Unit r/min Mechanical axis movement o e e t Explanation Displays the actual rotation speed of the motor shaft. Calculates ...
- マニュアル
...External fault input from Communications Option Card (EF0), 7-6 F control circuit terminals for Asian models, 2-29 FJOG/RJOG commands, 6-70 control circuit terminals for European models, 2-37 Forward/Reverse Run Commnads Input Together (EF), 7-8 Control Fault (...
- マニュアル
...OH1 OL1 OL2 OL3 OL4 RR RH EF3 EF4 EF5 EF6 EF7 EF8 FAN OS DEV PGO PF LF OH3 OPR ERR OH4 CE BUS CF SVE EFO FBL UL3 UL4 OL7 CPF@@ Meaning Ground fault Overcurrent Main circuit overvoltage Overheat (Inverter overheating for 3G3MV/3G3RV) Overheat (Inverter overheating for 3G3RV) Motor overload Inverter overload Overtorque detection 1 Overtorque detection 2 Braking transistor failure Braking resistor overheating External fault (Terminal 3) External fault (Terminal 4) External fault (Terminal 5) External fault (Terminal 6) External fault (Terminal 7) External fault (Terminal 8) Cooling fan faulty Overspeed Speed deviation PG is disconnected...
- マニュアル
...8 CRC-16 (LSB) CD 9 Change data 1 (LSB) 04 10 Change data 2 (MSB) 93 11 Change data 2 (LSB) E0 12 CRC-16 (MSB) DB 13 CRC-16 (LSB) CF 4 Functions *1. There is no response for broadcasting. *2. Specify the number of bytes to be changed, not the number of holding registers. *3. Note that the holding register start address is "1013h", which is smaller by 1 than the holding address number "1014h". Refer to "
" below if writing into the multiple holding register cannot be performed normally. The master requires a ... - マニュアル
...RW 00: Disabled 01: Enabled Possible 3013 hex CE hex 13A7 hex Initial Screen Automatic Switching Function b164 RW 00: Disabled 01: Enabled Possible 3013 hex CF hex 13A8 hex Selection of Operating Level on Digital Operator Disconnection b165 RW 00: Trip 01: Trip after deceleration stop 02: Ignore 03: Free-run stop 04: Deceleration stop Possible 3013 hex D5 hex 13AE hex Inverter Mode Selection b171 RW 00: Selection disabled 01: Induction motor 02: High frequency induction motor Possible (TxPDO) 3013 hex DE hex 13B7 hex Perform Initialization/ Mode Selection Execution b180 RW 00: Function ...
- マニュアル
... Selection Operation Selection on Communication Error Communication Error Timeout Time Communication Wait Time FV Adjustment FI Adjustment FE Adjustment Thermistor Adjustment Debug mode enable UP/DWN Storage Selection C071 5: 9600 bps ...
- マニュアル
...11 付録 検出内容 CE ピーク電力警報 3 H 発生 ピーク電力警報 3 H に設定した警報条件が発生 処理継続 CF ピーク電力警報 3 H 復旧 ピーク電力警報 3 H に設定した警報条件から復帰 処理継続 D0 エネルギー警報 1 発生 エネルギー警報 ...
- マニュアル
...log.t MODE off / on MODE / MODE ※ 計測データファイル単位 file MODE 電圧固定値 (V) MODE SHIFT 1 / MODE / SHIFT CFカード ※ フォーマット MODE SHIFT / 日付 MODE 簡易計測が ON時に表示されます。 v.rng off on c.fmt SHIFT date SHIFT SHIFT / off on / 次のパラメータへ off on 〈数値設定の場合〉 CT比1∼9999のように、設定内...
- マニュアル
...: Use start code communications. (00 to FF hex) No-protocol Mode End Code Specifies whether to use an end 0: None (default) code in the frame format for no-proto- 1: Use end code col communications. (00 to FF hex or ...
- マニュアル
...: Use start code communications. (00 to FF hex) No-protocol Mode End Code Specifies whether to use an end 0: None (default) code in the frame format for no-proto- 1: Use end code col communications. (00 to FF hex or ...
- マニュアル
... PLC Link (master) Serial PLC Link (master) NT Link (1:1) NT Link (1:N) Link words LR00 to LR15 - No setting (fixed value) Start code Disable/Enable Start code Disable/Set End code Received bytes / CR,...
- マニュアル
...0~31 0~9999ms 周辺サービス 通信速度モード - スタートコードエンコード CS 制御 なし/設定受信バイト/CR,CF/エンコード設定なし/あり 号機 No. ディレー 0~31 0~9999ms 号機 No. ディレー <CPM2A→CP1E 置き換えガイド> - 31 CPM2A 機能 項目 ペリフェラルポート 通信設定...
- マニュアル
...CNT H AC OUT M A クリア B ST OR G AA LD E 5 SFT NOT A TN AND ,IR+ ,IR T R CF 検索 U 削除 モニタ W 挿入 Z 照合 書込 X キー操作部 ※専用キーシート(形 CS1W-KS001) を取り付けて使用してください。 ケーブル長:2m ※ 形 CQM1H-PRO01 は直接 CS/CJ シリーズ -CPU ユニットに接続で...
- マニュアル
...ー(I、Q) 内部補助リレー 0000∼2555 CPU バスリンクリレー G000∼255 G008∼255 特殊補助リレー A000∼511 A000∼255 タイマ 90∼CF(***) 00∼03(****) 01∼04(****) FE(**) (*)0∼F:ユニット No. T0000∼1023 カウンタ 0 1 レスポンス要レスポンス不要 6.自ノードの PC 本体宛の送信はできません。 G000∼251 A000∼507 T0000∼1019 C0000∼...
- マニュアル
...ーブルは生産中止代替品:H-PCF ケーブルと H-PCF コネクタ注 4:PCF ケーブルは接着研磨用コネクタのみ 住友電工製 CF-2011…生産中止 (圧着カット用) CF-2071/2571 (圧着カット用) 注2 注 1:形 C200HW-SLK13/14、 形 CV500-SLK11、形 CS1W-SLK11 では、S3200-COCF2571 を使用してください。 形 C1000H-SLK11、形...
- マニュアル
...レイヤーの背面にあります。 CFast カードスロットには、CFast2.0 仕様に対応する CFast カードを使用できます。 3 t as CF 参考詳細については、「3-10-4 CFast カード (P.3-27)」を参照してください。 NY シリーズ 産業用パネル型 PC マシンコントローラ ユーザー...
- マニュアル
...160 変数種別 C(Hex)(固定) 0∼F(Hex) “0”を設定してください。 読み出したいデータの変数種別を設定します。 C0∼CF (Hex) 変数種別 注. 変数種別は各汎用通信コンポーネントで予め定められていますので各汎用通信コンポーネントのマニュアルを参...
- マニュアル
...伽−gヨです孟・, "Lz 7口亨ラム管チェ・≧亨し不良箇所屯轄正L電源を再投ALまず i費常」LEロ消灯? はいいい式 CF・Llt:e佳`.r−いい五 ]scテブ'Lが●邊、 fい岳, 1‡いノ[1ゴラミンヴ]ン'ノー川こより1∬ロテーーコ'ル作曲操作をしτくださLL. 電ぷ帝OFF...