全 1372 件が検索されました。(181 - 200件を表示)

  • カタログ

    ...-in Control. • A high switching capacity of 10 A at 250 VAC enables direct load switching. • A sensor is provided to enable immediate application. • Sockets with finger protection (PTFZ-14-E), without finger protection (PTF14A) and Socket with Push-In Plus technology (PTF-14-...

  • カタログ

    ...It has become common to manage information by directly marking codes on products. However, differences in materials often causes instability when reading the printed characters.The FQ2 achieves stable reading g with unique functionality designed just for DPM. Measurement Flow ...

  • カタログ

    ...Unified height reduces dead space and downsizes control panels Our Value Design for Panel relays and their sockets are of the same height. Dead space reduction Dead space reduction PLC Interface Units / PLC Cables P2RVC/P2RV Sockets for G7SA P7SA-...

  • カタログ

    ...Terminal type Appearance Model Screw terminals (Terminal cover structure) * PYFZ-08 Screw terminals (finger protection structure) PYFZ-08-E Screw terminals (finger protection structure) PYF08A-N Push-In Plus terminal blocks (Socket combination) PYF-08-...

  • カタログ

    ...Terminal type Screw terminals (Terminal cover structure) * Appearance Model PYFZ-08 Screw terminals (finger protection structure) PYFZ-08-E Screw terminals (finger protection structure) PYF08A-N Push-In Plus terminal blocks (Socket combination) PYF-08-...

  • カタログ

    ..._DS_E_8_3 Solid State Relays G3@-VD G3H/G3HD CSM_G3H_G3HD_DS_E_8_3 Solid State Relays Featuring the Same Profile as LY1 and LY2 Bi-power Relays • Reduces wiring work by 60% when combined with the PTF-08-...

  • カタログ

    ...reduction! Conventional screw terminal blocks OMRON Push-In Plus terminal block *Information for Push-In Plus and screw terminal blocks is based on OMRON's actual measurement value data. Product Lineup Model Input voltage Rated load voltage G3PJ-215B-...

  • カタログ

    ...インアップ定格負荷電流(周囲温度40℃) 密着取付時(3台) 単体取付時 耐サージ電流耐量(l2t) 15A 18A 260A2s 形G3PJ-225B-PU 25A 27A 1,260A2s 形G3PJ-515B-PU 15A 23A 1,350A2s 25A 27A 6,600A2s 15A 18A 260A2s 25A 27A 1,260A2s 15A 23A 1,350A2s 25A 27A 6,600A2s 形式 入力電圧 形G3PJ-215B-...

  • カタログ

    ...I/O Solid State Relays G3R-I/O CSM_G3R-I/O_DS_E_5_11 SSR with Plug-in Terminals The Same Shape as the G2R-1-S Power Relays • Reduces wiring work by 60% when combined with the P2RF-05-PU Push-In Plus Socket (according to actual OMRON measurements). • These I/O solid state relays can be mounted in OMRON G70A I/O Terminals. • Lineup includes Input Modules for microloads and Output Modules for standard loads. • Certified by UL, CSA, and EN (TÜV certification) (-UTU models) Note: The socket is optional. Refer to the standards certifications and ...

  • カタログ

    ... DC24 1 G3RZ Accessories (Order Separately) Connection Sockets Classification Front-mounting Terminal type Appearance Model Screw terminals P2RFZ-05 Screw terminals (finger protection structure) P2RFZ-05-E Push-In Plus terminal blocks P2RF-05-...

  • カタログ

    ...10: 4 poles (10 terminals) 5. Terminal Type 14: 6 poles (14 terminals) Blank: Screw terminals when 3. is F type 3. Mounting Type F: Front-mounting P: Back-mounting PCB terminals when 3. is P type PU: Push-In Plus terminals 6. Coil Rated Voltage (V) 24 VDC: When 4. is ND 1 G7SA Ordering Information Main unit Relays with Forcibly Guided Contacts Terminal type Sealing Poles 4 poles PCB terminals Flux-tight 6 poles Specify the coil rated voltage when ordering. Contact configuration Coil rated voltage Model 3PST-NO, SPST-NC 12, 18, 21, 24, 48, 110 VDC...

  • カタログ

    ...SPDT relay ・200 to 240 VAC ・24 to 48 VAC/DC SPDT relay x 2 (one for star operation/one for delta operation) 15.5 mm max. Choice No. 2 H3RN-B (H3RN) Series Combination with a P2RF-☐☐-PU Socket (width: 15.5 mm), enables mounting with no space on either side of the Socket (i.e., side by side) for usage at an ambient temperature of 55°C. Choice No. 3 90 mm max. 31 mm max. H3Y-B/H3YN-B (H3Y/H3YN) Series Combination with a PYF-☐☐-...

  • カタログ

    ...-compatible H3RN-@-B Timers in a black design join the Compact, Multi-function H3RN Timers. • Standard multiple time ranges and multiple operating modes. • UL listed.* Conforms to CSA and CE Marking. * When used in combination with a Push-In Plus Terminal Block Socket (P2RF-@-...

  • カタログ

    ... and contact output terminals on bottom. • Large transparent time setting knob facilitates time setting. A flat-blade and Phillips screwdriver can also be used for time setting. • Semi-multi power supply voltage. * When used in combination with a Push-In Plus Terminal Block Socket (PYF-@-...

  • カタログ

    ...-TC Cat. No. H222-E1 2019 Released in October Low Voltage Switching Gears J7KC / J7TC / J7MC DC Electronic Circuit Protector S8V-CP Cat. No. J229-E1 Push-In Plus Terminal Block Relay Series PTF-PU Cat. No. T227-E1 Cat. No. J213-E1 Other company names and product names in this document are the trademarks or registered trademarks of their respective companies Microsoft product screen shot(s) reprinted with permission from Microsoft Corporation. The permission of Shutterstock.com was received for images that were used. Note: Do not use this document to operate the Unit. OMRON Corporation Industrial Automation ...

  • カタログ

    ...Socket terminals (*1) Meaning For Screw Terminal Block Socket For Push-In Plus Terminal Block Socket Standards Model Screw Terminal Block P2RF-08/-08-E K7L-AT50 Not supported. Push-In Plus Terminal Block P2RF-08-...

  • カタログ

    ...Screws One SPDT relay output K8AK-PA 17.5 mm Screws One SPDT relay output K8DS-PA 22.5 mm Screws Two SPDT relay outputs K8AK-PW 17.5 mm Screws One SPDT relay output K8DS-PU 17.5 mm Screws One SPDT relay output K8DS-PZ 17.5 mm Push-In Plus One SPDT relay output or one transistor output 22.5 mm Screws One SPDT relay output K8AK-PT 22.5 mm Screws One SPDT relay output K8AK-TS 22.5 mm Screws One SPDT relay output K8AK-TH 17.5 mm Push-In Plus One SPDT relay ...

  • カタログ

    ...[J213-E1-08] Push-In Plus Terminal Block Series Pamphlet Relay Sockets with Push-In Plus technology PYF-PU (Sockets for MY Relays) G6D-F4PU/G3DZ-F4PU (Terminal Relays) PTF-PU (Sockets for LY Relays) G70V (I/O Relay Terminals) P2RF-...

  • カタログ

    ...[SGFR-219J] プッシュインPlus端子台シリーズ パンフレット リレーソケット プッシュインPlus端子台シリーズ PYF-PU(MYリレー用ソケット) G6D-F4PU/G3DZ-F4PU(ターミナルリレー) PTF-PU(LYリレー用ソケット) G70V(I/Oリレーターミナル) P2RF-...

  • カタログ

    ...Sockets with Push-In Plus technology Sockets with Push-In Plus technology PYF-@@-PU/PTF-@@-PU/P2RF-@@-PU Sockets with Push-In Plus technology to Save Work Added to Series for MY, LY and G2R-S Relays • Sockets with Push-In Plus technology are used to save wiring work in comparison with traditional screw terminals. (Wiring time is reduced by 60%* in comparison with traditional screw terminals.) • No screw loosening means maintenance-free application. • Light insertion force and strong pull-out strength to achieve both less wiring work and high reliability. • ‘Hand-free’ structure that holds an inserted screwdriver to...