全 44 件が検索されました。(1 - 20件を表示)
- カタログ
...w4of al-2 M m-sp M Decimal Point dp Alarm Value Lower Limit M Auto/Manual Switch Scaling Lower Limit 0 0 1 0 M 0 Wait Band off SP 4 Work Bit 2 OFF Delay M w4on w6on M sp-4 w3of al1l 0.0 M 0 M SP 3 0 w5of 1 M w3on 0 M SP 2 0 0 0 1.0 M w2of 0 M SP 1 0 sp-3 hys Work Bit 2 ON Delay M 0 1.0 M sp-2 Derivative Time (Cooling) M 0 sp-1 Integral Time (Cooling) M of-...
- カタログ
....0 M sp-7 ストップ時操作量 M 0 sp-6 mv-s 0.0 M sp-5 M w1on 内部補助リレー1 0 M sp-4 ローカット点 内部補助リレー6 0 ONディレー 1 M 0.0 0 M 目標値2 0 sp-3 hys M sqrp 開平演算 0 M 0 sp-2 マニュアルリセット値 50.0 M sp-1 0.0...
- カタログ
... 1 Value Monitor M hb1 0.0 Heater Burnout Detection 1 M Integral Time 233 (Cooling) 50.0 M sp-0 SP 1 0 sp-n SP 3 d-p 0 SP 4 0 Disturbance 233 Integral Time d-i M M Disturbance 40 Derivative Time SP 5 d-d SP 6 c-db 0 M M 0 0.0 M M sp-7 SP 7 of-r 0 50.0 M M ins Process Value Input 0.0 Shift inrt hys Process Value Slope 1.000 Coefficient chys M M Input Digital Filter M w-ht off M...
- カタログ
...w4on M M sp-7 外乱用比例帯 8.0 0 sp-6 目標値応答用微分時間 M M sp-5 sp-d M M sp-4 目標値応答用 233 積分時間 sp-i 40 0 sp-3 sp-p 目標値応答用比例帯 8.0 M M sp-2 微分時間(冷却) 40 M 目標値0 0 sp-1 c-d 25 操作量リミット 0.0 下限値...
- マニュアル
...SP 0 off pmsk 1.0 M 0 sp-3 17 18 19 M M 0 sp-2 hys *6 M 0 No.1 display M pfpt lcr1 SP 4 0 M M Protect Level Move to Advanced Function Setting Level *6 M *6 Move to Protect Level Displayed only when a password is set. Restricts moving to Protect Level. Operation / Adjustment Protect Restricts displaying and modifying menu items in Operation, Adjustment, and Manual Control Levels. Initial Setting / Communications Protect Restricts movement to the Initial Setting, Communications Setting, and Advanced Function Setting Levels. Setting Change Protect Restricts changes to settings...
- マニュアル
...6 报警值下限2 ∗4 M M 通信写入 off 0 al3l ∗6 M 按O (不超过 1秒) hys ∗6 M cmwt ∗6 SP 4 调整菜单用于在控制时输入设定值和偏移值。 电机校准 按住O和M键至少1秒 30 amov sp-4 M 报警值2 ∗4 报警值上限2 ∗4 AT执行/取消 100%AT执行at-2 40%AT执行at-1...
- マニュアル
... control start = run When control stop = stop 0 0.0 Alarm Value 1 i SP 0 233 sp-1 d SP 1 40 0 sp-2 c-i SP 3 233 0 sp-4 c-d SP 4 40 0 sp-5 sp-6 c-db SP 5 sp-7 Hold O and M keys down for at least 1 second 0 M oapt 0 M icpt 1 M wtpt off M pfpt off Move to Protect Level Displayed only when a password is set. Restricts moving to Protect Level. Operation / Adjustment Protect Restricts displaying and modifying menu items ...
- マニュアル
...50.0 M M Alarm Value Upper Limit 4 *4 Reset Value of-r Manual Clears the offset M M Alarm Value 4 *4 *6 M M Alarm Value Lower Limit 3 *4 SP 4 0 M ct2 Heater Current 2 Value 0.0 sp-4 Dead Band 0.0 M M M *6 M al-1 0.0 c-db M M Alarm Value Upper Limit 3 *4 M r-s *6 ct1 Heater Current 1 Value Alarm Value 3 *4 M *6 M hb1 *6 M lsp 0.0 SP 3 0 M spmd SP Mode *6 M *...
- マニュアル
...却) 1.0 al3h 0 程序启动 sp-1 al4h 0 当控制启动= sp-2 al4l 0 M o 报警值1 ∗2 sp-3 c-o sp-4 0.0 M sp-5 0 和M键至少1秒 如果产品未按本公司指定的方法使用,那么产品具备的保护功能很可能损坏。 orl 40 (单位:秒) 0.0 M 死区 sqrp 0.0 0.0 M of-r 50.0...
- マニュアル
... 6 M Leakage Current 2 Value Monitor (Unit: A) *7 16 M SP 5 M Heater Burnout Detection 2 (Unit: A) *7 0 sp-2 hys *6 M 0 sp-1 SP 4 0 (Unit: A) *7 HS Alarm 1 (Unit: A) *7 13 14 15 20 21 B(+) (−) M off prlp (−) 014 Communications, four event inputs, transfer output, and remote SP M ct2 Value Monitor No.1 display M pfpt lsp M M 28 29 30 31 32 33 + 34 + Remote V mA 35 SP − 36 M spmd SP Mode sp-3 *6 pmsk sp-6 M Upper ...
- マニュアル
...) M ∗6 SP 5 233 M 0.0 EV1 EV2 13 14 15 16 M 积分时间 i (单位:秒) ∗6 M 阀门开度监控 SP 4 M sp-1 (−) 28 29 30 32 33 + + 34 远程SP V mA 35 − 36 M 0 ∗6 20 21 EV5 EV6 + 转换 V + 输出 I − M sp-0 MV监控(冷却) (−) 16 17 EV1 18 EV2 19 8.0 M ∗6 20 21 B(+) RS-485 A(−) 14 15 M 0.0 (单位:A)∗7 操作时应...
- マニュアル
...个值。 使用该键切换菜单。 Alarm Value Upper Limit 4 *2 HS Alarm 1 (Unit: A) *5 Alarm Value Lower Limit 4 *2 0 0 SP 2 0 SP 3 0 SP 4 MV Monitor (Cooling) Alarm Value Lower Limit 1 *2 0 SP 5 0 SP 6 pmov 0 M 0 M icpt 1 M Other functions wtpt off M Operation / Adjustment Protect Restricts displaying and modifying menu items in Operation, Adjustment, and Manual Control Levels. Initial Setting / Communication Protect Restricts movement to the Initial Setting, Communications Setting, and Advanced Function Setting Levels. pfpt...
- マニュアル
... No. switching bits Bit 0 Bit 1 Bit 2 SP 0 OFF OFF OFF SP 1 ON OFF OFF SP 2 OFF ON OFF SP 3 ON ON OFF SP 4 OFF OFF ON SP 5 ON OFF ON SP 6 OFF ON ON SP 7 ON ON ON Note: Any bits that are not assigned to event inputs are treated as being OFF. Using Key Operations You can select any of the set points 0 to 7 by changing the set value of the Multi-SP Uses parameter. The Multi-SP Uses parameter display conditions are as ...
- マニュアル
...0031 Extraction of Square Root Low-cut Point C1 (81) 0032 Alarm Value 4 C1 (81) 0033 Alarm Value Upper Limit 4 C1 (81) 0034 Alarm Value Lower Limit 4 C1 (81) 0035 SP 4 C1 (81) 0036 SP 5 C1 (81) 0037 SP 6 C1 (81) 0038 SP 7 C1 (81) 0039 Proportional Band (Cooling) C1 (81) 003A Integral Time (Cooling) C1 (81) 3-6 003B Derivative Time (Cooling) Setting (monitor) value H'00000000 to H'000003E8 (0.0 to 100.0) Level Adjustment H'00000001 to H'00000064 (0.1 to 10.0) H'00000001 to H'000000C8 (...
- マニュアル
... No. switching bits Bit 0 Bit 1 Bit 2 SP 0 OFF OFF OFF SP 1 ON OFF OFF SP 2 OFF ON OFF SP 3 ON ON OFF SP 4 OFF OFF ON SP 5 ON OFF ON SP 6 OFF ON ON SP 7 ON ON ON Note: Any bits that are not assigned to event inputs are treated as being OFF. E5@D Digital Temperature Controllers User’s Manual (H224) 5 - 33 5-8-1 Event Input Settings The following table shows the relationships between the ON/OFF status of multi-SP number switching bits 0 ...
- マニュアル
...Work Bit 1 OFF Delay Parameter Mask Enable PF Key Protect MV Change Rate Limit Extraction of Square Root Low-cut Point Alarm Value 4 Alarm Value Upper Limit 4 Alarm Value Lower Limit 4 SP 4 SP 5 SP 6 SP 7 Proportional Band (Cooling) Integral Time (Cooling) Setting (monitor) value Standard control: H'FFFFFFCE to H'0000041A (−5.0 to 105.0) Heating and cooling control: H'FFFFFBE6 to H'0000041A (−105.0 to 105.0) H'00000000 (0): OFF H'00000001 to H'0000270F (1 to 9999) Standard control: MV lower limit + 0.1 to H'0000041A (...
- マニュアル
...4-35, A-4 sensor input setting ranges .......................................... A-39 set point limiter ..............................................................5-36 setting levels diagram .................................................. A-40 setting monitor/setting items .........................................5-79 setting output specifications ..........................................4-16 setting the input type .....................................................4-12 setting the set point (...
- マニュアル
...-15 Error Codes ..........................................................................................................................3-19 Section 4 V+ Process Manager Module 4-1 pm.ace.blt.cam .......................................................................................................................4-3 4-2 pm.ace.blt.ltch........................................................................................................................4-4 4-3 pm.ace.blt.pos........................................................................................................................4-5 4-4 pm.ace.blt....
- マニュアル
...90.0 ヒータ[2] SP[2]=100[℃] PV[2]=96.0[℃] ヒータ[1] SP[1]=100[℃] PV[1]=98.0[℃] ヒータ[3] SP[3]=100[℃] PV[3]=92.0[℃] ヒータ[4] SP[4]=100[℃] PV[4]=90.0[℃] • 各ヒータの測定温度(PV[1 ∼ 4])の平均温度に合わせる場合次の設定を行います。 (a) RefPointIndex = 0 (b) FilterGain[1 ∼ 4]= 100 [%] (c) FilterEnable [1 ∼ 4]= TRUE 演算処理 1: RefPoint(リフ...
- マニュアル
...ル」で設定します。 l.adj 調整レベル表示 参照ページ 6-18 参照ページ sp-3 目標値 3 0 6-24 M M sp-4 目標値 4 6-24 AT 実行/中止 6-18 M cmwt M 通信書込 6-19 6-19 ヒータ電流値 1 0.0 モニタ 6-20 ヒータ断検出 1 0.0 6-20 ヒータ電流値 2 0.0 モ...