全 1173 件が検索されました。(161 - 180件を表示)
- 生産終了品/推奨代替品
...推奨代替品は生産終了 デジタル指示温度調節器 E5BW-R1P 2003年3月 推奨代替品は生産終了 電子温度調節器 E5B-CA 1993年3月 生産終了 生産終了案内 アナログ指示温度調節器 E5B2-R10K 2000年3月 推奨代替品は生産終了 デジタル指示温度調節器 E5BS-R1KJ...
- 生産終了品/推奨代替品
...替品の一部形式仕様は生産終了 電子温度調節器 E5AK-AA2B 2011年4月 推奨代替品は生産終了 電子温度調節器 E5H-CA 2000年3月 生産終了 生産終了案内 温度調節器出力ユニット E53-S 2018年3月 推奨代替品は生産終了 デジタル調節計 E5AK-AA2B 2008年3月...
- 生産終了品/推奨代替品
...LANユニット WE70-CL 2020年6月 生産終了 生産終了案内 AWK-1131A-JP(KS)(MOXA Inc. 様製) お問い合わせ FA無線LANユニット WE70-CL-CA 2020年6月 生産終了 生産終了案内 AWK-1131A-US(KS)(MOXA Inc. 様製) お問い合わせ FA無線LANユニット WE70-CL-CN 2020年6月 生産終了 生産終了案内 AWK-...
- カタログ
... LAN UNITS Europe Canada China Type Model Access Point (Master) WE70-AP Client (Slave) WE70-CL Standards --- Access Point (Master) WE70-AP-EU Client (Slave) WE70-CL-EU Access Point (Master) WE70-AP-CA * Client (Slave) WE70-CL-...
- カタログ
...) 847-843-7787 OMRON ASIA PACIFIC PTE. LTD. No. 438A Alexandra Road # 05-05/08 (Lobby 2), Alexandra Technopark, Singapore 119967 Tel: (65) 6835-3011/Fax: (65) 6835-2711 OMRON ADEPT TECHNOLOGIES, INC. 4550 Norris Canyon Road, Suite 150, San Ramon, ...
- カタログ
... switched at an ambient temperature of 50°C. 1/common Sinking Outputs Output LED Circuit configuration CP1W-16ET CP1W-16ET1 24 VAC +10%/ 4.5 to 30 VDC: −5%: 0.3 A/point 0.3 A/point Max. switching ca- 4.5 to 30 VDC: 0.3 A/point pacity (See note 3.) Leakage current Residual voltage ON delay Specifications CP1W-20EDT CP1W-20EDT1 Sourcing Outputs Output LED OUT L L Internal circuits 0.9 0.8 OUT COM (−) COM (+) 24 VDC/ 4.5 to 30 VDC Internal circuits OUT L L OUT Common terminal current (A) 24 VDC/...
- カタログ
...0.1ms max. 1 ms max. at 24 VDC +10%/−5%, 5 to 300 mA 0.9 A/common 1.8 A/Unit 0.9 A/common 3.6 A/Unit 16 pts (100%) 8 pts (100%) Max. switching ca- 4.5 to 30 VDC: 0.3 A/point pacity (See note 3.) Leakage current Residual voltage ON delay OFF delay Max. number of Simultaneosly ON Points of Output Fuse (See note 2.) 24 pts (75%) 8 pts (100%) Note: 1. Do not apply a voltage or connect a load to an output terminal exceeding the maximum switching capacity. 2....
- カタログ
...) 847-843-7900/Fax: (1) 847-843-7787 OMRON ASIA PACIFIC PTE. LTD. 438B Alexandra Road, #08-01/02 Alexandra Technopark, Singapore 119968 Tel: (65) 6835-3011/Fax: (65) 6835-2711 OMRON ADEPT TECHNOLOGIES, INC. 4550 Norris Canyon Road, Suite 150, San Ramon, ...
- カタログ
... Distributor: Tokyo, JAPAN Contact: www.ia.omron.com Regional Headquarters OMRON EUROPE B.V. Wegalaan 67-69-2132 JD Hoofddorp The Netherlands Tel: (31)2356-81-300/Fax: (31)2356-81-388 OMRON SCIENTIFIC TECHNOLOGIES INC. 6550 Dumbarton Circle, Fremont, ...
- カタログ
... head, M6 4 × 0.75 (Nickel-plated brass) Retroreflective 2.5 dia. 13 1 dia. emitter fiber (PMMA) Note: There is a white line on the emitter fiber. * Applicable Fiber Amplifier Units: E3NX-FA, E3NX-CA, and E3X-HD. Use the enclosed E39-F9-7 Fiber Attachment for other models, such as the E3X-SD, E3X-NA, and other models that have an 8-mm space between the emitter and receiver fiber insertion holes. Model display tube Optical fibers: Two, 2.2 dia. Sixteen 0.265-dia. receiver fibers Chemicalresistant, Oil-...
- カタログ
...-L190 Stainless steel (SUS304) 1 Phillips screw Nut plate Stainless steel Stainless steel 2 1 Note: Applicable sensor (mounting pitch on sensor side) E3Z pre-wired model (25.4) E3X-ZV/MZV E3NX-CA E3NX-FA E3NX-MA E3NC-LA E3NC-SA E2CY-SD E9NC-TA E3X-NA E3C-LDA@N E3Z pre-wired model (25.4) 16 E3NC-LH02 E3NC-LH01 E3NC-SH250H E3NC-SH250 E3NC-SH100 E3NC-SH250H E3NC-SH250 E3NC-SH100 17 E3NC-LH03 Applicable models that appear shaded come with the Mounting Brackets at left as accessories. 3 E39-L/E39-S/E39-R Slits...
- カタログ
... checked and is believed to be accurate; however, no responsibility is assumed for clerical, typographical or proofreading errors or omissions. Related Products TOF Laser Sensor with Transparent Object Detection Color Mark Sensors Built-in Amplifier E3AS-HF Photoelectric Sensor E3S-DC/E3NX-...
- カタログ
...) ON 11 Introduction to the N-Smart Series Simpler and More Dependable The N-Smart Lineup of Next-generation Fiber Sensors and Laser Sensors will quickly solve your problems and therefore increase equipment operation rates and minimize downtime with optimum cost performance. E3NX-...
- カタログ
... models with two outputs. Dirt Incident light level drops. Dirt Compensation limit value Threshold Time 5 Introduction to the N-Smart Series The IoT platform that enables you to see, complete a lineup, and deliver E3NX-...
- カタログ
... width Power consumption ( ) Note: For details, refer to the Smart Fiber Amplifier Units E3NX-MA Datasheet (Cat No.E467) 7 Introduction to the N-Smart Series The IoT platform that enables you to see, complete a lineup, and deliver E3NX-...
- カタログ
...Through-beam ( Emitter + Receiver ) *1 1m 300 mm 500 mm 300 mm 500 mm 300 mm Using the E39-R4 Reflector provided 200 mm [30 mm] *2 Operation mode Using the E39-R37-CA 100 mm [10 mm] *2 Diffusereflective 5 to 30 mm 5 to 15 mm Limitedreflective 5 to 30 mm 1 to 15 mm BGSreflective 1 to 30 mm Sensing method ( Emitter + Receiver ) *1 Appearance Sensing distance 300 mm 1m 300 mm Diffusereflective Limitedreflective PNP output E3T-ST31 2M*4 E3T-ST33 2M*4 Dark-ON E3T-ST32 2M*4 E3T-ST34 2M*4 Light-ON E3T-...
- カタログ
...Sensing distance 1m (Sensitivity Adjustment Unit can be used.) 300 mm Through-beam (Emitter + Receiver) *1 *2 500 mm 300 mm Using the E39-R4 Reflector provided 200 mm [30 mm] *3 Retroreflective Using the E39-R37-...
- カタログ
...Degree of protection * IEC: IP67, DIN 40050-9: IP69K Connection method Pre-wired cable (standard length: 2 m) M8 4-pin Connector Indicator Operation indicator (yellow), Stability indicator (green) Weight (packed state) Materials Pre-wired models (with 2-m ...
- カタログ
...Sheathed E52-P@AY platinum resistance E52-P@C-N thermometer E52-P@B-N −196°C to 450°C Standard E52-P@C-N platinum resistance thermometer 0°C to 450°C Sheathed E52-CA@AY thermocou- E52-IC@AY ple E52-CA@B-N E52-IC@B-N 0°C to 900°C K (...
- カタログ
... measurement value data. Main specifications ႒ ႒ E5 D/E5 D-B Temperature Sensors for Packaging Machines E5CD E5CD-B E5ED ႒ E5ED-B DB Model Model Size (mm) Sensor input ႒ E52-CA AY S Front panel: Front panel: Front panel: 48 × 48, Depth: 60 48 × 48, Depth: 67.4 48 × 96, Depth: 60 Front panel: 48 × 96, Depth: 67.4 Thermocouple, platinum resistance thermometer, infrared Type Lead wire type Element type K Temperature range (Temperature range of sleeve) 0 to 650ഒ (0 to 260ഒ) Protective tubing length (mm) 60/120 Protective ...