全 5559 件が検索されました。(1461 - 1480件を表示)

  • カタログ

    ...を目安としてください。 形 X W 2Z - □ □ □ □ □ 形式末尾 最小曲げ半径 BF-L、EE-L、FF-L 66mm A 67.2mm EE 83mm B、 D、 K、 L、 N、 PF、 PM 88mm ●導通チェックについて・形XW2R-E□□タイプは、ねじ頭に導通がありませんので、導通確認用の穴もしくは、結線部にてご確認ください。 ご購...

  • カタログ

    ... 20 6 5 4 3 2 1 0 Note: The XW2Z-@@@H-@G I/O signal arrangement is oriented the same as the XW2Z-R Cables for I/O Relay Terminals. FCN 40-pin - MIL 40-pin, Straight Wiring XW2Z-@@@K Appearance *Cable length L (m) Sheath outer diameter (mm)/ Minimum bending radius (mm) Wiring Diagram Cable length L (m) * Model 0.25 XW2Z-C25K 0.5 XW2Z-C50K 39 40 2 1 1.0 XW2Z-100K 37 38 4 3 1.5 XW2Z-150K 2.0 XW2Z-200K 3.0 XW2Z-300K 5.0 XW2Z-500K 3 4...

  • カタログ

    ... Monitor Smart and Easy to use! This Monior easily solves troubles for measuring power! Split type CT Clamp type CT This single unit solves all the problems y ou ha v e wi t h po w e r c h e c k i n g a t your w You can rely on it for your energy saving activity. Many of the currently used power meters are not suitable for easily measuring power of a variety of machines and distribution boards. As a result, the electric power of a great number of machines in worksites is left ...

  • カタログ

    ... conditions may cause deterioration of the measurement precision. ature and humidity data” data collection system. efficient data collection. standards. lection l o c a t a easy d D Card! d n a k S Quic single a h t i w le! itself. gly simp ment. the unit Stunnin h c n equip ta o e ti d c e to ll o d No nee r other c for PC o No need Alarm output for immediate response when trouble occurs Easy-to-use data visualization software available Example: When temperature exceeds threshold value, an error indicator ...

  • カタログ

    ... length (m) Model 0.3 XS6W-6PUR8SS30CM-YF 0.5 XS6W-6PUR8SS50CM-YF 1 XS6W-6PUR8SS100CM-YF 2 XS6W-6PUR8SS200CM-YF 3 XS6W-6PUR8SS300CM-YF 5 XS6W-6PUR8SS500CM-YF 0.3 XS5W-T421-AMD-K 0.5 XS5W-T421-BMD-K 1 XS5W-T421-CMD-...

  • カタログ

    ... difference between pairs of points. Calculating the average surface height. Calculating warping of selected sides Formulas can be flexibly set. A B C D E F Number of Sensor Controllers: 2, 4, 6, or 8 Calculation: TASK1 = ...

  • カタログ

    ... Gauge and Number of Pairs: AWG22, 2-pair Cable OMRON Rugged type Cable with Connectors on Both Ends (M12 Right-angle/RJ45) Wire Gauge and Number of Pairs: AWG22, 2-pair Cable OMRON Model 0.3 XS5W-T421-AMD-...

  • カタログ

    ... Gauge and Number of Pairs: AWG22, 2-pair Cable OMRON Rugged type Cable with Connectors on Both Ends (M12 Right-angle/RJ45) Wire Gauge and Number of Pairs: AWG22, 2-pair Cable OMRON Model 0.3 XS5W-T421-AMD-...

  • カタログ

    ...- Previous value comparison - Non-measurement setting - Direct threshold value setting - Position teaching - Automatic teaching - Hysteresis width setting - Timing inputs - Reset input - Judgement output hold input - Monitor focus - Linear output correction - (A-B) calculations *4 - (A+B) calculations *4 - ...

  • カタログ

    ... thickness and subtraction. It is also possible to prevent mutual interference by coupling via the calculating units. (Up to five amplifier units can be connected.) Thickness mode Sensor 1 Subtraction mode A Sensor 1 0 criterion Sensor 2 0 criterion ...

  • カタログ

    ... of thickness and subtraction. It is also po units can be connected.) coupling via the calculating units. (Up to five amplifier un Thickness mode Subtraction mode Sensor 1 A Sensor 1 0 criterion Sensor 2 0 criterion S ...

  • 技術解説/使用上の注意事項

    ...・ファン取りつけ穴は、ファンの口径より大きくとってください。 D1:ファンの取りつけ穴径 A B C D E F G H I J K L M 外形図 漏洩磁束 ︵ ︶ mT 4 3 パネル D2 D1 D2:ファンの口径 D1 >D2 ●冷却効果について・風の流れ方向および流れ方向断...

  • 技術解説/使用上の注意事項

    ...通風性、または過去のデータによりシステムインピーダンスを推定します。 ΔP=KQn コントロー ル ΔP:低下圧力(Pa) K:装置固有の定数 n:空気の流れにより定まる指数 n=1 (層流)、n=2(乱流) 通常n=2とします。 ⑤P−Q特性よりファンを選定します。 ⑥装...

  • 技術解説/使用上の注意事項

    ...形式例 B-coding用 共通事項 形XS3F-M421-402-A A-coding:4極 形XS2F-A421-B90-F B-coding:AC用センサ B-coding用 D-coding用形XS5H-T421-CM0-K D-coding:産業用イーサネット用 0120-919-066 A-coding用形XS3F-M321-302-A A-coding:3極 形XS5F-D421-C80-F A-coding:DC用センサ お問い合わせ ③ ② ④ オムロンでの形式例形式例 ④ 電...

  • 技術解説/使用上の注意事項

    ...投入時、出力モード N、Fの時のみ瞬時出力、リセット入力中出力OFF。 他のモードは瞬時出力、ワンショット時間後OFF。 K-1モードはOUT2のワンショット時間後、 OUT1を自己保持出力に設定していても、出力OFF。 電源/周辺機器 形H7AN 形H7CN その 他 タイム...

  • 技術解説/使用上の注意事項

    ...う。 なお入力インピーダンスの場合と同じく、単に出力抵抗ともいう。 5 デジタルパネルメータ 技術解説 J K 40 30 20 R T 1,000 1,500 コントロー ル ●PID制御 proportional plus integral plus derivative control 制御出力が、入力と入力の時間積分と入力の時間微分との線形結合に...

  • 技術解説/使用上の注意事項

    ...なり、PSDの二つの出力バランスが変化します。 この二つの出力をA、BとするとA/ (A+B)を演算し、適当なスパン係数‘k’とオフセット‘C’を施すことにより スイッチ 三角測距方式三角測距を検出原理としたセンサで、受光素子にPSDを使用し...

  • 技術解説/使用上の注意事項

    ...機器 技術解説 110V BZ 警報ブザー 無電圧引きはずしコイルしゃ断器 6 5 4 3 (Ta) (Tc) (Tb) (W) 形SE-K□1N モータ・リレー 進相用コンデンサ (C+) (C−) (U)(V) 7 変流器 8 1 2 + − 高圧モータ M 形SET-3A カレント・コンバータ 警報ブザー F A システム機 器 停止用押...

  • 技術解説/使用上の注意事項

    ...示 アーマチュアの動きを利用して表示板を移動させる方式 対象機種例形MY 形LY 形G2A 形MKP 形MYK 形G2A(K) 形MKP 形MKKP 形G7T 注. 動作表示灯は、コイルへの通電を表示しており、接点動作に基づく表示ではありません。 AC100Vの例定格の呼称適用電源...

  • 技術解説/使用上の注意事項

    ...)を、使用用途によって次のように分類しています。 ポイント センサ 種類 代表的なリレー スイッチ 形MM (K) 、形MK(S)、形MY、 制御盤用・制御リレー極数は1極∼4極タイプのリレーで、 形LY、形G2R(S)、形G2RV、 ・I/O用リレー主にリレーシーケンスまたI/...