全 2436 件が検索されました。(1321 - 1340件を表示)

  • カタログ

    ...ド:1/100、1/500、1/2,000、1/10,000s (メニューにて変更可) レンズ部照明部 設置距離 形F150-SLC20:15∼25mm 形F150-SLC50:16.5∼26.5mm 形F150-SL20A:61∼71mm 形F150-SL50A:66∼76mm 視野 形F150-SLC20/SL20A:20mm□ 形F150-SLC50/SL50A:50mm□ 光源 形F150-SLC20/50:赤色LED・緑色LED混合 形F150-SL20A/50A:赤色LED 発光方式 パルス発光(カメラシャ...

  • カタログ

    ... M6> F3SG-RA-30 Series Optional accessory not connected Dimension A C1+18 4-digit number of the type Dimension C1 name (Protective height) Dimension D C1-50 Dimension G C1+N1+N2+61.5 Dimension H C1+N1+N2+87 Dimension I C1+N1+N2+106 Dimension P 20 [ Unit : mm ] F3SG-RA-14 Series Optional accessory connected F39-LP F39-JGR2W F39-BT F39-BTLP Same as on the left Same as on the left Same as on the left...

  • カタログ

    ...) 同左 寸法C2 形式中の4桁の数字(検出幅) 同左 寸法D C1-50 同左 寸法D C2-20 同左 寸法G C1+N1+N2+61.5 C1+N2+68.5 C1+N2+79 C1+N2+90.5 寸法G C2+N1+N2+91.5 C2+N2+98.5 C2+N2+109 C2+N2+120.5 寸法H C1+N1+N2+87 C1+N2+94 C1+N2+104.5 C1+N2+116 寸法H C2+N1+N2+117 C2+N2+124 C2+...

  • カタログ

    ...数 93 形F3SN-A0207P14 (-01) 207 23 形F3SN-A0531P14(-01) 531 59 形F3SN-A0855P14 (-01) 855 95 形F3SN-A0225P14 (-01) 225 25 形F3SN-A0549P14(-01) 549 61 形F3SN-A0873P14 (-01) 873 97 形F3SN-A0243P14 (-01) 243 27 形F3SN-A0567P14(-01) 567 63 形F3SN-A0891P14 (-01) 891 99 形F3SN-A0261P14 (-01) 261 29 形F3SN-A0585P14(-01) 585 65 形F3SN-A0909P14 (-01) 909 101 形F3SN-A0279P14 (-01) 279 31 形F3SN-A0603P14(-01) 603 67 形F3SN-A0927P14 (-01) 927 103 形F3SN-A0297P14 (-01) 297 33 形F3SN-...

  • カタログ

    ... mA 78 mA F3SR-430B0990 48 990 55 mA 76 mA 72 mA 79 mA F3SR-430B1150 56 1150 58 mA 82 mA 75 mA 82 mA F3SR-430B1310 64 1310 61 mA 89 mA 78 mA 85 mA F3SR-430B1470 72 1470 65 mA 95 mA 81 mA 88 mA F3SR-430B1630 80 1630 68 mA 102 mA 84 mA 91 mA F3SR-430B1790 88 1790 71 mA 108 mA 87 mA 94 mA F3SR-430B1950 96 1950 74 mA 114 mA 91 mA 98 mA F3SR-430B2110 104 2110 78 mA 121 mA 94 mA 101 mA...

  • カタログ

    ...40Dia. (AN OPTIONAL EXTRA MOUNTING SCREW HOLES) 4-M1.4 Tightening torque: 0.54N · m P LENGTH0.8M P.C.D.74±0.2 25 Tightening torque: 0.54N · m FLV-DR6030UV DIFFUSION BOARD MOUNTING FRAME Q 61.86Dia. 112Dia. 60Dia. P.C.D.100 ±0.2 120Dia. 86Dia. (MOUNTING SCREW HOLES) 4-M3 Insert Limit 3 79Dia. O 48.8Dia. (AN OPTIONAL EXTRA MOUNTING PART) M92 47Dia. 92Dia. P.C.D.70 ±0.2 (MOUNTING SCREW HOLES) 4-M3 Insert Limit 3 30Deg. EMITTING SURFACE 21 EMITTING SURFACE LENGTH0.8M 3.5 75Dia. I LED Characteristics 30Deg. EMITTING SURFACE (...

  • カタログ

    ...40Dia. (AN OPTIONAL EXTRA MOUNTING SCREW HOLES) 4-M1.4 Tightening torque: 0.54N · m P LENGTH0.8M P.C.D.74±0.2 25 Tightening torque: 0.54N · m FLV-DR6030UV DIFFUSION BOARD MOUNTING FRAME Q 61.86Dia. 112Dia. 60Dia. P.C.D.100 ±0.2 120Dia. 86Dia. (MOUNTING SCREW HOLES) 4-M3 Insert Limit 3 79Dia. O 48.8Dia. (AN OPTIONAL EXTRA MOUNTING PART) M92 47Dia. 92Dia. P.C.D.70 ±0.2 (MOUNTING SCREW HOLES) 4-M3 Insert Limit 3 30Deg. EMITTING SURFACE 21 EMITTING SURFACE LENGTH0.8M 3.5 75Dia. I LED Characteristics 30Deg. EMITTING SURFACE (...

  • カタログ

    ...40Dia. (AN OPTIONAL EXTRA MOUNTING SCREW HOLES) 4-M1.4 Tightening torque: 0.54N · m P LENGTH0.8M P.C.D.74±0.2 25 Tightening torque: 0.54N · m FLV-DR6030UV DIFFUSION BOARD MOUNTING FRAME Q 61.86Dia. 112Dia. 60Dia. P.C.D.100 ±0.2 120Dia. 86Dia. (MOUNTING SCREW HOLES) 4-M3 Insert Limit 3 79Dia. O 48.8Dia. (AN OPTIONAL EXTRA MOUNTING PART) M92 47Dia. 92Dia. P.C.D.70 ±0.2 (MOUNTING SCREW HOLES) 4-M3 Insert Limit 3 30Deg. EMITTING SURFACE 21 EMITTING SURFACE LENGTH0.8M 3.5 75Dia. I LED Characteristics 30Deg. EMITTING SURFACE (...

  • カタログ

    ...ープン価格 ライン照明 FLV-LNシリーズ (単位:mm) 30±0.2 25±0.2 10±0.2 30±0.2 30±0.2 30±0.2 30±0.2 61 30±0.2 25±0.2 10±0.2 30±0.2 10±0.2 25±0.2 30±0.2 形FLV-LN142W/B 10±0.2 B 形FLV-LN82W/B 25±0.2 A 挿入限界5 6 挿入限界5 6 挿入限界5 挿入限界5...

  • カタログ

    ...ープン価格 ライン照明 FLV-LNシリーズ (単位:mm) 30±0.2 25±0.2 10±0.2 30±0.2 30±0.2 30±0.2 30±0.2 61 30±0.2 25±0.2 10±0.2 30±0.2 10±0.2 25±0.2 30±0.2 形FLV-LN142W/B 10±0.2 B 形FLV-LN82W/B 25±0.2 A 挿入限界5 6 挿入限界5 6 挿入限界5 挿入限界5...

  • カタログ

    ...ープン価格 ライン照明 FLV-LNシリーズ (単位:mm) 30±0.2 25±0.2 10±0.2 30±0.2 30±0.2 30±0.2 30±0.2 61 30±0.2 25±0.2 10±0.2 30±0.2 10±0.2 25±0.2 30±0.2 形FLV-LN142W/B 10±0.2 B 形FLV-LN82W/B 25±0.2 A 挿入限界5 6 挿入限界5 6 挿入限界5 挿入限界5...

  • カタログ

    ...端子配置/内部接続図 (BOTTOM VIEW) 形G7S-4A2B 22.5以下 DC24V 6 10.8 37以下 + 0 − 1 13 14 33 34 51 52 23 24 43 44 61 62 取りつけ穴加工寸法 0.5 5以上 6 7 形G7S-3A3B 1.5 0.6 14.5±0.1 8±0.1 8 14.5 DC24V + − 0 1 13 14 33 34 51 52 23 24 41 42 ...

  • カタログ

    ... A2 T11 T12 B1 Y1 X1 13 23 33 41 T D K1 F1 K3 K1 K3 K2 K3 K1 K2 K2 PE T21 42 B1 23 33 43 53 13 61 K3 K2 K2 PE T21 K3 K2 K5 K4 X2 24 34 44 54 62 Y2 Y1 X1 13 23 33 43 53 61 b K4 K1 PE T21 K3 K2 b Off Delay Timer K3 T22 K3 PE T21 K3 K4 T22 A1 A2 T11 T12 K4 K1 K5 K2 K5 X2 24 34 44 54 14 62 B1 Y2 Y1 X1 13 23 33...

  • カタログ

    ... W × D) Panel Cutout Dimensions (according to DIN 43700) Mounting Screw Dimensions Location of yellow lever 17.5 27.5 60±0.2 Two, M3 68 +0.7 0 Screw size: M3 × 45 (enclosed) Adapter 61±0.2 68 +0.7 0 Panel thickness: 1 to 3.2 mm Note: The mounting adapter and mounting screws are enclosed. 3 H2F-D Connections Synchronous Motor Models: SPST-NO Output Synchronous Motor Models: SPDT Output H2F-D H2F-DC H2F-DF H2F-DFC Note: 100-V-class models differ from 200-V-class models. They cannot be used together....

  • カタログ

    ... W × D) Panel Cutout Dimensions (according to DIN 43700) Mounting Screw Dimensions Location of yellow lever 17.5 27.5 60 ±0.2 2-M3 68 +0.7 0 Adapter Screw size: M3 × 45 (enclosed) 61 ±0.2 68 +0.7 0 Panel thickness: 1 to 3.2 mm Note: The mounting adapter and mounting screws are enclosed. 2 H2F-WM Connections Quartz Motor Models: SPST-NO Output Quartz Motor Models: SPDT Output H2F-WM, H2F-43 H2F-WMC H2F-WMF H2F-WMFC Motor circuit Motor circuit Motor circuit Motor circuit Power circuit Power circuit Power circuit...

  • カタログ

    ...66.7 パターン 68+0.8 −0 モード 確認 リセット 切自動入 切自動入 出力1 セット出力2 49 (61.5) ダストカバー形Y92A-72C(付属) 取りつけ用金具 (付属) 注. 端子ねじはM3.5です。 CADデータ 1372 デジタル・年間式タイムスイッチ H4BY 68+0.8 −0 注. 取りつけパネ...

  • カタログ

    ...H7BR -BWV ◎形H7BR -C ◎形H7BR -CV 44,400 ◎形H7BR 形H7BR -B -BV 形H7BR -BW 52,800 形H7BR 形H7BR -BWV -C 形H7BR -CV 61,800 形H7BR 形H7BR -CW -CWV 44,400 形H7BR 形H7BR -BP -BVP 形H7BR -BWP 52,800 形H7BR 形H7BR -BWVP -CP 形H7BR -CVP ...

  • カタログ

    ...51° 52° 53° 55° 56° 58° 59° 60° 62° 63° 65° 66° 48 49 50 51 52 53 54 55 56 57 58 59 60 61 62 63 68° 69° 70° 72° 73° 75° 76° 77° 79° 80° 82° 83° 84° 86° 87° 89° 64 65 66 67 68 69 70 71 72 73 74 75 76 77 78 79 90° 91° 93° 94° 96° 97° 98° 100° 101° 103° 104° 105° 107° 108° 110° 111° 80 81 82 83 84 85 86 87 88 89 90 91 92 93 94 95 113° 114° 115° 117° 118° 120° 121° 122° ...

  • カタログ

    ...45 46 47 45° 46° 48° 49° 51° 52° 53° 55° 56° 58° 59° 60° 62° 63° 65° 66° 48 49 50 51 52 53 54 55 56 57 58 59 60 61 62 63 68° 69° 70° 72° 73° 75° 76° 77° 79° 80° 82° 83° 84° 86° 87° 89° 64 65 66 67 68 69 70 71 72 73 74 75 76 77 78 79 90° 91° 93° 94° 96° 97° 98° 100° 101° 103° 104° 105° 107° 108° 110° 111° 80 81 82 83 84 85 86 87 88 89 90 91 92 93 94 95 113° ...

  • カタログ

    ...°C ambient 6 kg (P30: 15 kg) 0.30 s *1, 0.46 s *2 0.36 s *1, 0.47 s *2 0.37 s *1, 0.52 s *2 0.41 s *1, 0.58 s *2 0.43 s *1, 0.61 s *2 Payload 0.1 kg Payload 1.0 kg Payload 2.0 kg Payload 4.0 kg Payload 6.0 kg Power Requirements Protection Environment Requirements Topside of robot Underside of robot Platform, Arms Ambient Temperature Humidity Range Base Weight USDA-Accepted for meat and poultry processing Controller On-board I/O (Input/...