...-phase (Primary current at SET current convertor.) Control power supply circuit Rated voltage 24 VDC (Smoothed direct current.) Allowable voltage variable range 85% to 110% of rated voltage Frequency 50/60 Hz Allowable-frequency variable range ±5% of rated frequency Power consumption Approx. 0.3 ...
...-phase (Primary current at SET current convertor.) Control power supply circuit Rated voltage 24 VDC (Smoothed direct current.) Allowable voltage variable range 85% to 110% of rated voltage Frequency 50/60 Hz Allowable-frequency variable range ±5% of rated frequency Power consumption Approx. 0.3 ...
...標準価格(税別) ¥ 32,500 Ratings/Performance RoHS/REACH対応状況 規格認証/適合状況 Ratings/Performance 情報更新:2025/09/25 Rating Rated voltage 100/110 VDC Power consumption 5 W max. Operating value setting range Entire value 10 to 300 VAC/VDC Center voltage setting value 10 to 30 VAC/VDC25 to 75 VAC/VDC50 to 150 VAC/VDC100 to 300 VAC/VDC Dead band setting value 1 to 5 VAC/VDC2.5 to 12.5 VAC/VDC5 to 25 VAC/VDC10 to 50 VAC/VDC Rated ...
...〇 標準価格(税別) ¥ 24,500 Ratings/Performance RoHS/REACH対応状況 規格認証/適合状況 Ratings/Performance 情報更新:2025/09/25 Rating Rated voltage 48 VDC Power consumption 5 W max. Operating value setting range Entire value 10 to 300 VAC/VDC 10 to 30 VAC/VDC25 to 75 VAC/VDC50 to 150 VAC/VDC100 to 300 VAC/VDC Hysteresis set range 2% to 30% Rated carry current 5 A Output contact form SPDT Control output Resistive load 5 A at 220 VAC5 A at 24 VDC ...
...標準価格(税別) ¥ 28,500 Ratings/Performance RoHS/REACH対応状況 規格認証/適合状況 Ratings/Performance 情報更新:2025/09/25 Rating Rated voltage 100/110 VDC Power consumption 5 W max. Operating value setting range Entire value 10 to 300 VAC/VDC 10 to 30 VAC/VDC25 to 75 VAC/VDC50 to 150 VAC/VDC100 to 300 VAC/VDC Hysteresis set range 2% to 30% Rated carry current 5 A Output contact form SPDT Control output Resistive load 5 A at 220 VAC5 A at 24 VDC ...
...標準価格(税別) ¥ 24,500 Ratings/Performance RoHS/REACH対応状況 規格認証/適合状況 Ratings/Performance 情報更新:2025/09/25 Rating Rated voltage 24 VDC Power consumption 5 W max. Operating value setting range Entire value 0.2 to 12 VAC/VDC 0.2 to 0.6 VAC/VDC0.5 to 1.5 VAC/VDC1 to 3 VAC/VDC2 to 6 VAC/VDC4 to 12 VAC/VDC Hysteresis set range 2% to 30% Rated carry current 5 A Output contact form SPDT Control output Resistive load 5 ...
...標準価格(税別) ¥ 24,500 Ratings/Performance RoHS/REACH対応状況 規格認証/適合状況 Ratings/Performance 情報更新:2025/09/25 Rating Rated voltage 100/110 VDC Power consumption 5 W max. Operating value setting range Entire value 0.2 to 12 VAC/VDC 0.2 to 0.6 VAC/VDC0.5 to 1.5 VAC/VDC1 to 3 VAC/VDC2 to 6 VAC/VDC4 to 12 VAC/VDC Hysteresis set range 2% to 30% Rated carry current 5 A Output contact form SPDT Control output Resistive load ...