ページ先頭

本文

本文

検索結果

本サイトの全ページから入力キーワードを含むページを検索できます。

全文検索 商品検索
全文検索:全 10062 件が検索されました。(8481 - 8500件を表示)
商品情報
MM2KP AC200/(220) ラッチングリレー | オムロン制御機器
...)) 24 VDC 4 A (Resistive load) 24 VDC 4 A (Inductive load (L/R = 7 ms)) Max. contact voltage 250 VAC 250 VDC Max. contact current AC: 5 A DC: 5 A Maximum switching power 1100 VA (Resistive load) 1100 VA (Inductive load (cosφ = 0.4)) 96 ...

https://www.fa.omron.co.jp/product/item/MM2KP_AC200_(220)/en/

商品情報
MM2KP DC100/110 ラッチングリレー | オムロン制御機器
... 17 mA 110 VDC 19 mA Release 100 VDC 25 mA 110 VDC 27 mA Coil resistance Operate: 5750 Ω Release: 4040 Ω Operate voltage (Set voltage) 80 % max. Release voltage (Reset voltage) 80 % max. Maximum voltage 110 % Power consumption Operate Approx. 2.1 ...

https://www.fa.omron.co.jp/product/item/MM2KP_DC100_110/en/

商品情報
MM2KP DC24 ラッチングリレー | オムロン制御機器
... terminal Coil Coil ratings Operate 24 VDC 87 mA Release 24 VDC 109 mA Coil resistance Operate: 275 Ω Release: 220 Ω Operate voltage (Set voltage) 80 % max. Release voltage (Reset voltage) 80 % max. Maximum voltage 110 % Power consumption Operate Approx. 2.1 ...

https://www.fa.omron.co.jp/product/item/MM2KP_DC24/en/

商品情報
MM2P-D DC100/110 パワーリレー | オムロン制御機器
... Closed type (cover) Terminal structure Plug-in terminal Coil Coil ratings 100 VDC 17 mA 110 VDC 19 mA Coil resistance 5750 Ω Operate voltage (Set voltage) 70 % max. Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.1 ...

https://www.fa.omron.co.jp/product/item/MM2P-D_DC100_110/en/

商品情報
MM2P-D DC24 パワーリレー | オムロン制御機器
...Degree of protection Closed type (cover) Terminal structure Plug-in terminal Coil Coil ratings 24 VDC 87 mA Coil resistance 275 Ω Operate voltage (Set voltage) 70 % max. Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.1 ...

https://www.fa.omron.co.jp/product/item/MM2P-D_DC24/en/

商品情報
MM2PN AC100/(110) パワーリレー | オムロン制御機器
... (Resistive load) 24 VDC 5 A (Inductive load (L/R = 7 ms)) Max. contact voltage 250 VAC 250 VDC Max. contact current AC: 7.5 A DC: 7.5 A Maximum switching power 1700 VA (Resistive load (cosφ = 1)) 1700 VA (Inductive load (cosφ = 0.4)) 120 ...

https://www.fa.omron.co.jp/product/item/MM2PN_AC100_(110)/en/

商品情報
MM2PN AC200/(220) パワーリレー | オムロン制御機器
... (Resistive load) 24 VDC 5 A (Inductive load (L/R = 7 ms)) Max. contact voltage 250 VAC 250 VDC Max. contact current AC: 7.5 A DC: 7.5 A Maximum switching power 1700 VA (Resistive load (cosφ = 1)) 1700 VA (Inductive load (cosφ = 0.4)) 120 ...

https://www.fa.omron.co.jp/product/item/MM2PN_AC200_(220)/en/

商品情報
MM2PN DC100/110 パワーリレー | オムロン制御機器
... (cover) Terminal structure Plug-in terminal Coil Coil ratings 100 VDC 17.2 mA 110 VDC 19.2 mA Coil resistance 5750 Ω Operate voltage (Set voltage) 70 % max. Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.1 ...

https://www.fa.omron.co.jp/product/item/MM2PN_DC100_110/en/

商品情報
MM2PN DC24 パワーリレー | オムロン制御機器
...Degree of protection Closed type (cover) Terminal structure Plug-in terminal Coil Coil ratings 24 VDC 97 mA Coil resistance 275 Ω Operate voltage (Set voltage) 70 % max. Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.1 ...

https://www.fa.omron.co.jp/product/item/MM2PN_DC24/en/

商品情報
MM2P AC100/(110) パワーリレー | オムロン制御機器
... (Resistive load) 24 VDC 5 A (Inductive load (L/R = 7 ms)) Max. contact voltage 250 VAC 250 VDC Max. contact current AC: 7.5 A DC: 7.5 A Maximum switching power 1700 VA (Resistive load (cosφ = 1)) 1700 VA (Inductive load (cosφ = 0.4)) 120 ...

https://www.fa.omron.co.jp/product/item/MM2P_AC100_(110)/en/

商品情報
MM2P AC200/(220) パワーリレー | オムロン制御機器
... (Resistive load) 24 VDC 5 A (Inductive load (L/R = 7 ms)) Max. contact voltage 250 VAC 250 VDC Max. contact current AC: 7.5 A DC: 7.5 A Maximum switching power 1700 VA (Resistive load (cosφ = 1)) 1700 VA (Inductive load (cosφ = 0.4)) 120 ...

https://www.fa.omron.co.jp/product/item/MM2P_AC200_(220)/en/

商品情報
MM2P AC24 パワーリレー | オムロン制御機器
... (Resistive load) 24 VDC 5 A (Inductive load (L/R = 7 ms)) Max. contact voltage 250 VAC 250 VDC Max. contact current AC: 7.5 A DC: 7.5 A Maximum switching power 1700 VA (Resistive load (cosφ = 1)) 1700 VA (Inductive load (cosφ = 0.4)) 120 ...

https://www.fa.omron.co.jp/product/item/MM2P_AC24/en/

商品情報
MM2P DC100/110 パワーリレー | オムロン制御機器
... Closed type (cover) Terminal structure Plug-in terminal Coil Coil ratings 100 VDC 17 mA 110 VDC 19 mA Coil resistance 5750 Ω Operate voltage (Set voltage) 70 % max. Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.1 ...

https://www.fa.omron.co.jp/product/item/MM2P_DC100_110/en/

商品情報
MM2P DC200/220 パワーリレー | オムロン制御機器
... (cover) Terminal structure Plug-in terminal Coil Coil ratings 200 VDC 8.6 mA 220 VDC 9.5 mA Coil resistance 23200 Ω Operate voltage (Set voltage) 70 % max. Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.1 ...

https://www.fa.omron.co.jp/product/item/MM2P_DC200_220/en/

商品情報
MM2P DC24 パワーリレー | オムロン制御機器
...Degree of protection Closed type (cover) Terminal structure Plug-in terminal Coil Coil ratings 24 VDC 87 mA Coil resistance 275 Ω Operate voltage (Set voltage) 70 % max. Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.1 ...

https://www.fa.omron.co.jp/product/item/MM2P_DC24/en/

商品情報
MM2XB DC100/110 パワーリレー | オムロン制御機器
... of protection Open coils Terminal structure Screw terminal Coil Coil ratings 100 VDC 17 mA 110 VDC 19 mA Coil resistance 5750 Ω Operate voltage (Set voltage) 70 % max. Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.1 ...

https://www.fa.omron.co.jp/product/item/MM2XB_DC100_110/en/

商品情報
MM2XB DC24 パワーリレー | オムロン制御機器
...Ratings Degree of protection Open coils Terminal structure Screw terminal Coil Coil ratings 24 VDC 87 mA Coil resistance 275 Ω Operate voltage (Set voltage) 70 % max. Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.1 ...

https://www.fa.omron.co.jp/product/item/MM2XB_DC24/en/

商品情報
MM2XKP AC100/(110) ラッチングリレー | オムロン制御機器
.... 4.1 VA Rating Contact Contact rated load 110 VDC 5 A (Resistive load) 110 VDC 5 A (Inductive load (L/R = 7 ms)) Max. contact voltage 250 VAC 250 VDC Max. contact current AC: 5 A DC: 5 A Maximum switching power 20 VA 700 ...

https://www.fa.omron.co.jp/product/item/MM2XKP_AC100_(110)/en/

商品情報
MM2XKP AC200/(220) ラッチングリレー | オムロン制御機器
.... 4.1 VA Rating Contact Contact rated load 110 VDC 5 A (Resistive load) 110 VDC 5 A (Inductive load (L/R = 7 ms)) Max. contact voltage 250 VAC 250 VDC Max. contact current AC: 5 A DC: 5 A Maximum switching power 20 VA 700 ...

https://www.fa.omron.co.jp/product/item/MM2XKP_AC200_(220)/en/

商品情報
MM2XKP DC100/110 ラッチングリレー | オムロン制御機器
... 17 mA 110 VDC 19 mA Release 100 VDC 25 mA 110 VDC 27 mA Coil resistance Operate: 5750 Ω Release: 4040 Ω Operate voltage (Set voltage) 80 % max. Release voltage (Reset voltage) 80 % max. Maximum voltage 110 % Power consumption Operate Approx. 2.1 ...

https://www.fa.omron.co.jp/product/item/MM2XKP_DC100_110/en/

本サイトの全ページから入力キーワードを含むページを検索できます。