ページ先頭

本文

本文

検索結果

本サイトの全ページから入力キーワードを含むページを検索できます。

全文検索 商品検索
全文検索:全 10062 件が検索されました。(8461 - 8480件を表示)
商品情報
MKS2P AC110 小形パワーリレー | オムロン制御機器
...) 30 VDC 5 A (NC contact: Resistive load) Max. contact voltage 250 VAC 250 VDC Max. contact current AC: 10 A DC: 10 A Maximum switching power 2500 VA (NO contact: Resistive load) 1250 VA (NC contact: Resistive load) 1750 VAAC (Inductive load (cosφ = 0.4)) 300 ...

https://www.fa.omron.co.jp/product/item/MKS2P_AC110/en/

商品情報
MKS2P AC12 小形パワーリレー | オムロン制御機器
...) 30 VDC 5 A (NC contact: Resistive load) Max. contact voltage 250 VAC 250 VDC Max. contact current AC: 10 A DC: 10 A Maximum switching power 2500 VA (NO contact: Resistive load) 1250 VA (NC contact: Resistive load) 1750 VAAC (Inductive load (cosφ = 0.4)) 300 ...

https://www.fa.omron.co.jp/product/item/MKS2P_AC12/en/

商品情報
MKS2P AC200 小形パワーリレー | オムロン制御機器
...) 30 VDC 5 A (NC contact: Resistive load) Max. contact voltage 250 VAC 250 VDC Max. contact current AC: 10 A DC: 10 A Maximum switching power 2500 VA (NO contact: Resistive load) 1250 VA (NC contact: Resistive load) 1750 VAAC (Inductive load (cosφ = 0.4)) 300 ...

https://www.fa.omron.co.jp/product/item/MKS2P_AC200/en/

商品情報
MKS2P AC220 小形パワーリレー | オムロン制御機器
...) 30 VDC 5 A (NC contact: Resistive load) Max. contact voltage 250 VAC 250 VDC Max. contact current AC: 10 A DC: 10 A Maximum switching power 2500 VA (NO contact: Resistive load) 1250 VA (NC contact: Resistive load) 1750 VAAC (Inductive load (cosφ = 0.4)) 300 ...

https://www.fa.omron.co.jp/product/item/MKS2P_AC220/en/

商品情報
MKS2P AC24 小形パワーリレー | オムロン制御機器
...) 30 VDC 5 A (NC contact: Resistive load) Max. contact voltage 250 VAC 250 VDC Max. contact current AC: 10 A DC: 10 A Maximum switching power 2500 VA (NO contact: Resistive load) 1250 VA (NC contact: Resistive load) 1750 VAAC (Inductive load (cosφ = 0.4)) 300 ...

https://www.fa.omron.co.jp/product/item/MKS2P_AC24/en/

商品情報
MKS2P AC240 小形パワーリレー | オムロン制御機器
...) 30 VDC 5 A (NC contact: Resistive load) Max. contact voltage 250 VAC 250 VDC Max. contact current AC: 10 A DC: 10 A Maximum switching power 2500 VA (NO contact: Resistive load) 1250 VA (NC contact: Resistive load) 1750 VAAC (Inductive load (cosφ = 0.4)) 300 ...

https://www.fa.omron.co.jp/product/item/MKS2P_AC240/en/

商品情報
MKS2P DC100 小形パワーリレー | オムロン制御機器
...Degree of protection Closed type (cover) Terminal structure Plug-in terminal Coil Coil ratings 100 VDC 13.5 mA Coil resistance 7390 Ω Operate voltage (Set voltage) 80 % max. Release voltage (Reset voltage) 15 % min. Maximum voltage 110 % Power consumption Approx. 1.4 ...

https://www.fa.omron.co.jp/product/item/MKS2P_DC100/en/

商品情報
MKS2P DC110 小形パワーリレー | オムロン制御機器
...Degree of protection Closed type (cover) Terminal structure Plug-in terminal Coil Coil ratings 110 VDC 12.3 mA Coil resistance 8960 Ω Operate voltage (Set voltage) 80 % max. Release voltage (Reset voltage) 15 % min. Maximum voltage 110 % Power consumption Approx. 1.4 ...

https://www.fa.omron.co.jp/product/item/MKS2P_DC110/en/

商品情報
MKS2P DC12 小形パワーリレー | オムロン制御機器
...Degree of protection Closed type (cover) Terminal structure Plug-in terminal Coil Coil ratings 12 VDC 112 mA Coil resistance 107 Ω Operate voltage (Set voltage) 80 % max. Release voltage (Reset voltage) 15 % min. Maximum voltage 110 % Power consumption Approx. 1.4 ...

https://www.fa.omron.co.jp/product/item/MKS2P_DC12/en/

商品情報
MKS2P DC125 小形パワーリレー | オムロン制御機器
...Degree of protection Closed type (cover) Terminal structure Plug-in terminal Coil Coil ratings 125 VDC 10.8 mA Coil resistance 11576 Ω Operate voltage (Set voltage) 80 % max. Release voltage (Reset voltage) 15 % min. Maximum voltage 110 % Power consumption Approx. 1.4 ...

https://www.fa.omron.co.jp/product/item/MKS2P_DC125/en/

商品情報
MKS2P DC24 小形パワーリレー | オムロン制御機器
...Degree of protection Closed type (cover) Terminal structure Plug-in terminal Coil Coil ratings 24 VDC 55.8 mA Coil resistance 430 Ω Operate voltage (Set voltage) 80 % max. Release voltage (Reset voltage) 15 % min. Maximum voltage 110 % Power consumption Approx. 1.4 ...

https://www.fa.omron.co.jp/product/item/MKS2P_DC24/en/

商品情報
MKS2P DC48 小形パワーリレー | オムロン制御機器
...Degree of protection Closed type (cover) Terminal structure Plug-in terminal Coil Coil ratings 48 VDC 28.1 mA Coil resistance 1710 Ω Operate voltage (Set voltage) 80 % max. Release voltage (Reset voltage) 15 % min. Maximum voltage 110 % Power consumption Approx. 1.4 ...

https://www.fa.omron.co.jp/product/item/MKS2P_DC48/en/

商品情報
MKS2P DC6 小形パワーリレー | オムロン制御機器
...Degree of protection Closed type (cover) Terminal structure Plug-in terminal Coil Coil ratings 6 VDC 224 mA Coil resistance 26.7 Ω Operate voltage (Set voltage) 80 % max. Release voltage (Reset voltage) 15 % min. Maximum voltage 110 % Power consumption Approx. 1.4 ...

https://www.fa.omron.co.jp/product/item/MKS2P_DC6/en/

商品情報
MKS3P AC100 小形パワーリレー | オムロン制御機器
...) 30 VDC 5 A (NC contact: Resistive load) Max. contact voltage 250 VAC 250 VDC Max. contact current AC: 10 A DC: 10 A Maximum switching power 2500 VA (NO contact: Resistive load) 1250 VA (NC contact: Resistive load) 1750 VAAC (Inductive load (cosφ = 0.4)) 300 ...

https://www.fa.omron.co.jp/product/item/MKS3P_AC100/en/

商品情報
MM2B AC100/(110) パワーリレー | オムロン制御機器
... 10 A (Resistive load) 24 VDC 10 A (Inductive load (L/R = 7 ms)) Max. contact voltage 250 VAC 250 VDC Max. contact current AC: 15 A DC: 15 A Maximum switching power 3300 VA (Resistive load (cosφ = 1)) 3300 VA (Inductive load (cosφ = 0.4)) 240 ...

https://www.fa.omron.co.jp/product/item/MM2B_AC100_(110)/en/

商品情報
MM2B AC200/(220) パワーリレー | オムロン制御機器
... 10 A (Resistive load) 24 VDC 10 A (Inductive load (L/R = 7 ms)) Max. contact voltage 250 VAC 250 VDC Max. contact current AC: 15 A DC: 15 A Maximum switching power 3300 VA (Resistive load (cosφ = 1)) 3300 VA (Inductive load (cosφ = 0.4)) 240 ...

https://www.fa.omron.co.jp/product/item/MM2B_AC200_(220)/en/

商品情報
MM2B DC24 パワーリレー | オムロン制御機器
...Ratings Degree of protection Open coils Terminal structure Screw terminal Coil Coil ratings 24 VDC 87 mA Coil resistance 275 Ω Operate voltage (Set voltage) 70 % max. Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.1 ...

https://www.fa.omron.co.jp/product/item/MM2B_DC24/en/

商品情報
MM2KB AC200/(220) ラッチングリレー | オムロン制御機器
...)) 24 VDC 7 A (Resistive load) 24 VDC 7 A (Inductive load (L/R = 7 ms)) Max. contact voltage 250 VAC 250 VDC Max. contact current AC: 10 A DC: 10 A Maximum switching power 2200 VA (Resistive load) 2200 VA (Inductive load (cosφ = 0.4)) 168 ...

https://www.fa.omron.co.jp/product/item/MM2KB_AC200_(220)/en/

商品情報
MM2KB DC24 ラッチングリレー | オムロン制御機器
... terminal Coil Coil ratings Operate 24 VDC 87 mA Release 24 VDC 109 mA Coil resistance Operate: 275 Ω Release: 220 Ω Operate voltage (Set voltage) 80 % max. Release voltage (Reset voltage) 80 % max. Maximum voltage 110 % Power consumption Operate Approx. 2.1 ...

https://www.fa.omron.co.jp/product/item/MM2KB_DC24/en/

商品情報
MM2KP AC100/(110) ラッチングリレー | オムロン制御機器
...)) 24 VDC 4 A (Resistive load) 24 VDC 4 A (Inductive load (L/R = 7 ms)) Max. contact voltage 250 VAC 250 VDC Max. contact current AC: 5 A DC: 5 A Maximum switching power 1100 VA (Resistive load) 1100 VA (Inductive load (cosφ = 0.4)) 96 ...

https://www.fa.omron.co.jp/product/item/MM2KP_AC100_(110)/en/

本サイトの全ページから入力キーワードを含むページを検索できます。