全 951 件が検索されました。(801 - 820件を表示)
- マニュアル
...DIN Track or a flat surface. 2-7-1 Mounting to DIN Track The 2-Dimensional Code Reader can be easily mounted to or removed from 35-mm DIN Track. The following DIN tracks are available from OMRON. PFP-100N (1 m) ...
- マニュアル
... to DIN Track The Vision Mate Controller can be easily mounted to or removed from 35-mm DIN Track. DIN Track PFP-M End Plate (OMRON) The following DIN Tracks are available from OMRON. Model Length PFP-100N 1m ...
- マニュアル
...DIN Track Mounting The Vision Mate Controller can be easily mounted to or removed from 35-mm DIN Track. DIN Track PFP-M End Plate (OMRON) The following DIN Tracks are available from OMRON. Model PFP-100N Length 1m ...
- マニュアル
... a flat surface. 2-4-1 Mounting to DIN Track The 2-Dimensional Code Reader can be easily mounted to or removed from 35-mm DIN Track. TRIG The following DIN tracks are available from OMRON. PFP-100N (1 m) ...
- マニュアル
...Track or a vertical surface. 2-8-1 Mounting to DIN Track The 2-Dimensional Code Reader can be easily mounted to or removed from 35-mm DIN Track. The following DIN Tracks are available from OMRON. PFP-100N (1 m) ...
- マニュアル
...: DIN Track mounting or surface-mounting. 2-1-1 DIN Track Mounting The Controller can be easily mounted to or removed from 35-mm DIN Track. SECTION 2 DIN Track The following DIN Tracks are available from OMRON. PFP-100N (1 m) ...
- マニュアル
... to mount the Controller: DIN Track mounting or surfacemounting. 3-1-1 DIN Track Mounting The Controller can be easily mounted to or removed from 35-mm DIN Track. DIN Track The following DIN Tracks are available from OMRON. PFP-100N (1 m) ...
- マニュアル
...surface-mounting”, or “bottom surface-mounting”. DIN Track Mounting TRIG-A SECTION 2 The 2-Dimensional Code Reader can be easily mounted to or removed from 35-mm DIN Track. Mounting the Controller ALARM DIN Track (OMRON) PFP-100N (1 m) ...
- マニュアル
...DIN Track Mounting The Vision Mate Controller can be easily mounted to or removed from 35-mm DIN Track. DIN Track PFP-M End Plate (OMRON) The following DIN Tracks are available from OMRON. Model PFP-100N Length 1m ...
- マニュアル
... surface-mounting. DIN Track Mounting The controller can easily be mounted on or removed from a 35-mm width DIN track. SECTION 2 Mounting the Controller DIN Track The following DIN Tracks are available from OMRON. 䇭PFP-100N (1m) 䇭...
- マニュアル
... surface-mounting. DIN Track Mounting The controller can easily be mounted on or removed from a 35-mm width DIN track. SECTION 2 Mounting the Controller DIN Track The following DIN Tracks are available from OMRON. 䇭PFP-100N (1m) 䇭...
- マニュアル
...Parallel Input Adapter Two Units can operate in parallel. Y92C-30 Protective Cover --- Y92A-96B Watertight Cover --- Y92A-96N Track Mounting Base --- Y92F-91 Mounting Track 50 cm × 7.3 mm (l × t) PFP-50N...
- マニュアル
... the Amplifier Unit. Section 2 INSTALLATION & CONNECTION is ON. Ferrite core Installing the Amplifier Unit ■ Installing on the DIN track Amplifier Units can be easily mounted on the 35-mm DIN track. DIN track (sold separately) PFP-100N (1 m) ...
- マニュアル
...Data Storage Unit Installing the Data Storage Unit ■ Installing on the DIN track The following describes how to attach the 35mm wide DIN track by quick, easy operation. Section 2 INSTALLATION & CONNECTION OUTPUT RUN DIN track (sold separately) PFP-100N (1m) ...
- マニュアル
... top of the DIN Track. 3 Attach the ZEN to the DIN Track. 4 Push up the locking hooks on the bottom of the ZEN to lock the ZEN in place. • Use DIN Track with a width of 35 mm (OMRON model PFP-50N, PFP-100N, or PFP-100N2). • Use End Plates (OMRON model PFP-M) to secure the ZEN on the DIN Track. 37 Section 2-2 Wiring Surface Mounting A 22.5 35 35 80 97 Unit A CPU Units with 10 I/O Points 60 CPU Units with 20 I/O Points 112.5 Expansion I/...
- マニュアル
... the DIN Track. 3 Attach the ZEN to the DIN Track. 4 Push up the locking hook on the bottom of the ZEN to lock the ZEN in place. 3 Use DIN Track with a width of 35 mm (OMRON models PFP-50N or PFP-100N). 28 Z234-01.book Page 29 Tuesday, September 13, 2005 5:22 PM Section 2-2 Wiring Surface Mounting Mounting Hole Dimensions Unit Mounting Holes Two, M4 4.5 5.5 Note: Use M4 screws for mounting. 80 60 2-2 2-2-1 Wiring External Wiring Do not run ZEN I/O ...
- マニュアル
... down if the Sensor Head is connected or disconnected while the power is ON. Installing the Amplifier Unit ■ Installing on the DIN track Amplifier Units can be easily mounted on the 35 mm DIN track. DIN track (sold separately) PFP-100N (1 m) ...
- マニュアル
...Incorrect Incorrect External Dimensions 75 115 4.1 8.7 4.35 94 36 86.5 Section 3-2 Installation DIN Rail Installation Always install the S8M on DIN Rail. ■ Recommended DIN Rail PFP-50N (50 cm), PFP-100N (100 cm), or PFP-100N2 (100 cm) PFP-100N2 16 28.25 × 4.5 oblong holes 4.5 30±0.3 27 15 25 10 25 25 1,000 10 25 PFP-100N/50N 15 24 29.2 1 1.5 7.3±0.15 4.5 35±0.3 15 25 10 25 25 1,000 (500) (See note.)...
- マニュアル
... Controller down onto the DIN track until the hook on the I/O cable side is locked. 2 BEFORE USE Controller onto the DIN track. 1 1 Important End plate DIN track (sold separately) PFP-100N (1 m) PFP-50N...
- マニュアル
...-C10 OUTPUT RUN USB ERROR ENABLE SD CARD MENU ADJ Exhaust Unit RUN AUTO ESC SET 1 2 3 4 PULL OPEN DIN track (sold separately) PFP-100N (1 m) PFP-50N (0.5 m) PFP-100N2 (1 m) Removing procedure 1 Pull the Controller’s lower hook downwards. 2 Lift up the Controller from its bottom to remove it from the DIN track. 2 26 1 Mounting and Connecting Devices ZFX-C User’s Manual Mounting on a Panel Panel mount adapters 1 1 Install the long Panel Mount Adapters on the four 1 Panel holes on the ...