全 951 件が検索されました。(781 - 800件を表示)

  • マニュアル

    ... to vibration. 53 Installation Environment Section 3-1 DIN Track Mounting Bracket The DIN Track Mounting Bracket shown below is necessary for mounting the PC to the DIN Track. DIN Track The following DIN Tracks are available. Model Specification ...

  • マニュアル

    ... Track and pulling down (2). Use the screw on the each End Plate to fasten it in place. DIN Track Mount the Repeater Unit to DIN Track. Use at least three screws to attach the DIN Track to the control panel. DIN Track: ...

  • マニュアル

    ... Unit 100 mm 10 to 15 mm A Expansion Unit or Expansion I/O Unit The CPM1A can be installed on a 35-mm DIN Track. DIN Track End Plates (PFP-M) 46 PFP-100N (1 m) PFP-50N (50 cm) PFP-100N2 (1 m) Installing the CPM1A Section 3-3 Installation Lower the CPM1A so that the notch on the back of the PC catches the top of the DIN Track. Push the PC forward until the lock snaps into place. Removal Pry the lock down with a standard screwdriver and pivot the PC upward to remove it....

  • マニュアル

    ... 4.2 dia. (Unit: mm, with tolerance of ±0.2 mm) 30 3-3-2 DIN Track Installation The SRM1 can be installed on a 35-mm DIN track. DIN Track End Plates (PFP-M) 20 PFP-100N (1 m) PFP-50N (50 cm) Section Wiring and Connections 3-4 Installation Lower the SRM1 so that the notch on the back of the Unit catches the top of the DIN Track. Push the Unit forward until the lock snaps into place. Removal Pry the lock down with a standard screwdriver and pivot the Unit upward to remove it. Screwdriver...

  • マニュアル

    ... Unit 10 to 15 mm 10 to 15 mm Expansion Unit or Expansion I/O Unit The CPM2A can be installed on a 35-mm DIN Track. DIN Track End Plates (PFP-M) PFP-100N (1 m) PFP-50N (50 cm) PFP-100N2 (1 m) Installation Lower the CPM2A so that the notch on the back of the PC catches the top of the DIN Track. Push the PC forward until the lock snaps into place. 51 Installing the CPM2A Section 3-3 Removal Pry the lock down with a flat-blade screwdriver and pivot the PC upward to...

  • マニュアル

    ... to lock Units together. Expansion I/O connector cover 87 Section 3-3 Installing the CPM2C 3-3-2 CPM2C Installation The CPM2C can be installed on a 35-mm DIN track. DIN Track PFP-100N (1 m) PFP-50N (50 cm) PFP-100N2 (1 m) End Plates (PFP-M) Installation Lower the CPM2C so that the notch on the back of the PC catches the top of the DIN Track. Push the PC forward until the lock snaps into place. 2) Insert onto track. 3) Push in on the Unit. 1) Pull down. 4) Lock !Caution Be sure ...

  • マニュアル

    ... 1-2 System Configuration 1-2-11 Accessories DIN Track Name DIN Track DIN Track Brackets Maintenance Accessories Specifications Track length: 1 m Model number PFP-100N Track length: 50 cm Track length: 1 m ...

  • マニュアル

    ... I/O connector cover Slide to lock Units together. 3-3-2 CPM2C-S Installation The CPM2C-S can be installed on a 35-mm DIN track. DIN Track End Plates (PFP-M) 58 PFP-100N (1 m) PFP-50N (50 cm) PFP-100N2 (1 m) Section 3-3 Installing the CPM2C-S Installation Lower the CPM2C-S so that the notch on the back of the PC catches the top of the DIN Track. Push the PC forward until the lock snaps into place. 2) Insert onto track. 3) Push in on the Unit. 1) Pull down. 4) ...

  • マニュアル

    ... mounting hole placement. Drill the specified holes in the control panel and mount the device with M4 screws. Tighten the screws to a torque of 1.2 N⋅m. When mounting to DIN Track, mount the device to a 35-mm DIN Track (50-cm ...

  • マニュアル

    ...-1 Installation and Power Supply Wiring Installation Install the CJ1W-CIF21 Simple Communications Unit on a DIN Track that is 35-mm wide. The Unit must not be mounted directly to a panel or other surface. DIN Track PFP-100N (1 m) ...

  • マニュアル

    ... DC CJ1W-PD022 24 V DC (not insulated), output capacity: 2.0 A at 5 V DC, 0.4 A at 24 V DC 67 Section 3-2 System Configuration Name Model End Cover CJ1W-TER01 DIN Tracks PFP-50N PFP-100N PFP-100N2 PFP-M Specifications An End Cover must be attached to the right end of a CJ-series Expansion Rack. A fatal error will occur if an End Cover is not attached. Note One End Cover is provided with each I/O Interface Unit. Length: 50 cm, height: 7.3 mm Length: 1 m, height: 7....

  • マニュアル

    .../O Terminal. GRT1-END End Unit 3-1-3 Installation on a DIN Track DIN Track Installation Mount the DeviceNet Communications Unit and Slice I/O Units on a DIN Track. Attach the DIN Track with screws in every fourth mounting hole. ...

  • マニュアル

    ... join properly as you slide the Unit toward the DIN Track. Installation on a DIN Track DIN Track Installation Mount the Communications Unit and Slice I/O Units on a DIN Track. Attach the DIN Track with screws in every fourth mounting hole. ...

  • マニュアル

    ...-OD02SP(-1) CRT1B-ID04SP(-1) CRT1B-MD04SLP(-1) 49 Section 3-1 Installing Slave Units 3-1-3 Mounting to a DIN Track Materials Required for Installation Name 35-mm DIN Track End Plate Model PFP-50N PFP-100N PFP-100N2 PFP-M Remarks Length: 50 cm Length: 100 cm Length: 100 cm Two End Plates are required for each Slave Unit and each Repeater Unit. Installation Orientation 1,2,3... 1. Hook the slot on the back of the Unit into the top of the DIN Track. Pull down the DIN Track mounting pin and insert the Unit....

  • マニュアル

    ...SmartSlice I/O Units. 3-1-1 Installing the CompoNet Communications Unit You install the CompoNet Communications Unit and SmartSlice I/O Units on DIN Track. Necessary Tools Name 35-mm DIN Tracks End Plate Installation Direction Model ...

  • マニュアル

    .../O Devices ................................................................................. 2-68 2 Installation and Wiring 2-1 Mounting the Slave Unit to a DIN Track This section explains the procedures to mount a Slave Unit to a DIN Track. 2 Name Model Description 35-mm DIN Track ...

  • マニュアル

    ... to DIN Track The Vision Mate Controller can be easily mounted to or removed from 35-mm DIN Track. DIN Track PFP-M End Plate (OMRON) The following DIN Tracks are available from OMRON. Model Length PFP-100N 1m ...

  • マニュアル

    ... to DIN Track The Vision Mate Controller can be easily mounted to or removed from 35-mm DIN Track. DIN Track PFP-M End Plate (OMRON) The following DIN Tracks are available from OMRON. Model Length PFP-100N 1m ...

  • マニュアル

    ... to DIN Track The Vision Mate Controller can be easily mounted to or removed from 35-mm DIN Track. DIN Track PFP-M End Plate (OMRON) The following DIN Tracks are available from OMRON. Model Length PFP-100N 1m ...

  • マニュアル

    ...DIN Track or a flat surface. 2-7-1 Mounting to DIN Track The 2-Dimensional Code Reader can be easily mounted to or removed from 35-mm DIN Track. The following DIN tracks are available from OMRON. PFP-100N (1 m) ...