全 2493 件が検索されました。(801 - 820件を表示)

  • マニュアル

    ...36 Parameter error 15 Built-in resistor overheat 37 Parameter corruption 16 Overload 38 Drive prohibit input error 18 Regeneration overload 48 Encoder phase Z error 21 Encoder disconnection detection 49 Encoder ...

  • マニュアル

    ...x10 1 AXIS1 L1 AC100 -240V INPUT MCPWR BUSY L2/N CN3 x10 0 CN4 Pulse train AXIS2 AXIS2 NC AXIS1 PERIPHERAL NC PORT Programmable Controller SYSMAC CJ/CS 1 OMNUC G5 Series AC Servomotor Analog R88D-KT@ voltage Features and System Configuration Position Control Unit CJ1W-NC113/213/413 CJ1W-NC133/233/433 CJ1W-NC214/414 CJ1W-NC234/434 CS1W-NC113/213/413 CS1W-NC133/233/433 C200HW-NC113/213/413 Controller (Voltage Output Type) Programmable Controller SYSMAC ...

  • マニュアル

    ...-Drive) ● CX-Drive WS02-DRVC1 Position Control Unit (NC) CJ1W-NCx71 CS1W-NCx71 MECHATROLINK-II Communications Cable MECHATROLINK-II Terminating Resistor FNY-W6003-x FNY-W6022 Standard Models and External Dimensions 2 Programmable Controller SYSMAC CJ/...

  • マニュアル

    ... below to configure the Master Unit causes both the MS (Module Status) and NS (Network Status) LED indicators to light green. If the LED indicators indicate a different pattern, please refer to Section 6 Troubleshooting on page 6-1 to take corrective action. (1) Change the ...

  • マニュアル

    ..., ERR-CNT, ERR(1) to ERR(6), and UMon(0) to UMon(2) The function options of the Multi-function Input S1 Selection (C001) for the inverter are available. MX2 and RX: FW, RV, CF1, CF2, CF3, CF4, JG, DB, SET, TCH, FRS, EXT, USP, ...

  • マニュアル

    .../150)................................................................................................................ 4-17 Flexible Format (139/159)......................................................................................................... 4-20 When to Input the RUN Command after Establishment of Communications ................ 4-22 Section 5 Message Communications 5-1 Outline of Explicit Message.................................................................................................. 5-2 5-2 Sending Messages from ...

  • マニュアル

    ... factory-configured and installed. The SD card stores the eV+ operating system, application programs, data files, and licenses. Only the factory-supplied SD card will work with the SmartController EX motion controller. NOTE: This SD card is not compatible with the legacy SmartController CX or ...

  • マニュアル

    .../EU EMC Directive Standards The AMR system conforms to the following standards. AMR Standards • EN ISO 12100 Safety of Machinery - General Principles for Design - Risk Assessment and Reduction. • EN ISO 13849-1 Safety of Machinery - Safety Related Parts of Control Systems SRP/...

  • マニュアル

    ... terminal [1] function (CA-01 to CA-11) for the inverter are available. FW, RV, CF1, CF2, CF3, CF4, SF1, SF2, SF3, SF4, SF5, SF6, SF7, ADD, SCHG, STA, STP, F/R, AHD, FUP, FDN, UDC, F-OP, SET, RS, JG, DB, 2CH, FRS, EXT, USP, ...

  • マニュアル

    ... MP) Global Shutter GigE (10 fps at 10 HW 3.0 or MP) above Rolling Shutter acA 4024-8gc/gm GigE (8 fps at 12.2 HW 3.0 or MP) above Rolling Shutter BFLY-PGE-50A2C-CS(color) Flir GigE (13fps at 5 MP) Rolling Shutter BFLY-PGE-50A2M-...

  • マニュアル

    .../EU EMC Directive Standards The AMR system conforms to the following standards. AMR Standards • EN ISO 12100 Safety of Machinery - General Principles for Design - Risk Assessment and Reduction. • EN ISO 13849-1 Safety of Machinery - Safety Related Parts of Control Systems SRP/...

  • マニュアル

    .../EU EMC Directive Standards The AMR system conforms to the following Standards. AMR Standards • EN ISO 12100 Safety of Machinery - General Principles for Design - Risk Assessment and Reduction. • EN ISO 13849-1 Safety of Machinery - Safety Related Parts of Control Systems SRP/...

  • マニュアル

    .../EU EMC Directive Standards The robot system conforms to the following Standards. • EN ISO 12100 Safety of Machinery General Principles for Design Risk Assessment and Reduction • EN ISO 13849-1 Safety of Machinery Safety Related Parts of Control Systems SRP/...

  • マニュアル

    ...22 Description 2006/42/EC Machinery Directive. 2014/30/EU EMC Directive. EN ISO 12100 Safety of Machines - General Principles for Design Risk Assessment and Reduction. EN ISO 13849-1 Safety of Machines - Safety Related Parts of Control Systems SRP/...

  • マニュアル

    ...80 ORL Origin limit signal 33 EXT External abnormality 81 ORG Return-to-origin start up signal 34 USP Prevention of power restoration restarting 82 FOT Stopping of normal rotation driving 35 CS Commercial switch 83 ROT Stopping of reverse rotation driving Positional command selection 1 to 4 36 SFT Soft-lock 84 SPD Switching of speed position 37 BOK Brake check 85 PSET Presetting of positional data 38 OLR Switching of overload limit 86 MI1 to MI11 General-purpose input 1 to 11 39 KHC Clearing of integrated input power 97 PCC 40 OKHC Clearing of integrated output power...

  • マニュアル

    ... CPERR Communication data error (E.g. Packet error, checksum error, header error, etc.) 2. Length Length defines the length in UTF8 byte. It can be represented in decimal, hexadecimal or binary, the upper limit is int 32bits Example: $TMSCT,100,Data,*...

  • マニュアル

    ...EMC Directive Standards The AMR system conforms to the following Standards. AMR Standards • EN ISO 12100 Safety of Machinery - General Principles for Design - Risk Assessment and Risk Reduction. • EN ISO 13849-1 Safety of Machinery. - Safety Related Parts of Control Systems SRP/...

  • マニュアル

    ...CPERR Communication data error (E.g. Packet error, checksum error, header error, etc.) 2. Length Length defines the length in UTF8 byte. It can be represented in decimal, hexadecimal or binary, the upper limit is int 32bits Example: $TMSCT,100,Data,*...

  • マニュアル

    ... TM Collaborative Robot: Conveyor Tracking User’s Manual 14 Table 3: Camera IMPORTANT: Techman Robot Inc. is not liable for any incompatibility issue due to use of equipment not listed above. Lens It is strongly recommended to use an industrial-grade C/...

  • マニュアル

    ...11 FRS Free-run stop SF5 Multistage speed bit 5 12 EXT External trip SF6 Multistage speed bit 6 13 USP Power recovery restart prevention function SF7 Multistage speed bit 7 14 CS Commercial switch ADD Addition of frequency 15 SFT Soft lock SCHG Switching of instruction 16 AT Analog input switching STA 3-wire starting up 17 SET3 3rd control STP 3-wire stopping 18 RS Reset F/R 3-wire normal and reverse 19 - AHD Retention of analog instruction 20 STA 3-wire start FUP Acceleration through remote operation 21 STP 3-wire stop FDN Deceleration through remote ...