全 8237 件が検索されました。(8061 - 8080件を表示)
- 商品情報
...情報更新:2025/06/19 Rated supply voltage 24 to 240 VAC 50/60 Hz 24 to 240 VDC Operating voltage range 85 to 110% of rated power supply voltage Power consumption Approx. 5.6 VA/Approx. 2.7 W Time ranges(Number of ranges) 10 Time ranges 0.001 to 999.999 s 0.01 to 9999.99 s 0.1 to 99999.9 s 1 to 999999 s 1 s to 99 h 59 min 59 s 0.1 to 99999.9 min 1 to 999999 min 1 min to 9999 h 59 min 0.1 ...
- 商品情報
...Rated supply voltage 24 VAC 50/60 Hz 12 to 48 VDC Operating voltage range 85 to 110% of rated power supply voltage (90 to 110% at 12 to 48 VDC) Power consumption Approx. 5.4 VA/Approx. 3.2 W Time ranges(Number of ranges) 10 Time ranges 0.001 to 999.999 s 0.01 to 9999.99 s 0.1 to 99999.9 s 1 to 999999 s 1 s to 99 h 59 min 59 s 0.1 to 99999.9 min 1 to 999999 min 1 min to 9999 h 59 min 0.1 to ...
- 商品情報
...Rated supply voltage 24 VAC 50/60 Hz 12 to 48 VDC Operating voltage range 85 to 110% of rated power supply voltage (90 to 110% at 12 to 48 VDC) Power consumption Approx. 5.4 VA/Approx. 3.2 W Time ranges(Number of ranges) 10 Time ranges 0.001 to 999.999 s 0.01 to 9999.99 s 0.1 to 99999.9 s 1 to 999999 s 1 s to 99 h 59 min 59 s 0.1 to 99999.9 min 1 to 999999 min 1 min to 9999 h 59 min 0.1 to ...
- 商品情報
...Rated supply voltage 24 VAC 50/60 Hz 12 to 48 VDC Operating voltage range 85 to 110% of rated power supply voltage (90 to 110% at 12 to 48 VDC) Power consumption Approx. 5.4 VA/Approx. 3.2 W Time ranges(Number of ranges) 10 Time ranges 0.001 to 999.999 s 0.01 to 9999.99 s 0.1 to 99999.9 s 1 to 999999 s 1 s to 99 h 59 min 59 s 0.1 to 99999.9 min 1 to 999999 min 1 min to 9999 h 59 min 0.1 to ...
- 商品情報
...Rated supply voltage 24 VAC (50/60 Hz) 12 to 24 VDC (Ripple 20% max.) Operating voltage range 85 to 110% of rated supply voltage (90% to 110% at 12 to24 VDC) Power consumption Approx. 5.1 VA/Approx. 2.4 ...
- 商品情報
...Rated supply voltage 24 VAC (50/60 Hz) 12 to 24 VDC (Ripple 20% max.) Operating voltage range 85 to 110% of rated supply voltage (90% to 110% at 12 to24 VDC) Power consumption Approx. 5.1 VA/Approx. 2.4 ...
- 商品情報
...Rated supply voltage 24 VAC (50/60 Hz) 12 to 24 VDC (Ripple 20% max.) Operating voltage range 85 to 110% of rated supply voltage (90% to 110% at 12 to24 VDC) Power consumption Approx. 5.1 VA/Approx. 2.4 ...
- 商品情報
...Rated supply voltage 24 VAC (50/60 Hz) 12 to 24 VDC (Ripple 20% max.) Operating voltage range 85 to 110% of rated supply voltage (90% to 110% at 12 to24 VDC) Power consumption Approx. 5.1 VA/Approx. 2.4 ...
- 商品情報
...-N/en/ 詳細情報 Ratings/Performance 情報更新:2024/12/23 Rated supply voltage 12 to 24 VDC (Ripple 20% max.) Operating voltage range 90 to 110% of rated supply voltage Power consumption Approx. 2.3 W Time ranges(Number of ranges) 4 Time ranges 0.01 to 9999.99 s 0.1 to 99999.9 min 0.1 to 99999.9 h 1 s to 99 h 59 min 59 s Input method No-voltage (NPN)/Voltage (PNP) input (selectable) No-voltage input Solid state input Short-circuit (ON) impedance: 1 kΩ max. (Leakage...
- 商品情報
...Rated supply voltage 24 VAC (50/60 Hz) 12 to 24 VDC (Ripple 20% max.) Operating voltage range 85 to 110% of rated supply voltage (90% to 110% at 12 to24 VDC) Power consumption Approx. 5.1 VA/Approx. 2.4 ...
- 商品情報
...Rated supply voltage 24 VAC (50/60 Hz) 12 to 24 VDC (Ripple 20% max.) Operating voltage range 85 to 110% of rated supply voltage (90% to 110% at 12 to24 VDC) Power consumption Approx. 5.1 VA/Approx. 2.4 ...
- 商品情報
...Rated supply voltage 24 VAC (50/60 Hz) 12 to 24 VDC (Ripple 20% max.) Operating voltage range 85 to 110% of rated supply voltage (90% to 110% at 12 to24 VDC) Power consumption Approx. 5.1 VA/Approx. 2.4 ...
- 商品情報
...24 VAC 50/60 Hz 12 to 24 VDC (Ripple 20 % max.) Operating voltage range 85 to 110% of rated power supply voltage (90 to 110% at 12 VDC) Power consumption at 24 VAC: 8 VA max. 12 to 24 VDC: 5.3 W max. External power supply 12 VDC (±10%) 100 mA Counter Input Control output Count range -99999 to 999999 Max. counting speed 30 Hz/5 kHz (switching) (ON/OFF ratio 1:1) Minimum input signal width 30 Hz: 16.7 ms 5 kHz: 0.1 ms Input mode Increment (UP), decrement (DOWN), increment/decrement (UP/DOWN A (...
- 商品情報
...24 VAC 50/60 Hz 12 to 24 VDC (Ripple 20 % max.) Operating voltage range 85 to 110% of rated power supply voltage (90 to 110% at 12 VDC) Power consumption at 24 VAC: 8 VA max. 12 to 24 VDC: 5.3 W max. External power supply 12 VDC (±10%) 100 mA Counter Tachometer Count range -99999 to 999999 Max. counting speed 30 Hz/5 kHz (switching) (ON/OFF ratio 1:1) Minimum input signal width 30 Hz: 16.7 ms 5 kHz: 0.1 ms Input mode Increment (UP), decrement (DOWN), increment/decrement (UP/DOWN A (command input), ...
- 商品情報
.../en/ 詳細情報 Ratings/Specifications 情報更新:2025/11/04 Power supply voltage 24 VDC 24 VAC 50/60 Hz Allowable power supply voltage range 85 to 110% of the power supply voltage Power consumption 7 W max. (At maximum load)/11 VA max. (At maximum load) External power supply 12 VDC ±10% 80 mA Input type Pulse (NPN/voltage pulse input) Pulse measurement input Event input Display Function F1: Individual inputs F2: Phase differential inputs F3: Pulse counting input Contact input (dry contact input) 30 Hz max. ON/OFF pulse width of 15 ms ...
- 商品情報
.../en/ 詳細情報 Ratings/Specifications 情報更新:2025/11/04 Power supply voltage 24 VDC 24 VAC 50/60 Hz Allowable power supply voltage range 85 to 110% of the power supply voltage Power consumption 7 W max. (At maximum load)/11 VA max. (At maximum load) External power supply 12 VDC ±10% 80 mA Input type Pulse (NPN/voltage pulse input) Output type Judgment output: Transistor Comparative output: OUT1, OUT2, OUT3, OUT4, OUT5 Transfer output: BCD Pulse measurement input Event input BCD input Function F1: Individual inputs F2: Phase differential inputs F3: Pulse counting ...
- 商品情報
.../en/ 詳細情報 Ratings/Specifications 情報更新:2025/11/04 Power supply voltage 24 VDC 24 VAC 50/60 Hz Allowable power supply voltage range 85 to 110% of the power supply voltage Power consumption 7 W max. (At maximum load)/11 VA max. (At maximum load) External power supply 12 VDC ±10% 80 mA Input type Pulse (NPN/voltage pulse input) Output type Judgment output: Transistor Comparative output: OUT1, OUT2, OUT3, OUT4, OUT5 Pulse measurement input Event input Judgment output Function F1: Individual inputs F2: Phase differential inputs F3: Pulse counting input Contact input (...
- 商品情報
.../en/ 詳細情報 Ratings/Specifications 情報更新:2025/11/04 Power supply voltage 24 VDC 24 VAC 50/60 Hz Allowable power supply voltage range 85 to 110% of the power supply voltage Power consumption 7 W max. (At maximum load)/11 VA max. (At maximum load) External power supply 12 VDC ±10% 80 mA Input type Pulse (NPN/voltage pulse input) Output type Judgment output: Contact Comparative output: OUT1, OUT2, OUT3, OUT4, OUT5 Pulse measurement input Event input Judgment output Function F1: Individual inputs F2: Phase differential inputs F3: Pulse counting input Contact input (...
- 商品情報
.../en/ 詳細情報 Ratings/Specifications 情報更新:2025/11/04 Power supply voltage 24 VDC 24 VAC 50/60 Hz Allowable power supply voltage range 85 to 110% of the power supply voltage Power consumption 7 W max. (At maximum load)/11 VA max. (At maximum load) External power supply 12 VDC ±10% 80 mA Input type Pulse (NPN/voltage pulse input) Output type Judgment output: Transistor Comparative output: OUT1, OUT2, OUT3, OUT4, OUT5 Transfer output: Linear voltage Pulse measurement input Event input Judgment output Function F1: Individual inputs F2: Phase differential inputs F3: Pulse ...
- 商品情報
.... is ±2 ℃ ±1 digit max. U and L thermocouples is ±2 ℃ ±1 digit maximum. B thermocouple at a temperature of 400 ℃ max. is not specified. R and S thermocouples at a temperature of 200 ℃ max. is ±3 ℃ ±1 digit maximum. ...