全 8237 件が検索されました。(8161 - 8180件を表示)

  • 商品情報

    ... (Inductive load (L/R = 7 ms)) Max. contact voltage 250 VAC 250 VDC Max. contact current AC: 5 A DC: 5 A Maximum switching power 1100 VA (Resistive load) 1100 VA (Inductive load (cosφ = 0.4)) 96 W (Resistive load) 96 ...

  • 商品情報

    ...110 VDC 27 mA Coil resistance Operate: 4500 Ω Release: 4040 Ω Operate voltage (Set voltage) 80 % max. Release voltage (Reset voltage) 80 % max. Maximum voltage 110 % Power consumption Contact Operate Operate Approx. 2.7 ...

  • 商品情報

    ... A (Inductive load (L/R = 7 ms)) Max. contact voltage 250 VAC 125 VDC Max. contact current AC: 5 A DC: 5 A Maximum switching power 1100 VA (Resistive load) 440 VA (Inductive load (cosφ = 0.4)) 120 W (Resistive load) 48 ...

  • 商品情報

    ... A (Inductive load (L/R = 7 ms)) Max. contact voltage 250 VAC 125 VDC Max. contact current AC: 5 A DC: 5 A Maximum switching power 1100 VA (Resistive load) 440 VA (Inductive load (cosφ = 0.4)) 120 W (Resistive load) 48 ...

  • 商品情報

    ... A (Inductive load (L/R = 7 ms)) Max. contact voltage 250 VAC 125 VDC Max. contact current AC: 5 A DC: 5 A Maximum switching power 1100 VA (Resistive load) 440 VA (Inductive load (cosφ = 0.4)) 120 W (Resistive load) 48 ...

  • 商品情報

    ... A (Inductive load (L/R = 7 ms)) Max. contact voltage 250 VAC 125 VDC Max. contact current AC: 5 A DC: 5 A Maximum switching power 1100 VA (Resistive load) 440 VA (Inductive load (cosφ = 0.4)) 120 W (Resistive load) 48 ...

  • 商品情報

    ... A (Inductive load (L/R = 7 ms)) Max. contact voltage 250 VAC 125 VDC Max. contact current AC: 5 A DC: 5 A Maximum switching power 1100 VA (Resistive load) 440 VA (Inductive load (cosφ = 0.4)) 120 W (Resistive load) 48 ...

  • 商品情報

    ... A (Inductive load (L/R = 7 ms)) Max. contact voltage 250 VAC 125 VDC Max. contact current AC: 5 A DC: 5 A Maximum switching power 1100 VA (Resistive load) 440 VA (Inductive load (cosφ = 0.4)) 120 W (Resistive load) 48 ...

  • 商品情報

    ...Coil ratings 100 VDC 8.7 mA 110 VDC 9.6 mA Coil resistance 11440 Ω Operate voltage (Set voltage) 80 % max. Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % (23 ℃) Power consumption Approx. 0.9 ...

  • 商品情報

    ... terminal Coil Contact Coil ratings 12 VDC 72.7 mA Coil resistance 165 Ω Operate voltage (Set voltage) 80 % max. Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % (23 ℃) Power consumption Approx. 0.9 ...

  • 商品情報

    ... terminal Coil Contact Coil ratings 24 VDC 36.3 mA Coil resistance 662 Ω Operate voltage (Set voltage) 80 % max. Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % (23 ℃) Power consumption Approx. 0.9 ...

  • 商品情報

    ...120 x 120 x t25 mm Rated voltage 100 VAC Permitted voltage fluctuation range 85% to 110% of rated voltage Rated current (Nominal value) 50 Hz: 0.180 A 60 Hz: 0.150 A Rated input (Nominal value) 50 Hz: 14 ...

  • 商品情報

    ...120 x 120 x t25 mm Rated voltage 100 VAC Permitted voltage fluctuation range 85% to 110% of rated voltage Rated current (Nominal value) 50 Hz: 0.140 A 60 Hz: 0.120 A Rated input (Nominal value) 50 Hz: 12 ...

  • 商品情報

    ...120 x 120 x t38 mm Rated voltage 100 VAC Permitted voltage fluctuation range 85% to 110% of rated voltage Rated current (Nominal value) 50 Hz: 0.230 A 60 Hz: 0.220 A Rated input (Nominal value) 50 Hz: 15 ...

  • 商品情報

    ...120 x 120 x t38 mm Rated voltage 100 VAC Permitted voltage fluctuation range 85% to 110% of rated voltage Rated current (Nominal value) 50 Hz: 0.170 A 60 Hz: 0.150 A Rated input (Nominal value) 50 Hz: 11 ...

  • 商品情報

    ...80 x 80 x t25 mm Rated voltage 100 VAC Permitted voltage fluctuation range 85% to 110% of rated voltage Rated current (Nominal value) 50 Hz: 0.097 A 60 Hz: 0.080 A Rated input (Nominal value) 50 Hz: 7 ...

  • 商品情報

    ...80 x 80 x t25 mm Rated voltage 100 VAC Permitted voltage fluctuation range 85% to 110% of rated voltage Rated current (Nominal value) 50 Hz: 0.063 A 60 Hz: 0.055 A Rated input (Nominal value) 50 Hz: 5 ...

  • 商品情報

    ...80 x 80 x t38 mm Rated voltage 100 VAC Permitted voltage fluctuation range 85% to 110% of rated voltage Rated current (Nominal value) 50 Hz: 0.140 A 60 Hz: 0.115 A Rated input (Nominal value) 50 Hz: 10 ...

  • 商品情報

    ...80 x 80 x t38 mm Rated voltage 100 VAC Permitted voltage fluctuation range 85% to 110% of rated voltage Rated current (Nominal value) 50 Hz: 0.090 A 60 Hz: 0.080 A Rated input (Nominal value) 50 Hz: 7 ...

  • 商品情報

    ...92 x 92 x t25 mm Rated voltage 100 VAC Permitted voltage fluctuation range 85% to 110% of rated voltage Rated current (Nominal value) 50 Hz: 0.150 A 60 Hz: 0.130 A Rated input (Nominal value) 50 Hz: 13 ...