全 792 件が検索されました。(781 - 792件を表示)

  • マニュアル

    ... the measurement target area. Up/Down/Left/Right key: Moves the cursor. (Press these keys together with the SHIFT Key to move the cursor quickly.) Step 5 Detection method ENT Key: Selects the setting. Sen0's measurement region Strt+000.1836mm ...

  • マニュアル

    ... to the manual for the applicable device. Note that the connected device must support the communication specifications listed below: Item Type Compatible LAN cable Specification 100BASE-TX Unshielded twisted pair cable (UTP): Category 5 or 5e Shielded twisted pair cable (...

  • マニュアル

    ... manual for the applicable device. Note that the connected device must support the communication specifications listed below: Item Type Compatible LAN cable Specification 100BASE-TX / 10BASE-T Unshielded twisted pair cable (UTP): Category 5 or 5e Shielded twisted pair cable (...

  • マニュアル

    ... screw (rise up) = E, Push-in spring = P Refer to the XW2R Series catalog (Cat. No. G077) for details. Vision System FZ5 series Hardware Setup Manual (Z423) 1 - 11 1 Confirm the Package Recommended EtherCAT and EtherNet/IP Communications Cables Use Straight ...

  • マニュアル

    ... distance Number of cascade connections 38 Total length 39 m max. 78 m max. 156 m max. Specifications CSMA/CD Baseband Star topology 10Base-T: 10 Mbits/s 100Base-TX: 100 Mbits/s Twisted-pair cable (shielded: ...

  • マニュアル

    .../s (10Base-T) The internal baud rate between the G9SP-series Controller and Ethernet Option Board is 115.2 kbps. Unshielded twisted-pair (UTP) cable Transmission media Unshielded twisted-pair (UTP) cable Categories: 3, 4, 5, 5e Categories: 5, 5e Shielded twisted-pair (...

  • ...ィジチェーン、分岐配線 T分岐方式またはマルチドロップ方式 通信媒体 ツイストペアケーブル (シールド付:STP): カテゴリ5、5e以上 ・丸型ケーブルⅠ ツイストペアケーブル: (2芯 0.75mm2) カテゴリ5以上・丸型ケーブルⅡ (アルミテープと編組の二 (4...

  • 商品情報

    ...ドライバ、画像センサ、セーフティ、I/Oなどが接続可能 最大512台のスレーブが接続可能 標準的なRJ45コネクタ付きSTPシールドケーブルを使用 Safety over EtherCAT(FSoE)搭載で、安全の統合を実現 関連商品・関連情報 Sysmacの産業用Ethernet Ethernetは産業用としても、開発...

  • 商品情報

    ...芯)ケーブルGI(光2芯)ケーブルH-PCF(光2芯)ケーブル指定シールド付ツイストペアケーブルシールド付ツイストペア(STP)ケーブルカテゴリ5、5e以上最大伝送距離H-PCF:20kmGI:30kmH-PCF:20km2Mビット/s:500m1Mビット/s:800m500kビット/s:1kmただし、光変換リピータ...

  • 商品情報

    ...ートしている機能全ての機種でAuto-MDI機能を搭載しているので、パソコンと接続するEthernetケーブルは、カテゴリ5e以上のSTP(シールドツイストペア)ケーブルであれば、クロスケーブルとストレートケーブルのいずれも使用できます。全ての...

  • 商品情報

    ...使用する伝送速度により、使用可能なケーブルとコネクタが決まります。100BASE-TX/10BASE-Tを使用する場合、カテゴリ5以上のSTP(シールドツイストペア)ケーブルを使用します。1000BASE-Tを使用する場合、カテゴリ5e以上の...

  • 商品情報

    ...を取り付けたできるだけ短いケーブルの使用など・Ethernet(EtherNet/IP)でHUB接続する場合 片端接地等のグランドループ防止対応STPケーブルやクランプコアの使用、ノイズ発生箇所を回避した敷設などNJ/NXシリーズのデータトレース機能に関す...