全 7849 件が検索されました。(7761 - 7780件を表示)
- 商品情報
...110 VDC 27 mA Coil resistance Operate: 5750 Ω Release: 4040 Ω Operate voltage (Set voltage) 80 % max. Release voltage (Reset voltage) 80 % max. Maximum voltage 110 % Power consumption Contact Operate Operate Approx. 2.1 ...
- 商品情報
...24 VDC 109 mA Coil resistance Operate: 275 Ω Release: 220 Ω Operate voltage (Set voltage) 80 % max. Release voltage (Reset voltage) 80 % max. Maximum voltage 110 % Power consumption Contact Operate Operate Approx. 2.1 ...
- 商品情報
...Contact Coil ratings 100 VDC 17 mA 110 VDC 19 mA Coil resistance 5750 Ω Operate voltage (Set voltage) 70 % max. Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.1 ...
- 商品情報
...Plug-in terminal Coil Contact Coil ratings 24 VDC 87 mA Coil resistance 275 Ω Operate voltage (Set voltage) 70 % max. Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.1 ...
- 商品情報
.../R = 7 ms)) Max. contact voltage 250 VAC 250 VDC Max. contact current AC: 7.5 A DC: 7.5 A Maximum switching power 1700 VA (Resistive load (cosφ = 1)) 1700 VA (Inductive load (cosφ = 0.4)) 120 W (Resistive load) 120 ...
- 商品情報
.../R = 7 ms)) Max. contact voltage 250 VAC 250 VDC Max. contact current AC: 7.5 A DC: 7.5 A Maximum switching power 1700 VA (Resistive load (cosφ = 1)) 1700 VA (Inductive load (cosφ = 0.4)) 120 W (Resistive load) 120 ...
- 商品情報
.../R = 7 ms)) Max. contact voltage 250 VAC 250 VDC Max. contact current AC: 7.5 A DC: 7.5 A Maximum switching power 1700 VA (Resistive load (cosφ = 1)) 1700 VA (Inductive load (cosφ = 0.4)) 120 W (Resistive load) 120 ...
- 商品情報
...Contact Coil ratings 100 VDC 17 mA 110 VDC 19 mA Coil resistance 5750 Ω Operate voltage (Set voltage) 70 % max. Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.1 ...
- 商品情報
...Coil ratings 200 VDC 8.6 mA 220 VDC 9.5 mA Coil resistance 23200 Ω Operate voltage (Set voltage) 70 % max. Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.1 ...
- 商品情報
...Plug-in terminal Coil Contact Coil ratings 24 VDC 87 mA Coil resistance 275 Ω Operate voltage (Set voltage) 70 % max. Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.1 ...
- 商品情報
... VDC 5 A (Resistive load) 110 VDC 5 A (Inductive load (L/R = 7 ms)) Max. contact voltage 250 VAC 250 VDC Max. contact current AC: 5 A DC: 5 A Maximum switching power 20 VA 700 W (Resistive load) 600 W (Inductive load (L/R = 7 ms)) Contact form DPDT Contact method Single Contact material Ag Performance Contact resistance 50 mΩ max. (Voltage drop method with 5 VDC 1 A) Min.set-reset signal width 100 ms (With rated operating power applied, not including contact bounce) 03 ラッチングリレー MM2XKP AC100/(110)...
- 商品情報
... VDC 5 A (Resistive load) 110 VDC 5 A (Inductive load (L/R = 7 ms)) Max. contact voltage 250 VAC 250 VDC Max. contact current AC: 5 A DC: 5 A Maximum switching power 20 VA 700 W (Resistive load) 600 W (Inductive load (L/R = 7 ms)) Contact form DPDT Contact method Single Contact material Ag Performance Contact resistance 50 mΩ max. (Voltage drop method with 5 VDC 1 A) Min.set-reset signal width 100 ms (With rated operating power applied, not including contact bounce) 03 ラッチングリレー MM2XKP AC200/(220)...
- 商品情報
...110 VDC 27 mA Coil resistance Operate: 5750 Ω Release: 4040 Ω Operate voltage (Set voltage) 80 % max. Release voltage (Reset voltage) 80 % max. Maximum voltage 110 % Power consumption Contact Operate Operate Approx. 2.1 ...
- 商品情報
...24 VDC 109 mA Coil resistance Operate: 275 Ω Release: 220 Ω Operate voltage (Set voltage) 80 % max. Release voltage (Reset voltage) 80 % max. Maximum voltage 110 % Power consumption Contact Operate Operate Approx. 2.1 ...
- 商品情報
... load (L/R = 7 ms)) Max. contact voltage 250 VAC 250 VDC Max. contact current AC: 15 A DC: 15 A Maximum switching power 3300 VA (Resistive load (cosφ = 1)) 3300 VA (Inductive load (cosφ = 0.4)) 240 W (Resistive load) 240 ...
- 商品情報
...Solder terminal Coil Contact Coil ratings 24 VDC 87 mA Coil resistance 275 Ω Operate voltage (Set voltage) 70 % max. Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.1 ...
- 商品情報
... (Inductive load (L/R = 7 ms)) Max. contact voltage 250 VAC 250 VDC Max. contact current AC: 5 A DC: 5 A Maximum switching power 1100 VA (Resistive load) 1100 VA (Inductive load (cosφ = 0.4)) 96 W (Resistive load) 96 ...
- 商品情報
... (Inductive load (L/R = 7 ms)) Max. contact voltage 250 VAC 250 VDC Max. contact current AC: 5 A DC: 5 A Maximum switching power 1100 VA (Resistive load) 1100 VA (Inductive load (cosφ = 0.4)) 96 W (Resistive load) 96 ...
- 商品情報
...110 VDC 27 mA Coil resistance Operate: 4500 Ω Release: 4040 Ω Operate voltage (Set voltage) 80 % max. Release voltage (Reset voltage) 80 % max. Maximum voltage 110 % Power consumption Contact Operate Operate Approx. 2.7 ...
- 商品情報
... A (Inductive load (L/R = 7 ms)) Max. contact voltage 250 VAC 125 VDC Max. contact current AC: 5 A DC: 5 A Maximum switching power 1100 VA (Resistive load) 440 VA (Inductive load (cosφ = 0.4)) 120 W (Resistive load) 48 ...