全 7849 件が検索されました。(7221 - 7240件を表示)
- 商品情報
...Degree of protection Closed type (cover) Terminal structure Plug-in terminal Coil Coil ratings 24 VDC 21.6 mA Coil resistance 1113 Ω Operate voltage (Set voltage) 70 % max. Release voltage (Reset voltage) 15 % min. Maximum voltage 110 % Power consumption Approx. 0.53 ...
- 商品情報
...Degree of protection Closed type (cover) Terminal structure Plug-in terminal Coil Coil ratings 5 VDC 106 mA Coil resistance 47 Ω Operate voltage (Set voltage) 70 % max. Release voltage (Reset voltage) 15 % min. Maximum voltage 110 % Power consumption Approx. 0.53 ...
- 商品情報
...Degree of protection Closed type (cover) Terminal structure Plug-in terminal Coil Coil ratings 12 VDC 47.2 mA Coil resistance 278 Ω Operate voltage (Set voltage) 70 % max. Release voltage (Reset voltage) 15 % min. Maximum voltage 110 % Power consumption Approx. 0.53 ...
- 商品情報
...Degree of protection Closed type (cover) Terminal structure Plug-in terminal Coil Coil ratings 24 VDC 25.6 mA Coil resistance 1113 Ω Operate voltage (Set voltage) 70 % max. Release voltage (Reset voltage) 15 % min. Maximum voltage 110 % Power consumption Approx. 0.53 ...
- 商品情報
...)) 30 VDC 10 A (Resistive load) 30 VDC 5 A (Inductive load (L/R = 7 ms)) Max. contact voltage 440 VAC 125 VDC Max. contact current AC: 10 A DC: 10 A Maximum switching power 2500 VA (Resistive load) 1875 VA (Inductive load (cosφ = 0.4)) 300 ...
- 商品情報
...)) 30 VDC 10 A (Resistive load) 30 VDC 5 A (Inductive load (L/R = 7 ms)) Max. contact voltage 440 VAC 125 VDC Max. contact current AC: 10 A DC: 10 A Maximum switching power 2500 VA (Resistive load) 1875 VA (Inductive load (cosφ = 0.4)) 300 ...
- 商品情報
...Degree of protection Closed type (cover) Terminal structure Plug-in terminal Coil Coil ratings 100 VDC 9.2 mA Coil resistance 19096 Ω Operate voltage (Set voltage) 70 % max. Release voltage (Reset voltage) 15 % min. Maximum voltage 110 % Power consumption Approx. 0.53 ...
- 商品情報
...Degree of protection Closed type (cover) Terminal structure Plug-in terminal Coil Coil ratings 12 VDC 47.2 mA Coil resistance 278 Ω Operate voltage (Set voltage) 70 % max. Release voltage (Reset voltage) 15 % min. Maximum voltage 110 % Power consumption Approx. 0.53 ...
- 商品情報
...Degree of protection Closed type (cover) Terminal structure Plug-in terminal Coil Coil ratings 24 VDC 25.6 mA Coil resistance 1113 Ω Operate voltage (Set voltage) 70 % max. Release voltage (Reset voltage) 15 % min. Maximum voltage 110 % Power consumption Approx. 0.53 ...
- 商品情報
...)) 30 VDC 10 A (Resistive load) 30 VDC 5 A (Inductive load (L/R = 7 ms)) Max. contact voltage 440 VAC 125 VDC Max. contact current AC: 10 A DC: 10 A Maximum switching power 2500 VA (Resistive load) 1875 VA (Inductive load (cosφ = 0.4)) 300 ...
- 商品情報
...)) 30 VDC 10 A (Resistive load) 30 VDC 5 A (Inductive load (L/R = 7 ms)) Max. contact voltage 440 VAC 125 VDC Max. contact current AC: 10 A DC: 10 A Maximum switching power 2500 VA (Resistive load) 1875 VA (Inductive load (cosφ = 0.4)) 300 ...
- 商品情報
...Degree of protection Closed type (cover) Terminal structure Plug-in terminal Coil Coil ratings 12 VDC 43.2 mA Coil resistance 278 Ω Operate voltage (Set voltage) 70 % max. Release voltage (Reset voltage) 15 % min. Maximum voltage 110 % Power consumption Approx. 0.53 ...
- 商品情報
...Degree of protection Closed type (cover) Terminal structure Plug-in terminal Coil Coil ratings 24 VDC 21.6 mA Coil resistance 1113 Ω Operate voltage (Set voltage) 70 % max. Release voltage (Reset voltage) 15 % min. Maximum voltage 110 % Power consumption Approx. 0.53 ...
- 商品情報
...-Webメンバーズの機能です。 日本語 English PDF出力 画像をクリックすると大きくなります Power relay, DPST-NO/DPST-NC, Screw terminal, Single contact, W-bracket mounting, 100/120 VAC Power relay, DPST-NO/DPST-NC, Screw terminal, Single contact, ...
- 商品情報
...-Webメンバーズの機能です。 日本語 English PDF出力 画像をクリックすると大きくなります Power relay, DPST-NO/DPST-NC, Screw terminal, Single contact, W-bracket mounting, 200/240 VAC Power relay, DPST-NO/DPST-NC, Screw terminal, Single contact, ...
- 商品情報
...-Webメンバーズの機能です。 日本語 English PDF出力 画像をクリックすると大きくなります Power relay, DPST-NO/DPST-NC, Screw terminal, Single contact, W-bracket mounting, 12 VDC Power relay, DPST-NO/DPST-NC, Screw terminal, Single contact, ...
- 商品情報
...-Webメンバーズの機能です。 日本語 English PDF出力 画像をクリックすると大きくなります Power relay, DPST-NO/DPST-NC, Screw terminal, Single contact, W-bracket mounting, 24 VDC Power relay, DPST-NO/DPST-NC, Screw terminal, Single contact, ...
- 商品情報
...-Webメンバーズの機能です。 日本語 English PDF出力 画像をクリックすると大きくなります Power relay, DPST-NO/DPST-NC, Screw terminal, Single contact, W-bracket mounting, 48 VDC Power relay, DPST-NO/DPST-NC, Screw terminal, Single contact, ...
- 商品情報
...) AC: 8 A (NC contact) DC: 25 A (NO contact) DC: 8 A (NC contact) Maximum switching power 5500 VA (NO contact: Resistive load) 5500 VA (NO contact: Inductive load (cosφ = 0.4)) 1760 VA (NC contact: Resistive load) 1760 VA (NC contact: Inductive load (cosφ = 0.4)) 750 ...
- 商品情報
...Ratings Degree of protection Closed type (cover) Terminal structure PCB terminal Coil Coil ratings 24 VDC 83 mA Coil resistance 288 Ω Operate voltage (Set voltage) 75 % max. Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2 ...