全 2493 件が検索されました。(681 - 700件を表示)

  • カタログ

    ...当箇所へジャンプします。 一部変換されない命令語があります。 「CX-ProgrammerのPLC機種変更による命令語の変換」および 「CS/CJシリーズ コマンドリファレンスマニュアル(カタログ番号:SBCA-351)」を参考にラダープログラムを修正してください。 プログ...

  • カタログ

    ... version 3.0 or later, the Network Configurator with version 3.57 or higher is required. *3. Large Forward Open (CIP optional specification) must be supported in order for 505 to 1,444 bytes to be used as the data size. Application is supported between ...

  • カタログ

    ...9 5 Signal FG Name Protection earth Direction − 2 SD (TXD) Send data Output 3 RD (RXD) Receive data Input 4 RS (RTS) Request to send Output 5 CS (CTS) Clear to send Input 6 5V Power supply − 7 DR (DSR) Data set ready Input 8 ER (DTR) Data terminal ready Output 9 SG (0 V) Signal ground − Connector hood FG Protection earth − Note: Do not use the 5-V power from pin 6 of the RS-232C port for anything but CJ1W-CIF11 RS-422A Conversion Adapter, NT-AL001 RS-232C/ RS-422A Conversion Adapter and NV3W-M@20L(-...

  • カタログ

    ...OUTPUT DC30V,50mA L NORMAL:ON ALARM :OFF Expansion Cables XW2Z-200T/500T RS-232C Cable for Personal Computer CS1W-CN@@3 (30 cm, 70 cm, 2 m, 3 m, 5 m, 10 m, 12 m) (Same cable as CS series) + NC NC II101 CJ1W-PA205C OUT IN POWER AC100-240V INPUT Years L1 TEST L2/N ALARM OUTPUT DC30V,50mA L NORMAL:ON ALARM :OFF + NC NC XW2Z-200S/500S-CV CJ1 I/O Interface Unit RS-422A Adapter CJ1W-II101 II101 CJ1W-PA205C POWER AC100-240V INPUT Years L1 CJ1W-CIF11 ALARM OUTPUT DC30V,50mA NORMAL:ON ALARM :...

  • カタログ

    ...5 Signal Name Protection earth Direction − 1 FG 2 SD (TXD) Send data Output 3 RD (RXD) Receive data Input 4 RS (RTS) Request to send Output 5 CS (CTS) Clear to send Input 6 5V Power supply − 7 DR (DSR) Data set ready Input 8 ER (DTR) Data terminal ready Output 9 SG (0 V) Signal ground − Connector hood FG Protection earth − Note: Do not use the 5-V power from pin 6 of the RS-232C port for anything but CJ1W-CIF11 RS-422A Conversion Adapter, NT-AL001 RS-232C/ RS-422A Conversion Adapter and NV3W-M_20L(-...

  • カタログ

    ...信も可能です。 CP2E-N オムロンネットワーク Socket サービス リモートアクセス Ethernet無線 データロギング CP/ CJ/ CS シリーズプログラマブルコントローラ 機器に応じたプロトコル 操作/モニタ 7 オプション / 拡張ユニットで広がる可能性アナログ...

  • カタログ

    ...N/NA@@-type (Normal) N@@S(1)-type (Renewal) Analog adjusters 2 adjusters (Setting range: 0 to 255) None The analog adjuster PV in A642/A643 is fixed on 0000. Built-in RS-232C port 6 signals are supported: SD, RD, RS, ...

  • カタログ

    ...Node number setting Set using the DIP switch (before the CPU Unit is turned ON.) ON 1 2 3 4 5 6 No. COMM ERR SRT21 EXP BD H NC(BS+) BD L NC(BS-) NC CS/CJ Series C200H@ Series CQM1(H) Series SRM1 Series CPM2C-S Series 24 Special flat cable or VCTF cable A maximum of 16 Units can be connected CP1H I/O Bits and I/O Allocations With CP1H CPU Units, the beginning input and output words (CIO 0 and CIO 100) are allocated by the CPU Unit one or two words at a time....

  • カタログ

    ...Node number setting Set using the DIP switch (before the CPU Unit is turned ON.) ON 1 2 3 4 5 6 No. COMM ERR SRT21 EXP BD H NC(BS+) BD L NC(BS-) NC CS/CJ Series C200H@ Series CQM1(H) Series SRM1 Series CPM2C-S Series 28 Special flat cable or VCTF cable A maximum of 16 Units can be connected to one CompoBus/S I/O Link Unit. CP1L I/O Bits and I/O Allocations With CP1L CPU Units, the beginning input and output words (CIO 0 and CIO 100) are allocated by the CPU ...

  • カタログ

    ...) 15m (RS-232C) 500m (RS-485) Terminal block (using ferrules) CP2W-CIFD3 Two RS-485 ports (isolated) 500m Terminal block (using ferrules) Built-in RS-232C Port for E/S@@-type CPU Units Pin Abbr. 1 SD RDRS ...

  • カタログ

    ... high reliability, it is important to implement risk management to prepare for possible problems. Adding redundancy in the system is an effective step to reduce risk. In order to meet customers’ needs for system reliability, Omron has packed its proven duplex PLC technology into the ...

  • カタログ

    ...CX-Motion 5 PLC-based Process Control Software CX-Process Tool Face Plate Auto-Builder for NS 6 Component Software for Temperature Controllers CX-Thermo Note: 1. The Ladder Monitor is required to monitor ladder programs running on ...

  • カタログ

    ... and secure replacement by reusing the I/O terminal block wiring • The C200H I/O Terminal Block Conversion Adapter is a terminal block conversion adapter to reuse the terminal block wiring of the existing C200H I/O Units as is when replacing C200H Series with ...

  • カタログ

    ...[-] CS1W-CIF31 Data Sheet USB-Serial Conversion Cable CS1W-CIF31 CSM_CS1W-CIF31_DS_E_3_3 The CS1W-CIF31 USB-Serial Conversion Cable connects CS/CJ/CP Series, C Series, CVM1/CV Series of OMRON PLC (Programmable Controller) or PT (Programmable Terminal) to a personal computer's USB port. Ordering Information Compatible Operating Systems Windows 98/Me/2000/XP(32bit)/Vista(32bit/64bit)/7(32bit/64bit) /8(32bit/64bit)/10(32bit/64bit)/11 Model Specifications CS1W-CIF31 USB Connector to D-sub Connector Conversion Cable. 0.5m. Attached drivers (On CD-ROM) Compatible Software Applications *1 Software applications ...

  • カタログ

    ...[-] CS1W-CLK Data Sheet SYSMAC CS-series Controller Link Units CS1W-CLK CSM_CS1W-CLK_DS_E_5_11 New Controller Link Units, Now with 4,000 Send Words • The Controller Link is an FA network that can send and receive large amounts of data easily and at high speed. The Controller Link supports data links that enable sharing data between PLCs and computers and a message service that enables sending and receiving data whenever required. • With Wired Controller Link Units, systems can be flexibly built by using Repeater Units to enable Tbranches, long-distance wiring, and converting part ...

  • カタログ

    ...[-] CS1W-CRM21 Data Sheet CS-series CompoNet Master Units CS1W-CRM21 CSM_CS1W-CRM21_DS_E_9_5 CS-series CompoNet Master Units Increase the Range of Applicability of Sensors and Actuators. • The CS-series CompoNet Master Unit manages the CompoNet network, controls communications between the PLC and Slave Units, and handles I/O data and message data. CS1W-CRM21 Features • • • • • • • Setup is simple. Make the master's mode settings and set the baud rate, and you're ready to go. Control up to 2,560 points and 384 nodes with one Master Unit. Intuitive memory mapping with separate ...

  • カタログ

    ...EtherNet/IP Unit CS1W-EIP21S/CJ1W-EIP21S EtherNet/IP Unit CS1W-EIP21S/CJ1W-EIP21S EtherNet/IP™ unit with enhanced network security improves machine reliability Strengthen security of existing machine with advanced EtherNet/IP unit The security of your existing machine using ...

  • カタログ

    ...[-] CS1W-FLN22 Data Sheet SYSMAC CS-series FL-net Unit CS1W-FLN22 CSM_CS1W-FLN22_DS_E_1_3 Connect to Multivendor Controller Networks This Unit allows you to connect to FL-net, an open network based on Ethernet. Multivendor FL-net networks can be built to combine CSseries PLCs with CNC machines, robots, and PLCs from other manufacturers. Features • • • • CS1W-FLN22 Conforms to FL-net, a quickly spreading standard. FL-net is a multivendor FA network at the controller/machine level that is based on Ethernet. (It uses UDP/IP.) FL-net supports message transmissions and cyclic data ...

  • カタログ

    ....13 or later)*5 NY5@@-1 (unit version 1.12 or later)*5 NX701-Z/NY5@@-Z (unit version 1.18 or later)*6 No No No No CJ2 with EtherNet/IP functionality Yes Yes No (Peripheral Bus – CS/CJ) CJ1 Yes Yes No (Peripheral Bus – ...

  • カタログ

    ...Ethernet networks. The Routing Table Component and Data Link Component can be started from here. DeviceNet Configuration functionality is also included. Note: The CX-Integrator is included in the CX-One FA Integrated Tool Package. It cannot be purchased separately. Features • Monitor ...