全 44873 件が検索されました。(6241 - 6260件を表示)
- カタログ
... standard. < Enhanced Performance > Evolution Through innovative technology the ZG2 offers superior performance to conventional 2D sensors. 12x the conventional sensitivity 2.5x 10x the conventional inclination tolerance the conventional speed Measurement can be performed at ...
- カタログ
...チ感度(P9) をご確認ください。 10 倍 現場のニーズに、オムロンからの応え。 CASE-004 0 Evolution 幅広の計測対象物 A B A B 2台のセンサコントローラを連結し、 センサヘッド2台の同期計測を行うことで最大 A B 140mmまで計測範囲を拡大。 連結方式の...
- カタログ
... DC Airflow (m3/min.) 1.4 to 2.3 m3/min (typical) Ionization time *2 1.2 s (0.8 s with no Filter) Ion balance *2 ±10 V max. Amount of generated ozone 0.01 ppm max. (measured at a distance of 50 mm from air outlet) Indicators High-voltage output lamp: ION (yellow), Cleaning lamp: CLEANING (orange), Power lamp: POWER (green) Main functions Automatic ion balance adjustment, airflow adjustment, manual ion balance adjustment Ambient temperature range Operating and storage: 0 to 50°C (with no icing or condensation) Ambient humidity range Operating: 35% to 65%, storage: 35% ...
- カタログ
...[-] ZJ-FW Data Sheet Ionizer (Area Fan Type) ZJ-FW CSM_ZJ-FW_DS_E_1_3 3 slim, lightweight types to choose from. Easy installation. • Easy installation on narrow workbenches and in high locations. • Slim and lightweight body with ...
- カタログ
...° 45° 59.5 130 45° 70 95 67.5 60 45° 25 224.4 60 形ZJ-FW029/053 CADデータ形式形ZJ-FW029 形ZJ-FW053 寸法 A 345.4 585.4 B 336.4 576.4 C 290 530 D 360.4 600.4 4- φ 4.5 A 65 可動回転範囲 45° B 45° 59.5 C 45° 70 155 127.5 45° 120 85 4.5 D 79.5 アクセサリパイプ取付用金具形ZJ9-BRP1FW 23...
- カタログ
...-SFW11 Cable length Model 1m ZX-XC1A 4m ZX-XC4A 8m ZX-XC8A Quantity 1 Sensor Head Mounting Bracket for Distance Compensation Appearance Model Remarks ZJ-XBU1 Used for distance compensation using a Displacement Sensor. 1 ZJ-SD Ratings and Specifications Sensor Head Item Model Applicable Amplifier Sensing distance Measurement voltage Display resolution Linearity *3 Response time Ambient temperature range Ambient humidity range Dielectric strength Vibration resistance Degree of protection Connecting method Weight (packed state) Materials Accessories ZJ-SD100 ZJ-SDA11 5 to 100 mm Standard mode: ±50 KV, Precision mode: ±5 KV max. *1 Standard mode: 10 V, ...
- カタログ
...-SFW11 Cable length Model 1m ZX-XC1A 4m ZX-XC4A 8m ZX-XC8A Quantity 1 Sensor Head Mounting Bracket for Distance Compensation Appearance Model Remarks ZJ-XBU1 Used for distance compensation using a Displacement Sensor. 1 ZJ-SD Ratings and Specifications Sensor Head Item Model Applicable Amplifier Sensing distance Measurement voltage Display resolution Linearity *3 Response time Ambient temperature range Ambient humidity range Dielectric strength Vibration resistance Degree of protection Connecting method Weight (packed state) Materials Accessories ZJ-SD100 ZJ-SDA11 5 to 100 mm Standard mode: ±50 KV, Precision mode: ±5 KV max. *1 Standard mode: 10 V, ...
- カタログ
...、機器、設備またはシステム等への「当社商品」の組み込み又は利用を含みます。 (5) 「適合性等」:「お客様用途」での「当社商品」の(a)適合性、(b)動作、(c)第三者の知的財産の非侵害、(d)法令の遵守および(e)各種規格の遵守 2. 記載事項のご注意 「カタログ...
- カタログ
...[E383-E1-03] ZN Series Catalog Clean Sensing System ZN Series Advanced Clean-Monitoring for the Manufacturing Field Is that booth really clean? Is clean air with a filter enough to maintain a clean environment? Clean measures are not perfect unless they are tied to quality. Localized Continuous Clean-Monitoring Systems by OMRON provide many ways to improve quality and enable perfect reporting of production process monitoring. Applications Electronic Component Production Processes Multi-Clean Control 2 Cell Production Processes Storage and Test Environments Direct Clean Control Storage of Precision and Optical Components Total Sensing for Clean Booths OMRON provides ...
- カタログ
...[-] ZN-CTC11 Data Sheet Clamp-type Portable Power Monitor ZN-CTC11 CSM_ZN-CTC11_DS_E_2_1 Power Logger Built into the Clamp. All-in-one Construction for Ultimate Simplicity. • A 200-A CT integrated into ...
- カタログ
...、機器、設備またはシステム等への「当社商品」の組み込み又は利用を含みます。 (5) 「適合性等」:「お客様用途」での「当社商品」の(a)適合性、(b)動作、(c)第三者の知的財産の非侵害、(d)法令の遵守および(e)各種規格の遵守 2. 記載事項のご注意 「カタログ...
- カタログ
.... There is no need for wiring for voltage measurement. Battery-powered, Fixed by Magnet and Ultra-thin External power source is not necessary. Easy to mount with the attached magnet. Ultra-easy Way of Logging Electricity Logging starts with one push of ...
- カタログ
...できます。 単相2線単相3線三相3線三相4線 配電盤の電力チェックまでサポート専用CT(分岐タイプ) ZN-CTM□1-□□A 分岐ケーブル ZN-CTM11-C 計測対象に合わせて簡単接続 + ※最大3本まで接続可能です SDカードスロット アラーム出力端子 市販...
- カタログ
...-CTX_-CTM_DS_E_3_8 Portable Power Monitor ZN-CTX/-CTM CSM_ZN-CTX_-CTM_DS_E_3_8 Easy and Quick “Checking Power” at the Worksite • Display and record power consumption without stopping the power supply. • Battery driven, mounted with ...
- カタログ
...ー部形状 専用CT部(分岐タイプ) 品名ロガー部 標準価格 (¥) 形式 電源 形ZN-CTX21 電池/ACアダプタ 形ZN-CTX21-A 電池/DCケーブル 形状 38,500 品名分岐ケーブル (ケーブル長1.3m) 形式形ZN-CTM11-C 標準価格 (¥) 7,000 形ZN-CTM11-5A 専用CT部(標準タイプ)* 形状 品名 標準...
- カタログ
...ーンユニット接続ケーブル英文警告ラベル 408 (W)×470 (D)×45 (H)mm *1. 測定距離300mm、エアクリーンユニット形ZN-Aシリーズ使用。 風量最大、吹き出し口中央ダウンフロー下にて、出荷時帯電プレートモニタ(150×150mm、20pF) が±1,000V→±100Vまで減少する時間温度+18∼+...
- カタログ
...Power Sensor Station ZN-KMX CSM_ZN-KMX_DS_E_2_10 Power Sensor Station ZN-KMX CSM_ZN-KMX_DS_E_2_10 Strong Support for Construction of a Monitoring System • A single button operation logs, in block, the data on 31 KM series units. • The PC Software Multi Data Viewer Light* easily enables graphic representation of the saved data. • You can set the connected KMs at ...
- カタログ
...の 「正しくお使いください」をご覧ください。 種類/標準価格本体ステーション部形状 品名 形式形ZN-KMX21 形ZN-KMX21-A ステーション部 電源 ACアダプタ DCケーブル 標準価格(¥) オープン価格 オプション形状 品名専用ACアダプタ (形ZN-KMX21に1個付属...
- カタログ
...書付きで購入される場合は、 この形式をお選びください。 ※1 校正証明書セット内容:校正証明書、検査成績書(ZN-PD03C-S(A)は0.3μm検査データ、ZN-PD50C-S(A) は5μm検査データ) 、 トレーサビリティチャート ※2 ZN-PD03F-S(...
- カタログ
...説明書、クランプ(2個) システム構成図用途に合わせてシステムでお使いいただけます。 詳細につきましては形ZN-A参照 ご購入 当社販売店 または オムロンFAストア www.fa.omron.co.jp 5 ZN-PD 正しくお使いくださいご注文に際してのご承諾事...