全 63 件が検索されました。(41 - 60件を表示)
- マニュアル
... panel. Also install a fan for circulation if Servo Drivers are installed side by side to prevent uneven temperatures from developing inside the panel. • Take the control cable’s connector direction into account when installing the Servo Drivers. 30 mm min. 50 mm min. ...
- マニュアル
...3G3IV-PLKEB4030 3G3IV-PLKEB4045 3G3IV-PLKEB4045 Resistor Specifications (per Unit) 70 W, 200 Ω 70 W, 200 Ω 260 W, 100 Ω 260 W, 100 Ω 390 W, 40 Ω 520 W, 30 Ω 780 W, 20 Ω 2400 W, 13.6 Ω 3000 W, 10 Ω 3000 ...
- マニュアル
... the control cable’s connector direction into account when installing the Servo Drivers. ■ Servo Driver Servo Driver Servo Driver W 30 mm min. 50 mm min. Fan Fan W Air Side panel 50 mm min. W = 10 mm min. Air Mounting Direction Mount the Servo Drivers in a direction (perpendicular) such that the lettering for the model number, and so on, can be seen. ■ Operating Environment The environment in which Servo Drivers are operated must meet the following conditions. • Ambient operating temperature: 0 to 55°C (Take into account temperature rises in the individual Servo Drivers themselves.) • Ambient operating ...
- マニュアル
... control cable's connector direction into account when installing the Servo Drivers. W 30 mm min. ■ 50 mm min. Servo Driver Fan Servo Driver Servo Driver Fan W Air Side panel 50 mm min. Air W = 10 mm min. Mounting Direction Mount the Servo Drivers in a direction (perpendicular) such that the lettering for the model number, and so on, can be seen. ■ Operating Environment The environment in which Servo Drivers are operated must meet the following conditions. • Ambient operating temperature: 0 to +55°C (Take into account temperature rises in the individual Servo Drivers themselves.) • Ambient operating humidity:...
- マニュアル
...3G3IV-PLKEB4037 3G3IV-PLKEB4045 Braking Resistor Unit Resistor Specifications (per Unit) 70 W, 200 Ω 70 W, 200 Ω 260 W, 100 Ω 260 W, 70 Ω 390 W, 40 Ω 520 W, 30 Ω 780 W, 20 Ω 2400 W, 13.6 Ω 3000 W, 10 Ω 3000 ...
- マニュアル
... by side to prevent uneven temperatures from developing inside the panel. Servo Driver Servo Driver Servo Driver W 30 mm min. 50 mm min. Fan Fan W Air Side panel 50 mm min. Air W = 10 mm min. Mounting Direction Mount the Servo Drivers in a direction (perpendicular) such that the lettering for the model number, and so on, can be seen. Operating Environment The environment in which Servo Drivers are operated must meet the following conditions. Servo Drivers may malfunction if operated under any other conditions. • Ambient operating temperature: 0 to 55°C (Take into account temperature rises ...
- マニュアル
... a fan for circulation if the Servo Drivers are installed side by side to prevent uneven temperatures from developing inside the panel. W 30 mm min. ■ 50 mm min. Servo Driver Fan Servo Driver Servo Driver Fan W ...
- マニュアル
..., install a fan for air circulation to prevent uneven temperatures from developing inside the panel. System Design 4 Fan Servo Drive Servo Drive W 40 mm min. 100 mm min. Fan Servo Drive W W = 10 mm min. Air Side panel 100 mm min. Air Mounting Direction • Mount the Servo Drives in a direction (perpendicular) so that the model number can be seen properly. Operating Environment • The environment in which Servo Drives are operated must meet the following conditions. Servo Drives may malfunction if operated under any other conditions. Ambient operating temperature: 0 to 55C (...
- マニュアル
..., install a fan for air circulation to prevent uneven temperatures from developing inside the panel. System Design 4 Fan Servo Drive Servo Drive W 40 mm min. 100 mm min. Fan Servo Drive W W = 10 mm min. Air Side panel 100 mm min. Air Mounting Direction Mount the Servo Drives in a direction (perpendicular) so that the model number can be seen properly. Operating Environment The environment in which Servo Drives are operated must meet the following conditions. Servo Drives may malfunction if operated under any other conditions. Ambient operating temperature: 0 to 55...
- マニュアル
...134Bh Reserved to 134Dh 134Eh Ambient Temperature 134Fh to Reserved 1350h 1351h Integrated Power Clear 1352h 1353h Integrated Power Display Scale − 5-132 − b075 − b078 b079 − − R/W −10 to 50 − − − − 1 [°C] 5-127 − − 00: Disabled R/W 01: Clear (Return to 00 after clear) − R/W 1 to 1000 1 1355h Starting Frequency b082 R/...
- マニュアル
...]/(Power [W]/Pulse output unit [Wh]) The calculation method of pulse output cycles is described taking an example. Example: When input power is 200 k[W] and pulse output unit is 10 k[Wh] in 3-phase 3-wire, output pulse cycle = 3600 [s]/(200 k [...
- マニュアル
... details on the settings of the send message, refer to 3-4 Communication Message Attributes in the CX-Protocol Operation Manual (Cat. No. W344). [Receive message setting screen] ●Settings of RV_GETRVER receive message (normal message)
+“GETR”+&(W(1),4)+" "+"typ"+"=""+(... - マニュアル
...イト分変換し、PMCR 命令のオペラン (W(2),*) ドで指定した受信データ先頭 CH 番号+10CH に格納します ② ” ” +”Ver” 固定:ASCII ③ &(W(10),2) &:順方向 Hex 変換(ASCII コードで受信したメッセージを Hex 変換して受信データの下位バイトから格納) 小数点は省略されます。 (...
- マニュアル
...詳細設定 【受信メッセージの設定画面】 (1)受信メッセージ「RV_GETRVER」の設定(正常メッセージ) 【設定内容】
+“GETR”+&(W(1),4)+" "+"typ"+"=""+(W(10),*)+"" " ① ② ③ ④ ⑤ ⑥ ⑦ ⑧ +"fwv"+"="+&(W(20),3)+"-" +&(W(21),3)+"-"+&(W(22),3)+"-" +&(W(23),1)+ + ⑨ ⑩ ⑪ ⑫ ⑬ ⑭ ⑮ ⑯ ⑰ ⑱ ⑲ (2)受信メッセージ「RV_GETRERR」の設定(異常メッセージ:レスポンス) 【設定内容】 +“GETR”+&(W(1),4)+ + ① No. ① ②④ ⑤⑥⑧ ⑨⑩ ⑫⑭⑯ ③ ⑦ ⑪⑬⑮ ⑰ ⑱ ⑲ ② ③ ⑱ ⑲... - マニュアル
...詳細設定 【受信メッセージの設定画面】 (1)受信メッセージ「RV_GETRVER」の設定(正常メッセージ) 【設定内容】
+“GETR”+&(W(1),4)+" "+"typ"+"=""+(W(10),*)+"" " ① ② ③ ④ ⑤ ⑥ ⑦ ⑧ +"fwv"+"="+&(W(20),3)+"-" +&(W(21),3)+"-"+&(W(22),3)+"-" +&(W(23),1)+ + ⑨ ⑩ ⑪ ⑫ ⑬ ⑭ ⑮ ⑯ ⑰ ⑱ ⑲ (2)受信メッセージ「RV_GETRERR」の設定(異常メッセージ:レスポンス) 【設定内容】 +“GETR”+&(W(1),4)+ + ① No. ① ②④ ⑤⑥⑧ ⑨⑩ ⑫⑭⑯ ③ ⑦ ⑪⑬⑮ ⑰ ⑱ ⑲ ② ③ ⑱ ⑲... - マニュアル
...区切りとなります。 例) (W(1) (W (10) ) を設定していて、"12345ABC5678"を受信し ,*) +"ABC"+ ,*) た場合、(W(1),*)に対応するのが"12345"、 (W(10),*)に対応するのが"5678" となります。 (3)ヘッダ、チェックコード、ターミネータの設定方法について・ヘッダやターミネータは、通信する相手機器に...
- マニュアル
...) D(10進) − 3(10進) R(10進) − R(10進) − A(16進) TIM(10進) T(10進) T(10進) − CNT(10進) C(10進) C(10進) − W(10進) W(16進) − R(10進) E(10進) R(10進) − A(10進) E_0∼C(10進) − − − CH(10進) M(10進) M(10進) 0(10進) HR(10進) L(10進) − 1(10進) AR(10進) − S(10進) 4(10進) LR(10進) B(16進) − D(10進) − − X(16進) Y(...
- マニュアル
...) Number Symbol H (0.5 second units : only the odd number between TH01 - 05) (1) Delay time (2) X 0.5 seconds N (1.0 second units : only the integer number (2) X 1.0 second between TN01 - 60) W (10 second units : only the integer number (2) X 10 seconds between TW07 - 60) * For the -T type products, all the parameters, including delay time and auxiliary solid-state output, are set at the factory. Therefore, these parameters cannot be changed using the function set-up software for model F3SX (Model F3SX-CD, ...
- マニュアル
...記号 デ ィ レー時間 H(0.5 秒単位 : TH01~59ま での奇数のみ) (2)×0.5 秒 N(1.0 秒単位 : TN01~60ま での整数) (2)×1.0 秒 W(10 秒単位 : TW07~60ま での整数) (2)×10 秒 ※ - T □□□ タ イ プは、工場出荷時にデ ィ レー時間お よび補助半導体出力等のすべてのパ ラ メ ー タ を設定 ...
- マニュアル
...” $W10=10+; IF($W0==1)!($W1==0) $W10=1; ELSE $W10=10; $W10=1 FOR(3) $W0=$W0+1; FOR(3) $W0=$W0+1; NEXT; BREAK; FOR(3) $W0=$W0+1; FOR(5) $W10=$ W 10+10; NEXT; NEXT; 2014 V075-E1-15 0414...