全 122 件が検索されました。(41 - 60件を表示)
- マニュアル
...Ts = Response time of the F3SJ-B from ON to OFF (s) •d = Detection capability of the F3SJ-B (mm) [Calculation example] When Tm = 0.05 s, Ts = 0.015 s, and d = 25 mm: S = 2,000 mm/s x (0.05 s + 0.015 s) + 8...
- マニュアル
...Ts = Response time of the F3SJ-B from ON to OFF (s) •d = Detection capability of the F3SJ-B (mm) [Calculation example] When Tm = 0.05 s, Ts = 0.015 s, and d = 25 mm: S = 2,000 mm/s x (0.05 s + 0.015 s) + 8...
- マニュアル
...ップダウンコントロールを提供します。 デフォルトでは 1 秒あたり 1 リフレッシュに設定されていますが、2/s、4/s、8/s または max に変更できます。 「max」はページ上のデータをできるだけ早く最新表示します。 リフレッシュレートのコン...
- マニュアル
...で、そのままお待ちください。 12 以下の画面が表示されます。 これで、ファームウェアのアップデートは完了です。 S-8 MicroHAWK V320-F/V330-F/V420-F/V430-Fシリーズ ユーザーズマニュアル(84-9000401-02) 付録 13 DDUソフトウェアからWebLinkを起動し、バージョン確認を...
- マニュアル
... status function. 61 Section Command Trace (C500-NC113/NC211) Commands: Status data: 6-5 X axis (n+1) to (n+4) (words) Y axis (n+5) to (n+8) (words) X axis (s+0) to (s+7) (words) Y axis (s+8) to (s+14) (words) Click “Comm(L)” and then click “Command status.” The Command Status Screen will appear. Refer to the C500-NC113/NC211 Position Control Unit Operation Manual (W323) for the detailed areas to which commands and status data are allocated. 6-5 Command Trace (C500-NC113/NC211) Use the following procedure to display the commands ...
- マニュアル
...t = n + (2 to 3) • For m Words (1 < m ≤ 4) No averaging (n = 1) or two averaging buffers (n = 2) t = n × (m + 2) For n averaging buffers (4 ≤ n ≤ 64) t = (n − 2) × m + 10.5 When Resolution is 500 µs/8,000 • For One Word t = [n + (2 to 3)] × 1/4 • For m Words (1 < m ≤ 4) No averaging (n = 1) or two averaging buffers (n = 2) t = n × (m + 2) × 1/2 For n averaging buffers (4 ≤ n ≤ 64) t = [(n − 2) × m + 10.5] × 1/2 t: ...
- マニュアル
... code: 1C Hex S+6 00 2F Class ID: 002F Hex 253 Section 6-1 C200H I/O Link Units S+7 Word Contents (Hex) 00 01 Meaning Instance ID: For IR Area 1: 0001 Hex S+8 0A 00 S+9 28 00 Read start address: 10 = 000A Hex Address L: 0A Hex, Address H: 00 Hex No. of bytes of read data: 40 bytes = 28 Hex (The rightmost byte is not used.) D: Destination Information Results are stored as shown in the following table. Word D Contents (Hex) 00 10 (0 010) Meaning Master’s Unit address: ...
- マニュアル
..., 1 0 Yes R/W(O) – – R/W S/R 1 037 S 7 X7 select switch --- Selected by "1" 0, 1 0 Yes R/W(O) – – R/W S/R 1 038 S 8 X8 select switch --- Selected by "1" 0, 1 0 Yes R/W(O) – – R/W S/R 1 Note1: Connection of ITEM011 and ITEM012 are mandatory. ITEM013 to ITEM106 need not be connected. (In this case, the input value becomes -320.00%.) Note2: Inputs are selected by X1 to X8 select switches changing to 1 (ON) and not when operation is started. When multiple ...
- マニュアル
...Master’s node number = 3F (Hex) specifies 63 Master’s unit address = FE (Hex) specifies the local Unit • Command Words (Source information) Word S S+1 S+2 S+3 S+4 S+5 S+6 S+7 S+8 S+9 Contents Function (Hex) 82 07 Specifies starting response word = DM 2000 82 (Hex) specifies the DM area D0 00 07D0 (Hex) specifies address 2000 (Refer to the C200HX/HG/HE Operation Manual (W303) for details.) 00 64 Response monitoring time = 64 (Hex) specifies 10.0 seconds 00 0B Number of bytes of command data beginning with word S+...
- マニュアル
...) + (Number of Bit Output Slave Units × 0.0625 μs) J Calculation Example Conditions Baud rate --- Word outputs Word inputs Bit outputs 16 nodes 48 nodes 8 nodes Bit inputs 8 nodes J = (16 × 0.5 µs) + (8...
- マニュアル
...) at the start frequency (1 in diagram) and acceleration/deceleration rate (2 in diagram) in S. 2 Instructions The following diagram shows an ITPL(893) instruction of 2 axes linear interpolation using port 0 and port 1. Port 1 position Target position (S+6, ...
- マニュアル
... Calculation Example Conditions Data rate 3.0 Mbps Word Outputs Word Inputs 8 Units 16 Units Bit outputs 16 Units Bit inputs 8 Units M = (8 × 1.09 µs) + (16 × 4.53 µs) + (16 × 0.56 µs) + (8 × 5.23 µs) ≈ 0.132 ms TCrmOut (Output Processing Time at Master Board) TCrmOut = 24.74 µs + (Number of Word Output Slave Units × 0.46 µs) TRelAcc (Processing Time to Release an Access Right) TRelAcc = 6.91 µs + (Number of Word Output Slave Units × 0.46 µs) TPC (Time for a PC to Process the...
- マニュアル
... 3) Time (ms) • For m Words (1 < m ≤ 4) No mean value processing (n = 1) or 2 samplings (n = 2): t = n × (m + 2) Number of samplings = n (4 ≤ n ≤ 64) t = (n − 2) × m + 10.5 When Resolution is 500 µs/8,000 Conversion data • For One Word t = [n + (2 to 3)] × 1/2 Time (ms) • For m Words (1 < m ≤ 4) No mean value processing (n = 1) or 2 samplings (n = 2): t = n × (m + 2) × 1/2 Number of samplings = n (4 ≤ n ≤ 64) t = [(n − 2) × m + 10....
- マニュアル
... × 0.5 µs) + (Number of Bit Output Slave Units × 0.0625 µs) Conditions Baud rate Word outputs --- 16 nodes Word inputs 48 nodes Bit outputs 8 nodes Bit inputs 8 nodes J = (16 × 0.5 µs) + (8 × 0.0625 µs) ≅ 0.009 ms • TNetOut: Time allotted for output frames in communications cycle time Baud rate Maximum I/O 3.0 Mbps 1.5 Mbps 93.75 kbps 128 word inputs, 128 word outputs 0.046 ms 0.060 ms 0.121 ms 1.936 ms Communications mode 1 256 word inputs, 256 word outputs 0....
- マニュアル
..., mm, nm, degree and inch Pulse per motor rotation/travel distance per motor rotation Command positions and actual positions Negative or positive long reals (LREAL) or 0 (unit: command units*7) Velocity command values Negative or positive long reals (LREAL) or 0 (unit: command units/...
- マニュアル
... periodic task Primary periodic task Number of variables 8 4 10 Total size of variables 600 bytes 200 bytes 1,000 bytes Calculate the variable access time as shown below. [(600 + 200 + 1,000) bytes × 0.0006 ...
- マニュアル
...current 5 VDC max./1 mA max. (between IOV and each signal) Resolution • Input range of -10 to 10 V or -5 ON/OFF response time 1 μs max./1 μs max. Input filter time No filter, 4 µs, 8 µs (default), 16 µs, 32 µs, 64 µs, 128 µs, 256 µs to 5 V 1/64000 (full scale) • Other input ranges 1/32000 (full scale) Over 25°C all 0 to ac55°C curacy ±0.1% (full scale) ±0.2% (full scale) Conversion 5 µs per channel*1 time NX-series Analog I/O Units User’s Manual for ...
- マニュアル
...The target frequency, starting frequency, acceleration and deceleration rate, the number of output pulses are set beforehand, and linear interpolation positioning control is performed by executing the instruction. The following example shows the two-axis linear interpolation. Port 1 position Target position (S+6, ...
- マニュアル
... of the F3SG-SR from ON to OFF (s) • d = Detection capability (or object resolution) of the F3SG-SR (mm) [Calculation example] When Tm = 0.05 s, Ts = 0.008 s, and d = 14 mm: S=2,000 mm/s x (0.05 s + 0.008 ...
- マニュアル
... place and is covering all sealing surfaces. Step 9: Install the window (or window accessory) onto the camera. Step 10: Secure the window in place using the screws provided. Do not over-tighten the screws. (1.0 in./lbs. (0.11 nm max.) ...